Optical sensors
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Package size (L x W) (mmm)
Package type
Images
Description
High-speed dual-channel high-precision digital-ambient light sensor
-40 to 85
2.1 x 1.2
SOT-5X3
$0.610 | 1ku
High-speed high-sensitivity RGBW color sensor
-40 to 85
2.1 x 1.2
SOT-5X3
$0.600 | 1ku
Automotive high-speed high-precision digital ambient light sensor (ALS)
-40 to 125
1.09 x 0.88,
2 x 2
2 x 2
PICOSTAR, USON
$0.633 | 1ku
Ambient light sensor (ALS) for video surveillance cameras
-40 to 85
2.1 x 1.2
SOT-5X3
$0.475 | 1ku
High-speed high-precision tristimulus XYZ color sensor
-40 to 85
2.1 x 1.2
SOT-5X3
$0.720 | 1ku
High-speed high-precision digital ambient light sensor (ALS)
-40 to 85
1.09 x 0.88,
2.1 x 1.2
2.1 x 1.2
PICOSTAR, SOT-5X3
$0.517 | 1ku
Digital ambient light sensor (ALS) with increased angular IR rejection
-40 to 85
2 x 2,
2.1 x 1.2
2.1 x 1.2
SOT-5X3, USON
$0.432 | 1ku
ToF-based long-range proximity and distance sensor analog front end (AFE)
-40 to 85
5 x 4
VQFN
$2.531 | 1ku
Ultra-thin ambient light sensor (ALS) with fixed I2C address
-40 to 85
0.92 x 0.83
PICOSTAR
$0.387 | 1ku
Automotive digital ambient light sensor (ALS) with high-precision human-eye response
-40 to 105
2 x 2
USON
$0.520 | 1ku
Ultra-thin ambient light sensor (ALS)
-40 to 85
0.92 x 0.83
PICOSTAR
$0.407 | 1ku
Light-to-digital sensor
-40 to 85
2 x 2
USON
$0.352 | 1ku
3D time-of-flight (ToF) sensor and controller
0 to 70
5.321 x 8.06
COG
$25.923 | 1ku
Description
Enabled
Description
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package size (L x W) (mmm)
Enabled
Package size (L x W) (mmm)
Package type
Enabled
Package type
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Subcategory
Enabled
Subcategory
Rating
Enabled
Rating
Supply voltage (V)
Enabled
Supply voltage (V)
Pin count
Enabled
Pin count
Features
Enabled
Features
Status
Enabled
Status
1
to
14
of
14
Page
1
of
1