TDES954

ACTIVE

4.16-Gbps MIPI® CSI-2 V³Link deserializer dual hub for high speed sensors

Product details

Applications Camera SerDes Color depth (bpp) 24 Function Deserializer Input compatibility V3Link Pixel clock frequency (max) (MHz) 100 Output compatibility MIPI CSI-2 Features CRC, Coax or STP, Flexible GPIOs, Internal Programmable Precision Frame Sync Generator, Line Fault Detection, Pattern Generation, Ultra-Low Data and Control Path Latency Signal conditioning Adaptive Equalizer, Programmable Equalizer EMI reduction LVDS Diagnostics BIST Rating Catalog Operating temperature range (°C) -20 to 85
Applications Camera SerDes Color depth (bpp) 24 Function Deserializer Input compatibility V3Link Pixel clock frequency (max) (MHz) 100 Output compatibility MIPI CSI-2 Features CRC, Coax or STP, Flexible GPIOs, Internal Programmable Precision Frame Sync Generator, Line Fault Detection, Pattern Generation, Ultra-Low Data and Control Path Latency Signal conditioning Adaptive Equalizer, Programmable Equalizer EMI reduction LVDS Diagnostics BIST Rating Catalog Operating temperature range (°C) -20 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • Dual deserializer hub aggregates one or two active sensors over V3Link interface
  • Device temperature range: –20℃ to +85℃ TA
  • Power-over-coax (PoC) compatible transceiver
  • MIPI DPHY version 1.2 / CSI-2 version 1.3 compliant:
    • CSI-2 output ports
    • Supports 1, 2, 3, 4 data lanes
    • CSI-2 data rate scalable for 400 Mbps / 800 Mbps / 1.5 Gbps / 1.6 Gbps each data lane
    • Programmable data types
    • Four virtual channels
    • ECC and CRC generation
  • Ultra-low data and control path latency
  • Supports single-ended coaxial or shielded twisted-pair (STP) cable
  • Adaptive receive equalization
  • I2C with fast-mode plus up to 1 Mbps
  • Flexible GPIOs for camera synchronization and diagnostics
  • Compatible with TSER953 serializer
  • Line fault detection and advanced diagnostics
  • IEC 61000-4-2 ESD compliant
  • Dual deserializer hub aggregates one or two active sensors over V3Link interface
  • Device temperature range: –20℃ to +85℃ TA
  • Power-over-coax (PoC) compatible transceiver
  • MIPI DPHY version 1.2 / CSI-2 version 1.3 compliant:
    • CSI-2 output ports
    • Supports 1, 2, 3, 4 data lanes
    • CSI-2 data rate scalable for 400 Mbps / 800 Mbps / 1.5 Gbps / 1.6 Gbps each data lane
    • Programmable data types
    • Four virtual channels
    • ECC and CRC generation
  • Ultra-low data and control path latency
  • Supports single-ended coaxial or shielded twisted-pair (STP) cable
  • Adaptive receive equalization
  • I2C with fast-mode plus up to 1 Mbps
  • Flexible GPIOs for camera synchronization and diagnostics
  • Compatible with TSER953 serializer
  • Line fault detection and advanced diagnostics
  • IEC 61000-4-2 ESD compliant

The TDES954 is a versatile dual deserializer hub capable of receiving serialized sensor data from one or two independent sources through a V3Link interface. When paired with a TSER953 serializer, the TDES954 receives data from imagers, supporting 2MP/60fps and 4MP/30fps cameras as well as satellite RADAR and other sensors such as ToF and LIDAR. Data is received and aggregated into a MIPI CSI-2 compliant output for interconnect to a downstream processor. For sensors with DVP Mode serializers, the TDES954 receives and aggregates data from one or two sensors including Full HD 1080p 2MP 60/fps imager sensors. When configuring the CSI-2 interface for 2-lane operation, a duplicate MIPI CSI-2 clock lane is available to provide a replicated output. Replication mode creates two copies of the aggregated video stream for data logging and parallel processing.

The TDES954 and partner TSER953 chipset is designed to receive data across either 50-Ω single-ended coaxial or 100-Ω differential STP cables. The deserializer hub is ideal for Power-over-Coax applications and the receive equalizer automatically adapts to compensate for cable loss characteristics with no additional programming required, including cable degradation over time.

Each V3Link interface includes a separate low latency bidirectional control channel (BCC) that continuously conveys I2C, GPIO, and other control information. GPIO signals purposed for sensor synchronization and diagnostic features also make use of the BCC.

The TDES954 is a versatile dual deserializer hub capable of receiving serialized sensor data from one or two independent sources through a V3Link interface. When paired with a TSER953 serializer, the TDES954 receives data from imagers, supporting 2MP/60fps and 4MP/30fps cameras as well as satellite RADAR and other sensors such as ToF and LIDAR. Data is received and aggregated into a MIPI CSI-2 compliant output for interconnect to a downstream processor. For sensors with DVP Mode serializers, the TDES954 receives and aggregates data from one or two sensors including Full HD 1080p 2MP 60/fps imager sensors. When configuring the CSI-2 interface for 2-lane operation, a duplicate MIPI CSI-2 clock lane is available to provide a replicated output. Replication mode creates two copies of the aggregated video stream for data logging and parallel processing.

The TDES954 and partner TSER953 chipset is designed to receive data across either 50-Ω single-ended coaxial or 100-Ω differential STP cables. The deserializer hub is ideal for Power-over-Coax applications and the receive equalizer automatically adapts to compensate for cable loss characteristics with no additional programming required, including cable degradation over time.

Each V3Link interface includes a separate low latency bidirectional control channel (BCC) that continuously conveys I2C, GPIO, and other control information. GPIO signals purposed for sensor synchronization and diagnostic features also make use of the BCC.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TDES954 Dual 4.16 Gbps V3Link Deserializer Hub With MIPI CSI-2 Interface for High Speed, High Resolution Cameras, RADAR, and Other Sensors datasheet (Rev. A) PDF | HTML 11 Feb 2023
Technical article How to transfer high-resolution video data over a single wire in machine vision-ba PDF | HTML 12 Jul 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB954-Q1EVM — FPD-link III camera deserializer evaluation module

The Texas Instruments DS90UB954-Q1EVM Evaluation Module (EVM) is a functional board design for evaluating the DS90UB954-Q1 FPD-Link III deserializer hub, which converts serialized sensor data to MIPI CSI-2 for processing. It is configured for communication with up to two DS90UB953-Q1 or (...)

User guide: PDF | HTML
Not available on TI.com
Development kit

ARDCM-3P-V3LINK-CAM — ArduCam multi-channel camera module rapid prototyping kits based on V3Link SerDes devices

Arducam’s V3Link camera kits boast full HD with IMX219 sensors and V3Link interface—a go-to for high-bandwidth, long-distance vision projects. The shielded coaxial cable ensures reliable power and data transmission over distances of up to 10m, maintaining low latency for optimal performance.

(...)

From: ArduCam
Application software & framework

ALP Analog LaunchPad Framework Utility

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
Supported products & hardware

Supported products & hardware

Support software

ALP-PROFILE-UPDATE Analog LaunchPad Profile Update Software

Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:

  • Local and remote device access
  • (...)
Supported products & hardware

Supported products & hardware

Simulation model

TDES954 IBIS Model

SNLM247.ZIP (212 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos