TDES960

ACTIVE

Product details

Applications Camera SerDes Color depth (bpp) 24 Function Deserializer Input compatibility V3Link Pixel clock frequency (max) (MHz) 100 Output compatibility MIPI CSI-2 Features Coax or STP, Flexible GPIOs, Internal Programmable Precision Frame Sync Generator, Line Fault Detection, Pattern Generation, Port Replication Mode, Ultra-Low Data and Control Path Latency Signal conditioning Adaptive Equalizer, Programmable Equalizer EMI reduction LVDS, SSC Compatible Diagnostics BIST Rating Catalog Operating temperature range (°C) -20 to 85 TI functional safety category Functional Safety-Capable
Applications Camera SerDes Color depth (bpp) 24 Function Deserializer Input compatibility V3Link Pixel clock frequency (max) (MHz) 100 Output compatibility MIPI CSI-2 Features Coax or STP, Flexible GPIOs, Internal Programmable Precision Frame Sync Generator, Line Fault Detection, Pattern Generation, Port Replication Mode, Ultra-Low Data and Control Path Latency Signal conditioning Adaptive Equalizer, Programmable Equalizer EMI reduction LVDS, SSC Compatible Diagnostics BIST Rating Catalog Operating temperature range (°C) -20 to 85 TI functional safety category Functional Safety-Capable
VQFNP (RTD) 64 81 mm² (9 mm × 9 mm)
  • Quad 4.16-Gbps Deserializer Hub Aggregates Data From up to 4 Sensors Simultaneously

  • Supports 2-Megapixel Sensors With Full HD 1080p Resolution at 60-Hz Frame Rate
  • Device Temperature Range: –20℃ to +85℃ Ambient Operating Temperature
  • Precise Multi-Camera Synchronization
  • MIPI D-PHY Version 1.2 / CSI-2 Version 1.3 Compliant
    • 2 × MIPI CSI-2 Output Ports
    • Supports 1, 2, 3, 4 Data Lanes per CSI-2 port
    • CSI-2 Data Rate Scalable for 400 Mbps / 800 Mbps / 1.2 Gbps / 1.5 Gbps / 1.6 Gbps per Data Lane
    • Port Replication Mode
  • Ultra-Low Data and Control Path Latency
  • Supports Single-Ended Coaxial Including Power-over-Coax (PoC) or Shielded Twisted-Pair (STP) Cable
  • Adaptive Receive Equalization
  • Dual I2C Ports With Fast-Mode Plus up to 1 Mbps
  • Flexible GPIOs for Sensor Synchronization and Diagnostics
  • Compatible With TSER953 Serializer

  • Internal Programmable Precision Frame Sync Generator
  • Line Fault Detection and Advanced Diagnostics
  • Quad 4.16-Gbps Deserializer Hub Aggregates Data From up to 4 Sensors Simultaneously

  • Supports 2-Megapixel Sensors With Full HD 1080p Resolution at 60-Hz Frame Rate
  • Device Temperature Range: –20℃ to +85℃ Ambient Operating Temperature
  • Precise Multi-Camera Synchronization
  • MIPI D-PHY Version 1.2 / CSI-2 Version 1.3 Compliant
    • 2 × MIPI CSI-2 Output Ports
    • Supports 1, 2, 3, 4 Data Lanes per CSI-2 port
    • CSI-2 Data Rate Scalable for 400 Mbps / 800 Mbps / 1.2 Gbps / 1.5 Gbps / 1.6 Gbps per Data Lane
    • Port Replication Mode
  • Ultra-Low Data and Control Path Latency
  • Supports Single-Ended Coaxial Including Power-over-Coax (PoC) or Shielded Twisted-Pair (STP) Cable
  • Adaptive Receive Equalization
  • Dual I2C Ports With Fast-Mode Plus up to 1 Mbps
  • Flexible GPIOs for Sensor Synchronization and Diagnostics
  • Compatible With TSER953 Serializer

  • Internal Programmable Precision Frame Sync Generator
  • Line Fault Detection and Advanced Diagnostics

The TDES960 is a versatile sensor hub capable of connecting serialized sensor data received from four independent video data streams through a V 3Link interface. When paired with a TSER953 serializer, the TDES960 receives data from sensors such as imagers supporting full HD 1080p/2MP resolution at 60-Hz frame rates. Data is received and aggregated into a MIPI CSI-2 compliant output for interconnect to a downstream processor. A second MIPI CSI-2 output port is available to provide additional bandwidth, or offers a second replicated output for data-logging and parallel processing.

The TDES960 includes four V 3Link deserializers, each enabling a connection through cost-effective 50-Ω single-ended coaxial or 100-Ω differential STP cables. The receive equalizers automatically adapt to compensate for cable loss characteristics, including degradation over time.

Each of the V 3Link interfaces also includes a separate low latency bidirectional control channel that continuously conveys I2C, GPIOs, and other control information. General-purpose I/O signals such as those required for camera synchronization and diagnostics features also make use of this bidirectional control channel.

The TDES960 is offered in a cost-effective and space-saving 64-pin VQFN package.

The TDES960 is a versatile sensor hub capable of connecting serialized sensor data received from four independent video data streams through a V 3Link interface. When paired with a TSER953 serializer, the TDES960 receives data from sensors such as imagers supporting full HD 1080p/2MP resolution at 60-Hz frame rates. Data is received and aggregated into a MIPI CSI-2 compliant output for interconnect to a downstream processor. A second MIPI CSI-2 output port is available to provide additional bandwidth, or offers a second replicated output for data-logging and parallel processing.

The TDES960 includes four V 3Link deserializers, each enabling a connection through cost-effective 50-Ω single-ended coaxial or 100-Ω differential STP cables. The receive equalizers automatically adapt to compensate for cable loss characteristics, including degradation over time.

Each of the V 3Link interfaces also includes a separate low latency bidirectional control channel that continuously conveys I2C, GPIOs, and other control information. General-purpose I/O signals such as those required for camera synchronization and diagnostics features also make use of this bidirectional control channel.

The TDES960 is offered in a cost-effective and space-saving 64-pin VQFN package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TDES960 Quad 4.16-Gbps V3Link Deserializer Hub With MIPI CSI-2 Interface for High Speed, High Resolution Cameras, RADAR, and Other Sensors datasheet (Rev. A) PDF | HTML Sep 16, 2023
Application note Developing Multiple-Camera Applications on AM6x (Rev. A) PDF | HTML Feb 14, 2024
Technical article How to transfer high-resolution video data over a single wire in machine vision-ba PDF | HTML Jul 12, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB960-Q1EVM — Quad FPD-Link III Deserializer Hub With Dual MIPI CSI-2 Ports Evaluation Module

The Texas Instruments DS90UB960-Q1EVM Evaluation Module (EVM) is a functional board design for evaluating the DS90UB960-Q1 FPD-Link III deserializer hub, which converts serialized sensor data to MIPI CSI-2 for processing. It is configured for communication with up to four DS90UB953-Q1 serializers (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

ARDCM-3P-V3LINK-CAM — ArduCam multi-channel camera module rapid prototyping kits based on V3Link SerDes devices

Arducam’s V3Link camera kits boast full HD with IMX219 sensors and V3Link interface—a go-to for high-bandwidth, long-distance vision projects. The shielded coaxial cable ensures reliable power and data transmission over distances of up to 10m, maintaining low latency for optimal performance.

(...)

From: ArduCam
Supported products & hardware
Optical module

ECON-3P-NEDUCAM — e-con Systems NeduCAM camera modules based on FPD-Link III serializers

NeduCAM is a product family of camera modules that combines various image sensors with an FPD-Link III serializer for supporting multiple remotely located cameras through serial connections to a host processor. 

NeduCAMxx products comprise the camera module only, which is a fully-assembled 2-board (...)

Supported products & hardware
Application software & framework

ALP — Analog LaunchPad Framework Utility

To get started with Analog LaunchPad (ALP) software: Download and install the ALP Framework Utility. Add new device profiles and example scripts with the ALP-PROFILE-UPDATE tool.
Supported products & hardware
Support software

ALP-PROFILE-UPDATE — Analog LaunchPad Profile Update Software

ALP Profile Update contains latest fixes and updates to ALP profiles. If you are installing for the first time please install ALP Profile Update after installing ALP Framework.
Supported products & hardware
Simulation model

TDES960 IBIS Model

SNLM245.ZIP (110 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFNP (RTD) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos