TDP0604

ACTIVE

DP++ 6-Gbps HDMI 2.0 redriver 

Product details

Type Redriver Protocols DisplayPort, HDMI Rating Catalog Speed (max) (Gbpp) 6 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
Type Redriver Protocols DisplayPort, HDMI Rating Catalog Speed (max) (Gbpp) 6 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
WQFN (RNQ) 40 24 mm² 6 x 4
  • AC-coupled or DC-coupled input and output supporting HDMI 2.0 data rates up to 6 Gbps
    • Backwards compatible to HDMI 1.4b
  • Supports dual-mode DisplayPort (DP++)
  • Programmable receiver equalizer up to 12 dB at 3 GHz
  • I 2C or pin strap programmable
  • Integrated HPD level shifter supporting both 1.8-V and 3.3-V LVCMOS levels
  • Integrated DDC buffer supporting as low as 1.2-V levels
  • Full lane swap on main lanes
  • Digital display control (DDC) snooping function for link configuration
  • Low power consumption:
    • 6 Gbps active limited: 215 mW
    • Power down (HPD_IN = L): 0.55 mW
  • Available in commercial and industrial temperature
  • Single 3.3-V power supply
  • 40-pin, 0.4 mm pitch, 4 mm × 6 mm, WQFN package
  • AC-coupled or DC-coupled input and output supporting HDMI 2.0 data rates up to 6 Gbps
    • Backwards compatible to HDMI 1.4b
  • Supports dual-mode DisplayPort (DP++)
  • Programmable receiver equalizer up to 12 dB at 3 GHz
  • I 2C or pin strap programmable
  • Integrated HPD level shifter supporting both 1.8-V and 3.3-V LVCMOS levels
  • Integrated DDC buffer supporting as low as 1.2-V levels
  • Full lane swap on main lanes
  • Digital display control (DDC) snooping function for link configuration
  • Low power consumption:
    • 6 Gbps active limited: 215 mW
    • Power down (HPD_IN = L): 0.55 mW
  • Available in commercial and industrial temperature
  • Single 3.3-V power supply
  • 40-pin, 0.4 mm pitch, 4 mm × 6 mm, WQFN package

The TDP0604 is a HDMI 2.0 redriver supporting data rates up to 6 Gbps. It is backwards compatible to HDMI 1.4b. The high-speed differential inputs and outputs can be either AC-coupled or DC-coupled which qualifies the TDP0604 to be used as a DP++ to HDMI level shifter or HDMI redriver.

The TDP0604 is a hybrid redriver supporting both source and sink applications. A hybrid redriver can operate either in a linear or limited redriver function. When configured as a limited redriver, the TDP0604 differential output voltage levels are independent of the graphics process unit (GPU) output levels ensuring HDMI compliant levels at the receptacle. The limited redriver mode is recommended for HDMI source applications. When configured as a linear redriver, the TDP0604 differential output levels are a linear function of the GPU output levels enabling TDP0604 to be transparent to link training and operate as a channel shortener. Linear redriver mode is recommended for HDMI sink applications.

The TDP0604 has an integrated HPD level shifter. The HPD level shifter will shift the 5-V HPD signal to either 1.8-V or 3.3-V. The level shifter output can also be configured for push, pull, or open-drain. Also integrated in the TDP0604 is a Digital Display Control (DDC) buffer. The DDC buffer offers capacitance isolation and level shifters 5-V DDC levels to as low as 1.2-V levels. The integration of the level shifter eliminates discrete solutions and thereby saves system cost.

The TDP0604 supports single power supply rails of 3.3-V on V CC and is offered in a commercial temperature ( TDP0604) and industrial temperature ( TDP0604I).

The TDP0604 is a HDMI 2.0 redriver supporting data rates up to 6 Gbps. It is backwards compatible to HDMI 1.4b. The high-speed differential inputs and outputs can be either AC-coupled or DC-coupled which qualifies the TDP0604 to be used as a DP++ to HDMI level shifter or HDMI redriver.

The TDP0604 is a hybrid redriver supporting both source and sink applications. A hybrid redriver can operate either in a linear or limited redriver function. When configured as a limited redriver, the TDP0604 differential output voltage levels are independent of the graphics process unit (GPU) output levels ensuring HDMI compliant levels at the receptacle. The limited redriver mode is recommended for HDMI source applications. When configured as a linear redriver, the TDP0604 differential output levels are a linear function of the GPU output levels enabling TDP0604 to be transparent to link training and operate as a channel shortener. Linear redriver mode is recommended for HDMI sink applications.

The TDP0604 has an integrated HPD level shifter. The HPD level shifter will shift the 5-V HPD signal to either 1.8-V or 3.3-V. The level shifter output can also be configured for push, pull, or open-drain. Also integrated in the TDP0604 is a Digital Display Control (DDC) buffer. The DDC buffer offers capacitance isolation and level shifters 5-V DDC levels to as low as 1.2-V levels. The integration of the level shifter eliminates discrete solutions and thereby saves system cost.

The TDP0604 supports single power supply rails of 3.3-V on V CC and is offered in a commercial temperature ( TDP0604) and industrial temperature ( TDP0604I).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TDP0604 6-Gbps, DC or AC-Coupled to HDMI 2.0 Level Shifter Hybrid Redriver datasheet (Rev. A) PDF | HTML 27 Jun 2023
Application note TDP0604 HDMI1P4 2P0 Compliance Test Tuning Guide PDF | HTML 12 Sep 2025
Application note TDP0604 Configuration Guide PDF | HTML 29 Jun 2022
User guide TDP0604 IBIS-AMI Model User's Guide PDF | HTML 27 Jun 2022
Certificate TDP0604EVM EU RoHS Declaration of Conformity (DoC) 14 Dec 2021
EVM User's guide TDP0604 EVM Users Guide PDF | HTML 09 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TDP0604EVM — TDP0604 DP++ 1.1 to HDMI 2.0 redriver evaluation module

The TDP0604 evaluation module (EVM) is a PCB created to help for customers evaluate the TDP0604 for video applications with HDMI interfaces. This EVM can also be used as a hardware reference design for implementations of the TDP0604. PCB design or layout files can be provided upon request to (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TDP0604 IBIS-AMI Model

SNLM259.ZIP (7101 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RNQ) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos