TDP1204

ACTIVE

12-Gbps DP++ 1.1 to HDMI 2.1 source redriver

alarmNotifications Order now

Product details

Type Equalizer, HDMI Companion, Redriver Protocols DisplayPort, HDMI Rating Catalog Speed (max) (Gbpp) 12 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
Type Equalizer, HDMI Companion, Redriver Protocols DisplayPort, HDMI Rating Catalog Speed (max) (Gbpp) 12 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
WQFN (RNQ) 40 24 mm² 6 x 4
  • AC-coupled or DC-coupled input and output supporting HDMI 2.1 data rates up to 12 Gbps
    • Backwards compatible to HDMI 1.4b and HDMI 2.0b
    • HDMI 2.1 fixed rate link (FRL) of 3, 6, 8, 10, and 12 Gbps
    • Supports HDMI 2.1 three and four lane FRL
  • Optimized for HDMI source applications
  • Programmable receiver equalizer up to 12 dB at 6 GHz
  • I 2C or pin strap programmable
  • Integrated HPD level shifter supporting both 1.8-V and 3.3-V LVCMOS levels
  • Integrated DDC buffer supporting as low as 1.2-V levels
  • Full lane swap on main lanes
  • Digital display control (DDC) snooping function for link configuration
  • Low power consumption:
    • 12G FRL four lanes active limited: 575 mW
    • 12 G FRL four lanes active linear: 220 mW
    • Power down: 0.6 mW
  • Available in commercial and industrial temperature
  • Single 3.3-V power supply
  • 40-pin, 0.4 mm pitch, 4 mm × 6 mm, WQFN package
  • AC-coupled or DC-coupled input and output supporting HDMI 2.1 data rates up to 12 Gbps
    • Backwards compatible to HDMI 1.4b and HDMI 2.0b
    • HDMI 2.1 fixed rate link (FRL) of 3, 6, 8, 10, and 12 Gbps
    • Supports HDMI 2.1 three and four lane FRL
  • Optimized for HDMI source applications
  • Programmable receiver equalizer up to 12 dB at 6 GHz
  • I 2C or pin strap programmable
  • Integrated HPD level shifter supporting both 1.8-V and 3.3-V LVCMOS levels
  • Integrated DDC buffer supporting as low as 1.2-V levels
  • Full lane swap on main lanes
  • Digital display control (DDC) snooping function for link configuration
  • Low power consumption:
    • 12G FRL four lanes active limited: 575 mW
    • 12 G FRL four lanes active linear: 220 mW
    • Power down: 0.6 mW
  • Available in commercial and industrial temperature
  • Single 3.3-V power supply
  • 40-pin, 0.4 mm pitch, 4 mm × 6 mm, WQFN package

The TDP1204 is an HDMI 2.1 redriver supporting data rates up to 12 Gbps. It is backwards compatible for HDMI 1.4b and HDMI 2.0b. The high-speed differential inputs and outputs can either be AC-coupled or DC-coupled, which qualifies the TDP1204 to be used as a DP++ to HDMI level shifter or HDMI redriver. The TDP1204 can support both 3 and 4 lane HDMI 2.1 FRL at 3, 6, 8, 10, and 12-Gbps.

The TDP1204 is a hybrid redriver supporting both source and sink applications. A hybrid redriver can operate either in a linear or limited redriver function. When configured as a limited redriver, the TDP1204 differential output voltage levels are independent of the graphics process unit (GPU) output levels ensuring HDMI compliant levels at the receptacle. The limited redriver mode is recommended for HDMI source applications. When configured as a linear redriver, the TDP1204 differential output levels are a linear function of the GPU output levels enabling TDP1204 to be transparent to link training and operate as a channel shortener. Linear redriver mode is recommended for HDMI sink applications.

The TDP1204 has an integrated HPD level shifter. The HPD level shifter will shift the 5-V HPD signal to either 1.8-V or 3.3-V. The level shifter output can also be configured for push, pull, or open-drain. Also integrated in the TDP1204 is a Digital Display Control (DDC) buffer. The DDC buffer offers capacitance isolation and level shifters 5-V DDC levels to 3.3-V, 1.8-V, or 1.2-V levels. The integration of the level shifter eliminates discrete solutions and thereby saves system cost.

The TDP1204 supports single power supply rails of 3.3-V on V CC and is offered in a commercial temperature ( TDP1204) and industrial temperature ( TDP1204I).

The TDP1204 is an HDMI 2.1 redriver supporting data rates up to 12 Gbps. It is backwards compatible for HDMI 1.4b and HDMI 2.0b. The high-speed differential inputs and outputs can either be AC-coupled or DC-coupled, which qualifies the TDP1204 to be used as a DP++ to HDMI level shifter or HDMI redriver. The TDP1204 can support both 3 and 4 lane HDMI 2.1 FRL at 3, 6, 8, 10, and 12-Gbps.

The TDP1204 is a hybrid redriver supporting both source and sink applications. A hybrid redriver can operate either in a linear or limited redriver function. When configured as a limited redriver, the TDP1204 differential output voltage levels are independent of the graphics process unit (GPU) output levels ensuring HDMI compliant levels at the receptacle. The limited redriver mode is recommended for HDMI source applications. When configured as a linear redriver, the TDP1204 differential output levels are a linear function of the GPU output levels enabling TDP1204 to be transparent to link training and operate as a channel shortener. Linear redriver mode is recommended for HDMI sink applications.

The TDP1204 has an integrated HPD level shifter. The HPD level shifter will shift the 5-V HPD signal to either 1.8-V or 3.3-V. The level shifter output can also be configured for push, pull, or open-drain. Also integrated in the TDP1204 is a Digital Display Control (DDC) buffer. The DDC buffer offers capacitance isolation and level shifters 5-V DDC levels to 3.3-V, 1.8-V, or 1.2-V levels. The integration of the level shifter eliminates discrete solutions and thereby saves system cost.

The TDP1204 supports single power supply rails of 3.3-V on V CC and is offered in a commercial temperature ( TDP1204) and industrial temperature ( TDP1204I).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TDP1204 12-Gbps, DC/AC-Coupled to HDMI 2.1 Level Shifter Hybrid Redriver datasheet (Rev. A) PDF | HTML 11 Jul 2023
Application note TDP1204 HDMI 2.1 Compliance Guide PDF | HTML 07 Sep 2023
User guide TDP1204 IBIS-AMI Model User's Guide PDF | HTML 31 Jul 2023
Application note How to Use Adaptive Equalization for TDP1204 and TMDS1204 PDF | HTML 21 Oct 2022
Application note TDP1204, TMDS1204 Migration From HDMI2.0 to HDMI2.1 PDF | HTML 14 Oct 2022
Application note TDP1204 Configuration Guide PDF | HTML 23 Jun 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TDP1204EVM — TDP1204 HDMI 1.4/2.0 redriver evaluation module 

The TDP1204 evaluation module (EVM) is a PCB to evaluate the TDP1204 for video applications with HDMI interfaces. This EVM can also be used as a hardware reference design for implementations of the TDP1204. 
User guide: PDF | HTML
Buy from a distributor
Simulation model

TDP1204 AMI Model

SLLM503.ZIP (8305 KB) - IBIS-AMI Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RNQ) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos