TFP410

ACTIVE

Product details

Type Bridge Protocols DVI, HDMI Rating Catalog Speed (max) (Gbpp) 3.96 Operating temperature range (°C) 0 to 70
Type Bridge Protocols DVI, HDMI Rating Catalog Speed (max) (Gbpp) 3.96 Operating temperature range (°C) 0 to 70
HTQFP (PAP) 64 144 mm² (12 mm × 12 mm)
  • Digital visual interface (DVI) compliant1
  • Supports pixel rates up to 165MHz (including 1080p and WUXGA at 60Hz)
  • Universal graphics controller interface:
    • 12-bit, dual-edge and 24-bit, single-edge input modes
    • Adjustable 1.1V to 1.8V and standard 3.3V CMOS input signal Levels
    • Fully differential and single-ended input clocking modes
    • Standard Intel 12-bit digital video port compatible as on Intel™ 81x Chipsets
  • Enhanced PLL noise immunity:
    • On-chip regulators and bypass capacitors for reducing system Costs
  • Enhanced jitter performance:
    • No HSYNC jitter anomaly
    • Negligible data-dependent jitter
  • Programmable using I2C serial interface
  • Monitor detection through hot-plug and receiver detection
  • Single 3.3V supply operation
  • 64-Pin TQFP using TI’s PowerPAD™ package
  • TI’s advanced 0.18µm EPIC-5™ CMOS process technology
  • Pin compatible with SiI164 DVI transmitter(1)

(1)The digital visual interface (DVI) specification is an industry standard developed by the digital display working group (DDWG) for high-speed digital connection to digital displays and has been adopted by industry-leading PC and consumer electronics manufacturers. The TFP410 is compliant to the DVI Revision 1.0 specification.

  • Digital visual interface (DVI) compliant1
  • Supports pixel rates up to 165MHz (including 1080p and WUXGA at 60Hz)
  • Universal graphics controller interface:
    • 12-bit, dual-edge and 24-bit, single-edge input modes
    • Adjustable 1.1V to 1.8V and standard 3.3V CMOS input signal Levels
    • Fully differential and single-ended input clocking modes
    • Standard Intel 12-bit digital video port compatible as on Intel™ 81x Chipsets
  • Enhanced PLL noise immunity:
    • On-chip regulators and bypass capacitors for reducing system Costs
  • Enhanced jitter performance:
    • No HSYNC jitter anomaly
    • Negligible data-dependent jitter
  • Programmable using I2C serial interface
  • Monitor detection through hot-plug and receiver detection
  • Single 3.3V supply operation
  • 64-Pin TQFP using TI’s PowerPAD™ package
  • TI’s advanced 0.18µm EPIC-5™ CMOS process technology
  • Pin compatible with SiI164 DVI transmitter(1)

(1)The digital visual interface (DVI) specification is an industry standard developed by the digital display working group (DDWG) for high-speed digital connection to digital displays and has been adopted by industry-leading PC and consumer electronics manufacturers. The TFP410 is compliant to the DVI Revision 1.0 specification.

The TFP410 device is a Texas Instruments PanelBus™ flat-panel display product, part of a comprehensive family of end-to-end DVI 1.0-compliant solutions, targeted at the PC and consumer electronics industry.

The TFP410 device provides a universal interface to allow a glueless connection to most commonly available graphics controllers. Some of the advantages of this universal interface include selectable bus widths, adjustable signal levels, and differential and single-ended clocking. The adjustable 1.1V to 1.8V digital interface provides a low-EMI, high-speed bus that connects seamlessly with 12-bit or 24-bit interfaces. The DVI interface supports flat-panel display resolutions up to UXGA at 165MHz in 24-bit true color pixel format.

The TFP410 device combines PanelBus circuit innovation with TI’s advanced 0.18µm EPIC-5 CMOS process technology and TI’s ultra-low ground inductance PowerPAD package. The result is a compact 64-pin TQFP package providing a reliable, low-current, low-noise, high-speed digital interface solution.

The TFP410 device is a Texas Instruments PanelBus™ flat-panel display product, part of a comprehensive family of end-to-end DVI 1.0-compliant solutions, targeted at the PC and consumer electronics industry.

The TFP410 device provides a universal interface to allow a glueless connection to most commonly available graphics controllers. Some of the advantages of this universal interface include selectable bus widths, adjustable signal levels, and differential and single-ended clocking. The adjustable 1.1V to 1.8V digital interface provides a low-EMI, high-speed bus that connects seamlessly with 12-bit or 24-bit interfaces. The DVI interface supports flat-panel display resolutions up to UXGA at 165MHz in 24-bit true color pixel format.

The TFP410 device combines PanelBus circuit innovation with TI’s advanced 0.18µm EPIC-5 CMOS process technology and TI’s ultra-low ground inductance PowerPAD package. The result is a compact 64-pin TQFP package providing a reliable, low-current, low-noise, high-speed digital interface solution.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TFP410 TI PanelBus™ Digital Transmitter datasheet (Rev. D) PDF | HTML Feb 14, 2024
* Errata TFP410 Data Sheet Errata (Rev. A) Apr 17, 2009
Application note How to Bridge LVDS/OLDI to HDMI/DVI Jun 6, 2021
Application note TFPxxx FAQ (Rev. A) May 2, 2019
Application brief DVI on the Motherboard Using the TFP410 Aug 22, 2003
Application note PanelBus TFP410/TFP510 Design Notes Mar 18, 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference design

TIDEP-01008 — Multi-sensor platform reference design on Jacinto™ ADAS processors

The multi-sensor platform reference design for Advanced Driver Assistance Systems (ADAS) from D3 Engineering provides qualified developers with a fully functioning evaluation platform for testing and development of ADAS applications, for use primarily in the automotive industry.  D3 also (...)

Supported products & hardware
Reference design

TIDEP0038 — Vision Analytics OMAPL-138-based Hardware & Software Reference Design

Vision analytics is a critical function for many industrial automated applications including machine vision, inspection automation, surveillance and image processing.  This hardware/software design kit is optimized for vision analytic based applications and provides the all of hardware design (...)

Supported products & hardware
Reference design

TIDEP0040 — Software Defined Radio (SDR) OMAPL-138-based Hardware & Software Reference Design

Software Defined Radio (SDR) is a popular application within the wireless infrastructure market.  This hardware reference design, leveraging the real time signal processing of the TI DSP and its Universal Parallel Port (uPP), along with TI ADC and DAC, offers SDR algorithm developers a quick (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos