THVD1454

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -16 to 16 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection, PROFIBUS, Switchable termination resistor Isolated No Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -16 to 16 Common-mode range (V) -7 to 12 Number of nodes 256 Features IEC ESD protection, PROFIBUS, Switchable termination resistor Isolated No Rating Catalog Operating temperature range (°C) -40 to 125
VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3-V to 5.5-V Supply voltage
  • Differential output exceeds 2.1 V for PROFIBUS compatibility with 5-V supply
  • Half-duplex RS-422/RS-485
  • Pin controlled on-chip 120 Ω termination resistor between the bus pins
  • Maximum Data rate configurable
    • SLR = High: 500 kbps
    • SLR = Low or floating: 20 Mbps
  • Bus I/O protection
    • ±16-kV HBM ESD
    • ±8-kV IEC 61000-4-2 Contact discharge
    • ±15-kV IEC 61000-4-2 Air gap discharge
    • ±4-kV IEC 61000-4-4 Fast transient burst
    • ±16-V bus fault protection (absolute max voltage on bus pins)
  • Extended industrial temperature range: -40°C to 125°C
  • Low power consumption
    • Shutdown supply current < 5 µA
    • Quiescent current during operation < 3 mA
  • Glitch-free power-up/power-down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • 1/8 Unit load (Up to 256 bus nodes)
  • Small, space-saving thermally efficient 10-pin VSON package (3 mm x 3 mm)
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3-V to 5.5-V Supply voltage
  • Differential output exceeds 2.1 V for PROFIBUS compatibility with 5-V supply
  • Half-duplex RS-422/RS-485
  • Pin controlled on-chip 120 Ω termination resistor between the bus pins
  • Maximum Data rate configurable
    • SLR = High: 500 kbps
    • SLR = Low or floating: 20 Mbps
  • Bus I/O protection
    • ±16-kV HBM ESD
    • ±8-kV IEC 61000-4-2 Contact discharge
    • ±15-kV IEC 61000-4-2 Air gap discharge
    • ±4-kV IEC 61000-4-4 Fast transient burst
    • ±16-V bus fault protection (absolute max voltage on bus pins)
  • Extended industrial temperature range: -40°C to 125°C
  • Low power consumption
    • Shutdown supply current < 5 µA
    • Quiescent current during operation < 3 mA
  • Glitch-free power-up/power-down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • 1/8 Unit load (Up to 256 bus nodes)
  • Small, space-saving thermally efficient 10-pin VSON package (3 mm x 3 mm)

The bus pins are immune to high levels of IEC Contact Discharge ESD events, eliminating the need for additional system level protection components. The device operates from a single 3-V to 5.5-V supply. The wide common-mode voltage range and low input leakage on bus pins makes the device suitable for multi-point applications over long cable runs.

THVD1454 is available in space-saving thermally efficient 10-VSON package (3 mm x 3 mm). The device is characterized for ambient temperature from –40°C to 125°C.

The bus pins are immune to high levels of IEC Contact Discharge ESD events, eliminating the need for additional system level protection components. The device operates from a single 3-V to 5.5-V supply. The wide common-mode voltage range and low input leakage on bus pins makes the device suitable for multi-point applications over long cable runs.

THVD1454 is available in space-saving thermally efficient 10-VSON package (3 mm x 3 mm). The device is characterized for ambient temperature from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
THVD1424 ACTIVE RS-485 transceiver with slew-rate control, integrated switchable termination and duplex switching Supports half and full duplex configuration

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet THVD1454 3-V to 5.5-V Half Duplex RS-485 Transceiver With Integrated120 Ω Switchable Termination and Slew Rate Control datasheet (Rev. A) PDF | HTML Jul 21, 2023
White paper Reduce System Design Time and Cost with Flexible RS-485 Transceivers (Rev. C) PDF | HTML Jun 1, 2023
Certificate THVD1454EVM EU RoHS Declaration of Conformity (DoC) Sep 20, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THVD1454EVM — THVD1454 evaluation module for RS-485 transceiver with integrated 120-Ω switchable termination

The THVD1424EVM provides a quick way to evaluate TI’s THVD1454.  The THVD1454 is a half duplex RS-485 transceiver with selectable data rate and switchable integrated termination resistors in the 10-VSON (DRC) package.

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-010947 — High-resolution, low-latency, compact absolute angle encoder reference design with AMR sensor

This reference design demonstrates a small form factor, absolute, single-turn, magnetic rotary angle encoder circuit design using a high-precision analog AMR 360° angle sensor with sine and cosine differential ratio metric analog outputs and integrated quadrant detection using Hall sensors. The (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos