THVD2429

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -42 to 42 Common-mode range (V) -25 to 25 Number of nodes 256 Features Extended common mode, IEC ESD protection, Surge protection Isolated No Supply current (max) (µA) 5000 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 20 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -42 to 42 Common-mode range (V) -25 to 25 Number of nodes 256 Features Extended common mode, IEC ESD protection, Surge protection Isolated No Supply current (max) (µA) 5000 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) VSON (DRC) 10 9 mm² (3 mm × 3 mm)
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3V to 5.5V Supply Voltage
  • Industry’s smallest surge-integrated RS-485 device in 9mm2 package
  • VIO Support from 1.65V to VCC supply level
  • Bus I/O protection
    • ± 3kV/42Ω IEC 61000-4-5 1.2/50µs surge (SOIC)
    • ± 1.5kV/42Ω IEC 61000-4-5 1.2/50µs surge (VSON)
    • ± 8kV IEC 61000-4-2 Contact discharge
    • ± 4kV IEC 61000-4-4 Electrical fast transient
    • ± 15kV HBM ESD
    • ± 42V DC bus fault
  • Available in two speed grades
    • THVD2419: 250kbps
    • THVD2429: 20Mbps
  • Extended ambient temperature range: -40°C to 125°C
  • Extended operational common-mode range: ± 25V
  • Large receiver hysteresis for noise rejection
  • Low power consumption in shutdown mode: < 5µA
  • Glitch-free power-up and down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • 1/8 Unit load (up to 256 bus nodes)
  • Industry standard 8-pin SOIC for drop-in compatibility
  • Small surge-integrated RS-485 device in 3mm x 3mm leadless (VSON) package
  • Meets or exceeds the requirements of the TIA/EIA-485A standard
  • 3V to 5.5V Supply Voltage
  • Industry’s smallest surge-integrated RS-485 device in 9mm2 package
  • VIO Support from 1.65V to VCC supply level
  • Bus I/O protection
    • ± 3kV/42Ω IEC 61000-4-5 1.2/50µs surge (SOIC)
    • ± 1.5kV/42Ω IEC 61000-4-5 1.2/50µs surge (VSON)
    • ± 8kV IEC 61000-4-2 Contact discharge
    • ± 4kV IEC 61000-4-4 Electrical fast transient
    • ± 15kV HBM ESD
    • ± 42V DC bus fault
  • Available in two speed grades
    • THVD2419: 250kbps
    • THVD2429: 20Mbps
  • Extended ambient temperature range: -40°C to 125°C
  • Extended operational common-mode range: ± 25V
  • Large receiver hysteresis for noise rejection
  • Low power consumption in shutdown mode: < 5µA
  • Glitch-free power-up and down for hot plug-in capability
  • Open, short, and idle bus failsafe
  • 1/8 Unit load (up to 256 bus nodes)
  • Industry standard 8-pin SOIC for drop-in compatibility
  • Small surge-integrated RS-485 device in 3mm x 3mm leadless (VSON) package

THVD24x9 devices are half-duplex RS-485 transceivers with integrated surge protection. Surge protection is achieved by integrating transient voltage suppressor (TVS) diodes in the standard 8-pin SOIC (D) package as well as small 10-pin VSON package. This feature increases the reliability by providing better immunity to noise transients coupled to the data cable which eliminates the need for external protection components.

THVD24x9 devices in the standard pin-out SOIC package operate from a single 3.3V or 5V supply. In addition, THVD24x9 devices in 10-pin VSON package support an additional VIO supply to operate the IOs from as low as 1.65V supply level. The devices in this family feature a wide common-mode voltage range making them suitable for multi-point applications over long cable runs.

THVD24x9 devices are half-duplex RS-485 transceivers with integrated surge protection. Surge protection is achieved by integrating transient voltage suppressor (TVS) diodes in the standard 8-pin SOIC (D) package as well as small 10-pin VSON package. This feature increases the reliability by providing better immunity to noise transients coupled to the data cable which eliminates the need for external protection components.

THVD24x9 devices in the standard pin-out SOIC package operate from a single 3.3V or 5V supply. In addition, THVD24x9 devices in 10-pin VSON package support an additional VIO supply to operate the IOs from as low as 1.65V supply level. The devices in this family feature a wide common-mode voltage range making them suitable for multi-point applications over long cable runs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
THVD2419 ACTIVE 3V-to-5.5V 250Kbps RS-485 transceiver with up to 3kV IEC surge and ±42V fault protection Supports 250kbps signaling rate

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet THVD24x9 3V to 5.5V RS-485 Transceivers With Integrated Surge and High Bus-Fault Protection in Small Packages datasheet (Rev. A) PDF | HTML Aug 12, 2024
Application note Simplifying Surge Protection for RS-485 Using Integrated Designs PDF | HTML May 20, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65HVD01-EVM — SN65HVD01 evaluation module

The SN65HVD01-EVM evaluation module (EVM) helps you evaluate device performance, supporting fast development and analysis of data transmission systems using the SN65HVD01DRC low-power transceiver at 250 kbps or 20 Mbps. Data, enable and bus signals can be powered from a 1.8-V to 3.3-V supply. (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

TIDA-010939 — Electric vehicle supply equipment front-end controller reference design

This reference design is an Electric Vehicle Supply Equipment (EVSE) front-end controller which acts as the central communication module for the EV charging process. The design supports AC and a wide range of global DC charging standards, including Combined Charging System (CCS), Guobiao/Tuijian (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos