Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.51 Slew rate (typ) (V/µs) 0.18 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.055 Vn at 1 kHz (typ) (nV√Hz) 19 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 60 CMRR (typ) (dB) 83 Iout (typ) (A) 0.01 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.125 Output swing headroom (to positive supply) (typ) (V) -0.125