DIYAMP-EVM

DIYAMP-EVM

Order now

Overview

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) and 12 popular amplifier configurations, including amplifiers, filters, stability compensation and comparator configurations for both single and dual supply.

DIYAMP-EVM enables quick and easy prototyping and uses common 0805 or 0603 surface-mount components. By configuring multiple combinations, the EVM enables you to build a wide array of evaluation circuits – from simple amplifier circuits to complex signal chains. The EVM is compatible with breadboard, subminiature version A (SMA), header and wired interface connection, and are cross compatible with most analog-to-digital converter (ADC) and digital-to-analog converter (DAC) EVMs.

In addition, the DIYAMP-EVM optimized layout reduces parasitics introduced by breadboard prototyping.

From datasheet to simulation to verification of your simulation, the DIYAMP-EVM family will provide you with the confidence to quickly move forward with your design.

Note: These boards are unpopulated, so order your op amp devices.

Features
  • Three packages to choose from: SC70-5, SOT23-5 and SOIC-8
  • 12 circuit configurations to choose from: Noninverting, inverting, active filters, difference amp, comparator and more
  • Dual-supply and single-supply configurations
  • PCB designed for high performance; optimized for each function
  • Multiple interface options: SMA, header, breadboard and wire
  • Designed for 0805 size components; 0603 size friendly
  • Schematic provided in silkscreen on the PCB
  • Multiple connector options for input and output connections: SMA, test point and wires

  • OPAMP-DIY-EVM board made up of 32 coupon boards
  • Terminal strip (Samtec part# TS-132-G-AA)

Audio op amps
OPA1655 — SoundPlus™ ultra-low noise and distortion, Burr-Brown™ single audio operational amplifier OPA1671 — Single supply, wide bandwidth (13MHz), low noise (7nV/RtHz), RRIO audio op amp OPA1677 — Low-distortion (-120 dB) low-noise (4.5 nV/rtHz) single audio operational amplifier

 

Comparators
TLV1871 — 40V, single-channel split-supply ground-sensing comparator

 

Difference amplifiers
INA500 — Low-power, greater than 1MΩ RIN, 13.5µA Iq small-size attenuating difference amplifier INA510-Q1 — Automotive 13MHz 1.8V-to-5.5V difference amplifier for differential to single-ended conversion

 

General-purpose op amps
LM2902BA — Quad, 36V 1.2MHz 2mV offset voltage operational amplifier LM321 — Single, 30-V, 1-MHz operational amplifier LM321LV — Single, 5.5-V, 1-MHz, 3-mV offset voltage operational amplifier LM324BA — Quad, 36V 1.2MHz 2mV offset voltage operational amplifier with -40°C to 85°C operation LM6211 — Single, 24-V, 17-MHz, RRO operational amplifier LM7301 — Single, 30-V, 4-MHz operational amplifier LM7321 — Single, 32-V, 20-MHz operational amplifier LM7321-Q1 — Automotive-grade, single, 32-V, 20-MHz operational amplifier LM7341 — Single, 32-V, 4.6-MHz operational amplifier LM8261 — Single 30-V 21-MHz operational amplifier LMC7101 — Single, 15.5-V, 1.1-MHz operational amplifier LMC7101Q-Q1 — Automotive-grade, single, 15.5-V, 1.1-MHz operational amplifier LMC7111 — Single, 11-V, 50-kHz operational amplifier LMV116 — Single, 12-V, 45-MHz operational amplifier LMV301 — Single, 5-V, 1-MHz, low 0.182-pA bias current operational amplifier LMV321 — Single, 5.5-V, 1-MHz, RRO operational amplifier LMV321-N — Single, 5.5-V, 1-MHz, RRO op amp LMV321-N-Q1 — Automotive-grade, single, 5.5-V, 1-MHz, RRO op amp LMV321A — Single, 5.5-V, 1-MHz, 4-mV offset voltage, RRO operational amplifier LMV321A-Q1 — Automotive, single-channel, 5.5-V, 1-MHz 4-mV offset voltage rail-to-rail output op amp LMV551 — Single, 5.5-V, 3-MHz, low quiescent current (37-μA) operational amplifier LMV551-Q1 — Automotive-grade, single, 5.5-V, 3-MHz, low quiescent current (37-μA) operational amplifier LMV611 — Single, 5.5-V, 1.5-MHz, RRIO operational amplifier LMV651 — Single, 5.5-V, 12-MHz operational amplifier LMV710-N — Single, 5-V, 5-MHz, RRIO, 40-mA output current operational amplifier LMV721 — Single, 5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV721-N — Single, 5.5-V, 10-MHz, low noise (8.5-nV/√Hz) operational amplifier LMV751 — Single, 5.5-V, 5-MHz, low noise (6.5-nV/√Hz), 1-mV offset operational amplifier LMV796 — Single, 5-V, 17-MHz, low noise (5.8-nV/√Hz) operational amplifier LMV796-Q1 — Automotive-grade, single, 5-V, 17-MHz, low noise (5.8-nV/√Hz) operational amplifier LMV821-N — Single, 5.5-V, 5.6-MHz, RRO operational amplifier LMV831 — Single, 5.5-V, 3.3-MHz, 64-mA output current, low noise (12-nV/√Hz) operational amplifier LMV851 — Single, 5.5-V, 8-MHz, 62-mA output current, low noise (11-nV/√Hz) operational amplifier LMV861 — Single, 5.5-V, 31-MHz, high output current (150-mA), low noise (8-nV/√Hz) operational amplifier LMV931-N — Single, 5.5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier LMV931-N-Q1 — Automotive-grade, single, 5.5-V, 1.5-MHz, 65-mA output current, RRIO operational amplifier LPV321-N — Single, 5-V, 152-kHz, low quiescent current (9-μA), RRO operational amplifier LPV511 — Single, 12-V, 27-kHz operational amplifier LPV521 — Single, 5.5V, 6.2kHz, 350nA quiescent current, 1.6V supply (min), RRIO operational amplifier LPV801 — Single, 5.5-V, 8-kHz, ultra low quiescent current (450-nA), 1.6-V min supply, RRO op amp MCP6291 — Single, 5.5-V, 10-MHz, 50-mA output current, low noise (8.7-nV/√Hz), RRIO operational amplifier OPA137 — Single, 36-V, 1-MHz operational amplifier with rail-to-rail input to V+ OPA170 — Single, 36-V, 1.2-MHz, low-power operational amplifier OPA170-Q1 — Automotive-grade, single, 36-V, 1.2-MHz, low-power operational amplifier OPA171 — Single, 36-V, 3-MHz, low-power operational amplifier OPA171-Q1 — Automotive-grade, single, 36-V, 3-MHz, low-power operational amplifier OPA172 — Single, 36-V, 10-MHz, low-power operational amplifier OPA2310 — Dual-channel, 5.5-V, 3-MHz high-output-current (150-mA) fast-shutdown (1-μs) operational amplifier OPA2323 — Dual, 5.5V, 20MHz, zero-cross low-noise (6nV/√Hz) RRIO operational amplifier OPA244 — Single, 36-V, 430-kHz, low-power operational amplifier OPA2993 — Dual, 32V, 20MHz RRIO bipolar op amp with high speed-to-power ratio (400μA) OPA310 — Single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown (1 μs) operational amplifier OPA310-Q1 — Automotive, single, 5.5-V, 3-MHz high-output-current (150 mA) fast-shutdown operational amplifier OPA313 — Single, 5.5-V, 1-MHz, low quiescent current (50-μA), RRIO operational amplifier OPA314 — Single, 5.5-V, 3-MHz, low noise (4.6-nV/√Hz), RRIO operational amplifier OPA314-Q1 — Automotive-grade, single, 5.5-V, 3-MHz, low noise (4.6-nV/√Hz), RRIO operational amplifier OPA316 — Single, 5.5-V, 10-MHz, 50-mA output current, low noise (11-nV/√Hz), RRIO operational amplifier OPA316-Q1 — Automotive-grade, single, 5.5-V, 10-MHz, 50-mA output current, low noise (11-nV/√Hz), RRIO op amp OPA322 — Single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) operational amplifier OPA322-Q1 — Automotive-grade, single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) op amp OPA323 — Single, 5.5V, 20MHz, zero-cross low-noise (6nV/√Hz) RRIO operational amplifier OPA337 — Single, 5.5-V, 3-MHz, RRO operational amplifier OPA338 — Single, 5.5-V, 62.5-MHz, RRO operational amplifier OPA342 — Single, 5.5-V, 1-MHz, low bias current (0.2-pA), RRIO operational amplifier OPA343 — Single, 5.5-V, 5.5-MHz, RRIO operational amplifier OPA344 — Single, 5.5-V, 1-MHz, 1-mV offset, RRIO operational amplifier OPA345 — Single, 5.5-V, 3-MHz, RRIO operational amplifier OPA347 — Single, 5.5-V, 350-kHz, low quiescent current (20-μA), RRIO operational amplifier OPA348 — Single, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier OPA348-Q1 — Automotive-grade, single, 5.5-V, 1-MHz, low quiescent current (45-μA), RRIO operational amplifier OPA349 — Single, 5.5-V, 70-kHz, low quiescent current (1-μA), RRIO operational amplifier OPA353 — Single, 5.5-V, 44-MHz, low noise (7-nV/√Hz), RRIO operational amplifier OPA364 — Single, 5.5-V, 7-MHz, RRIO operational amplifier OPA374 — Single, 5.5-V, 6.5-MHz, RRIO operational amplifier OPA375 — OPAx375, 500uV, 10-MHz, Low Broadband Noise, RRO, Operational Amplifier OPA4323 — Quad, 5.5-V, 20-MHz, zero-cross low-noise (6 nV/√Hz) RRIO operational amplifier OPA703 — Single, 12-V, 1-MHz, low-offset operational amplifier OPA704 — Single, 12-V, 3-MHz operational amplifier OPA705 — Single, 12-V, 1-MHz operational amplifier OPA725 — Single, 12-V, 20-MHz operational amplifier OPA743 — Single, 12-V, 7-MHz operational amplifier OPA990 — Single, 40-V, 1.1-MHz, low-power operational amplifier OPA991 — Single, 40-V 4.5-MHz low-power operational amplifier OPA991-Q1 — Automotive, single, 40-V 4.5-MHz low-power operational amplifier OPA992-Q1 — Automotive, single, 40-V, 10-MHz rail-to-rail input and output low-noise operational amplifier TL071H — Single, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL081H — Single, 40-V, 5.25-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation TL343 — Single, 30-V, 1-MHz, In to V- operational amplifier TLV170 — Single, 36-V, 1.2-MHz, low-power operational amplifier for cost-sensitive applications TLV171 — Single, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications TLV171-Q1 — Automotive-grade, single, 36-V, 3-MHz, low-power op amp for cost-sensitive applications TLV172 — Single, 36-V, 10-MHz, low-power operational amplifier for cost-sensitive applications TLV2211 — Single, 10-V, 65-kHz operational amplifier with high output current (10 mA) TLV2221 — Single, 10-V, 510-kHz operational amplifier with high output current (10 mA) TLV2231 — Single, 10-V, 2-MHz operational amplifier TLV2241 — Single, 12-V, 5.5-kHz operational amplifier TLV2361 — Single, 5-V, 7-MHz, low noise (8-nV/√Hz) operational amplifier TLV2371 — Single, 16-V, 3-MHz, RRIO operational amplifier TLV2371-Q1 — Automotive-grade, single, 16-V, 3-MHz, RRIO operational amplifier TLV2381 — Single, 16-V, 160-kHz, RRIO operational amplifier TLV2401 — Single, 16-V, 5.5-kHz operational amplifier TLV2401-Q1 — Automotive-grade, single, 16-V, 5.5-kHz operational amplifier TLV2451 — Single, 6-V, 220-kHz, low quiescent current (23-μA), RRIO operational amplifier TLV2451A — Single, 6-V, 220-kHz, low quiescent current (23-μA), 1-mV offset, RRIO operational amplifier TLV2461 — Single, 6-V, 6.4-MHz, RRIO operational amplifier TLV2471 — Single, 6-V, 2.8-MHz, RRIO operational amplifier TLV2471-Q1 — Automotive-grade, single, 6-V, 2.8-MHz, RRIO operational amplifier TLV2471A — Single, 6-V, 2.8-MHz, 1.6-mV offset, RRIO operational amplifier TLV2621 — Single, 5.5-V, 11-MHz, RRO operational amplifier TLV2631 — Single, 5.5-V, 9-MHz, RRO operational amplifier TLV271 — Single, 16-V, 3-MHz operational amplifier TLV271-Q1 — Automotive-grade, single, 16-V, 3-MHz operational amplifier TLV2711 — Single, 10-V, 65-kHz operational amplifier TLV2721 — Single, 10-V, 510-kHz operational amplifier TLV2731 — Single, 10-V, 2-MHz operational amplifier with low offset drift (0.5 uV/C) TLV2761 — Single, 3.6-V, 500-kHz, RRIO operational amplifier TLV2771 — Single, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier TLV2771-Q1 — Automotive-grade, single, 5.5-V, 5.1-MHz, high slew rate (10.5-V/μs) operational amplifier TLV2771A — Single, 5.5-V, 5.1-MHz, 1.6-mV offset, high slew rate (10.5-V/μs) operational amplifier TLV2781 — Single, 3.6-V, 8-MHz, RRIO operational amplifier TLV27L1 — Single, 16-V, 160-kHz operational amplifier TLV313 — Single, 5.5-V, 1-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV313-Q1 — Automotive-grade, single, 5.5-V, 1-MHz, RRIO operational amplifier TLV314 — Single, 5.5-V, 3-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV314-Q1 — Automotive-grade, single, 5.5-V, 3-MHz, low quiescent current (65-μA), RRIO operational amplifier TLV316 — Single, 5.5-V, 10-MHz, RRIO operational amplifier TLV316-Q1 — Automotive-grade, single, 5.5-V, 10-MHz, RRIO operational amplifier TLV379 — Single, 5.5-V, 90-kHz, low quiescent current (4-μA), RRIO operational amplifier TLV521 — Single, 5.5-V, 6-kHz, ultra-low quiescent current (350-nA), RRIO operational amplifier TLV6001 — Single, 5.5-V, 1-MHz, RRIO operational amplifier TLV6001-Q1 — Automotive-grade, single, 5.5-V, 1-MHz, RRIO operational amplifier TLV6741 — Single, 5.5-V, 10-MHz, low noise (4.6-nV/√Hz) operational amplifier TLV8541 — Single, 3.6-V, 8-kHz, ultra-low quiescent current (550-nA), RRIO operational amplifier TLV8801 — Single, 5.5-V, 6-kHz, ultra low quiescent current (450-nA), RRIO operational amplifier TLV9001 — One-channel, 1-MHz rail-to-rail input and output 1.8-V to 5.5-V operational amplifier TLV9001-Q1 — Automotive, single-channel, 5.5-V 1-MHz rail-to-rail input and output operational amplifier TLV9044-Q1 — Automotive, quad, 5.5V, 350kHz ultra-low 1.2V op amp with low quiescent current (10μA) TLV9051 — Single, 5.5-V, 5-MHz, 15-V/μs slew rate, RRIO operational amplifier for cost-optimized applications TLV9051-Q1 — Automotive, single, 5.5V, 5MHz, 15V/μs slew rate, RRIO operational amplifier TLV9061 — Single, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications TLV9061-Q1 — Automotive, single, 5.5-V 10-MHz rail-to-rail input and output operational amplifier TLV9151-Q1 — Automotive, single-channel, 16V, 4.5MHz low offset voltage low-noise operational amplifier TLV9301 — Single, 40-V, 1-MHz, low-power operational amplifier TLV9351-Q1 — Automotive, single-channel, 3.5MHz, 40V rail-to-rail output MUX-friendly operational amplifier TLV9352-Q1 — Automotive-grade, dual, 40-V, 3.5-MHz, low-power operational amplifier TS321-Q1 — Automotive-grade, single, 30-V, 800-kHz operational amplifier TSV911 — Single, 5.5-V, 8-MHz, RRIO operational amplifier TSV911A-Q1 — Automotive, single-channel, 5.5-V 8-MHz rail-to-rail input and output operational amplifier

 

Power op amps
OPA2591 — Dual 85V high speed-to-power ratio (100V/µs to 400µA), precision (100µV offset) amplifier OPA455 — 150-V, wide bandwidth 6.5-MHz, high-slew rate 32-V/µs unity-gain stable op amp OPA591 — Single 85V high speed-to-power ratio (100V/µs to 400µA), precision (100µV offset) amplifier OPA596 — 85V high speed (100V/µs) to power (400µA) ratio precision op-amp in small package

 

Precision op amps (Vos<1mV)
LMP7704-SP — Radiation-hardened, QML-V, precision low-input-bias wide-supply-range amplifier with RRIO OPA186 — Single, 24-V, low-power (90 μA) 5-μV-offset zero-drift op amp with rail-to-rail input and o OPA205 — Single, rail-to-rail bipolar precision e-trim™ op amp with low input bias current and low noise OPA210 — 2.2-nV/√Hz, low-power, 36-V operational amplifier OPA2145 — Dual, 5.5-MHz, high slew rate, low-noise, low-power, RRO precision JFET operational amplifier OPA2202 — Low-noise (0.2 µVPP, 9 nV/√Hz), heavy-capacitive-drive (25 nF) dual super-beta precision op amp OPA2205 — Dual, rail-to-rail bipolar precision e-trim™ op amp with low input bias current and low noise OPA2206 — OVP ±40-V, low-power, low-noise, precision amplifier with e-trim™ and super beta input transistors OPA2392 — Dual, low-offset (10μV), low-noise (4.4nV/rtHz @10kHz) femtoamp-bias-current e-trim™ op amp OPA2486 — Dual, 48V, 5MHz, zero-drift, mux-friendly,  CMOS precision operational amplifier OPA2596 — Dual-channel 85V high speed-to-power ratio (100V/µs to 400µA) precision operational amplifier OPA387 — Ultra-high precision (2 µV), zero-drift (0.003 µV/C), low-input-bias-current op amp (single) OPA391 — Micropower, single, high-precision low-bias-current RRIO op amp with high speed-to-power ratio OPA396 — Single, micropower (24 μA), low-offset (100 μV), high speed-to-power ratio RRIO op amp OPA397 — Single, low-offset (60 µV), low-noise, low-bias-current RRIO e-trim™ operational amplifier OPA4186 — Quad, 24-V, low-power (90 μA) 5-μV-offset zero-drift op amp with rail-to-rail input and output OPA4189 — Quad, 14-MHz, MUX-friendly, zero-drift, rail-to-rail-output, precision operational amplifier OPA4396 — Quad, micropower (24 μA), low-offset (100 μV), high speed-to-power ratio RRIO operational amplifier OPA4488 — Quad, 48V, 14MHz, zero-drift mux-friendly CMOS precision operational amplifier OPA486 — Single, 48V, 5MHz, zero-drift, multiplexer-friendly CMOS precision operational amplifier OPA4H838-SEP — Radiation-tolerant, 10MHz, zero-drift, zero-crossover, RRIO precision operational amplifier TLV2186 — Low power,  rail-to-rail input and output, 24-V, zero-drift operational amplifier TLV2387 — Dual, ultra-high-precision (10 μV) zero-drift (0.01 μV/°C) low-input-bias-current op amp TLV2886 — Dual, 36V, 5MHz, zero-drift, mux-friendly, cost-optimized CMOS precision operational amplifier TLV2888 — Dual, 36V, 14MHz, zero-drift, mux-friendly CMOS precision operational amplifier TLV387 — Single, ultra-high-precision (10 μV) zero-drift (0.01 μV/°C) low-input-bias-current op amp TLV4387 — Quad, ultra-high-precision (10 μV) zero-drift (0.01 μV/°C) low-input-bias-current op amp TLV4888 — Quad, 36V, 14MHz, zero-drift, mux-friendly CMOS precision operational amplifier TLV6003 — Single ultra-low power (980nA), 16-V precision rail-to-rail input and output operational amplifier TLV886 — Single, 36V, 5MHz, zero-drift, multiplexer-friendly CMOS precision operational amplifier TLV888 — Single, 36V, 14MHz, zero-drift, mux-friendly CMOS precision operational amplifier

 

Protocol & bus switches & muxes
TMUX121 — 2-pF, 3.3-V, 2:1 (SPDT), 2-channel, switch with 1.8-V compatible logic TMUX131 — Low capacitance, 3.6-V, 3:1, 2-channel, powered-off protected switch with 1.8-V logic
Download View video with transcript Video
Important note
The DIYAMP-EVM is also available with multi-channels. To learn more about the two-channel version, visit the DUAL-DIYAMP-EVM.

Order & start development

Evaluation board

DIYAMP-SC70-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DIYAMP-SC70-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

close
Version: null
Release date:
Evaluation board

DIYAMP-SOIC-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DIYAMP-SOIC-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

close
Version: null
Release date:
Evaluation board

DIYAMP-SOT23-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DIYAMP-SOT23-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* EVM User's guide DIYAMP-SC70-EVM PDF | HTML Jul 28, 2017
* EVM User's guide DIYAMP-SOT23-EVM Jul 28, 2017
* EVM User's guide DUAL-DIYAMP-EVM Jul 18, 2017
* EVM User's guide DIYAMP-SOIC-EVM User's Guide (Rev. A) PDF | HTML May 12, 2017
Certificate DIYAMP-SC70-EVM EU Declaration of Conformity (DoC) Jan 2, 2019
Certificate DIYAMP-SOT23-EVM EU Declaration of Conformity (DoC) Jan 2, 2019
Certificate DIYAMP-SOIC-EVM EU Declaration of Conformity (DoC) Jan 2, 2019
Technical article Do-it-yourself: Three ways to stabilize op amp capacitive loads PDF | HTML Aug 1, 2017

Related design resources

Hardware development

EVALUATION BOARD
DIP-ADAPTER-EVM — DIP adapter evaluation module DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module for SOIC package OPAMPEVM-MSOPTSSOP — Universal EVM for Single/Dual/Quad OpAmps with/without Shutdown in MSOP/TSSOP Packages OPAMPEVM-SOIC — Universal evaluation module for single/dual/quad op amps with or without shutdown in SOIC packages OPAMPEVM-SOT23 — Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos