Product details

Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.65 Vs (max) (V) 8 Vs (min) (V) 2 Rating Catalog Iq per channel (typ) (mA) 0.07 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 2 VICR (max) (V) 7 VICR (min) (V) 0
Number of channels 2 Output type Open-collector, Open-drain Propagation delay time (µs) 0.65 Vs (max) (V) 8 Vs (min) (V) 2 Rating Catalog Iq per channel (typ) (mA) 0.07 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In to V- Operating temperature range (°C) -40 to 85 Input bias current (±) (max) (nA) 2 VICR (max) (V) 7 VICR (min) (V) 0
TSSOP (PW) 8 19.2 mm² (3 mm × 6.4 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) PDIP (P) 8 92.5083 mm² (9.81 mm × 9.43 mm)
  • Wide range of supply voltages: 2V to 8V
  • Wide range of supply voltages: 2.7V to 8V (TLV2352IDR and TLV2352IPWR only)
  • Fully characterized at 3V and 5V
  • Very-low supply-current drain: 120µA typical at 3V
  • Output compatible with TTL, MOS, and CMOS
  • Fast response time: 200ns typical for TTL-level input step
  • High input impedance: 1012Ω typical
  • Extremely low input bias current: 5pA typical
  • Common-mode input voltage range includes ground
  • Built-in ESD protection
  • Wide range of supply voltages: 2V to 8V
  • Wide range of supply voltages: 2.7V to 8V (TLV2352IDR and TLV2352IPWR only)
  • Fully characterized at 3V and 5V
  • Very-low supply-current drain: 120µA typical at 3V
  • Output compatible with TTL, MOS, and CMOS
  • Fast response time: 200ns typical for TTL-level input step
  • High input impedance: 1012Ω typical
  • Extremely low input bias current: 5pA typical
  • Common-mode input voltage range includes ground
  • Built-in ESD protection

The TLV2352 consists of two independent, lowpower comparators specifically designed for single power-supply applications and operates with powersupply rails as low as 2V (2.7V TLV2352IDR and TLV2352IPWR only). When powered from a 3V supply, the typical supply current is only 120µA.

The TLV2352 is designed using the Texas Instruments CMOS technology and therefore features an extremely high input impedance (typically greater than 1012Ω), which allows direct interfacing with high-impedance sources. The outputs are N-channel open-drain configurations that require an external pullup resistor to provide a positive output voltage swing, and can be connected to achieve positivelogic wired-AND relationships. The TLV2352I is fully characterized at 3V and 5V for operation from –40°C to 85°C. The TLV2352M is fully characterized at 3V and 5V for operation from –55°C to 125°C.

The TLV2352 has internal electrostatic discharge (ESD) protection circuits and has been classified with a 1000V ESD rating using Human Body Model testing. However, care must be exercised in handling this device as exposure to ESD can result in degradation of the device parametric performance.

The TLV2352 consists of two independent, lowpower comparators specifically designed for single power-supply applications and operates with powersupply rails as low as 2V (2.7V TLV2352IDR and TLV2352IPWR only). When powered from a 3V supply, the typical supply current is only 120µA.

The TLV2352 is designed using the Texas Instruments CMOS technology and therefore features an extremely high input impedance (typically greater than 1012Ω), which allows direct interfacing with high-impedance sources. The outputs are N-channel open-drain configurations that require an external pullup resistor to provide a positive output voltage swing, and can be connected to achieve positivelogic wired-AND relationships. The TLV2352I is fully characterized at 3V and 5V for operation from –40°C to 85°C. The TLV2352M is fully characterized at 3V and 5V for operation from –55°C to 125°C.

The TLV2352 has internal electrostatic discharge (ESD) protection circuits and has been classified with a 1000V ESD rating using Human Body Model testing. However, care must be exercised in handling this device as exposure to ESD can result in degradation of the device parametric performance.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLV2352 Dual Low-Voltage Differential Comparators datasheet (Rev. D) PDF | HTML Jul 22, 2025
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLV2352 PSpice Model

SLCJ030.ZIP (1 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
PDIP (P) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos