Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.26 Vs (max) (V) 5.5 Vs (min) (V) 1.6 Rating Catalog Features Fail-safe, Hysteresis, POR Iq per channel (typ) (mA) 0.005 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.6 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.26 Vs (max) (V) 5.5 Vs (min) (V) 1.6 Rating Catalog Features Fail-safe, Hysteresis, POR Iq per channel (typ) (mA) 0.005 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.005 VICR (max) (V) 5.6 VICR (min) (V) 0
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 X2SON (DPW) 5 0.64 mm² 0.8 x 0.8
  • Ultra-small packages: X2SON (0.8 × 0.8 mm2) , WSON (2 × 2 mm2)
  • Standard packages: SOT23, SC70, VSSOP
  • Wide supply voltage range of 1.6 V to 6.5 V
  • Quiescent supply current of 5 µA
  • Low propagation delay of 260 ns
  • Rail-to-rail common-mode input voltage
  • Internal hysteresis
  • Push-pull and open-drain output options
  • No phase reversal for over driven inputs
  • –40°C to 125°C Operating ambient temperature
  • Ultra-small packages: X2SON (0.8 × 0.8 mm2) , WSON (2 × 2 mm2)
  • Standard packages: SOT23, SC70, VSSOP
  • Wide supply voltage range of 1.6 V to 6.5 V
  • Quiescent supply current of 5 µA
  • Low propagation delay of 260 ns
  • Rail-to-rail common-mode input voltage
  • Internal hysteresis
  • Push-pull and open-drain output options
  • No phase reversal for over driven inputs
  • –40°C to 125°C Operating ambient temperature

The TLV7011/7021 (single-channel) and TLV7012/7022 (dual-channel) are micro-power comparators that feature low-voltage operation with rail-to-rail input capability. These comparators are available in an ultra-small, leadless package measuring 0.8 mm × 0.8 mm and standard leaded packages, making them applicable for space-critical designs like smartphones and other portable or battery-powered applications.

The TLV701x and TLV702x offer an excellent speed-to-power combination with a propagation delay of 260 ns and a quiescent supply current of 5 µA. This combination of fast response time at micropower enables power conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6 V to 6.5 V, these comparators are compatible with 3-V and 5-V systems.

These comparators also feature no output phase inversion with overdriven inputs and internal hysteresis. These features make this family of comparators well suited for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.

The TLV701x have push-pull output stages capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load. The TLV702x have open-drain output stages that can be pulled beyond VCC, making it appropriate for level translators and bipolar to single-ended converters.

The TLV7011/7021 (single-channel) and TLV7012/7022 (dual-channel) are micro-power comparators that feature low-voltage operation with rail-to-rail input capability. These comparators are available in an ultra-small, leadless package measuring 0.8 mm × 0.8 mm and standard leaded packages, making them applicable for space-critical designs like smartphones and other portable or battery-powered applications.

The TLV701x and TLV702x offer an excellent speed-to-power combination with a propagation delay of 260 ns and a quiescent supply current of 5 µA. This combination of fast response time at micropower enables power conscious systems to monitor and respond quickly to fault conditions. With an operating voltage range of 1.6 V to 6.5 V, these comparators are compatible with 3-V and 5-V systems.

These comparators also feature no output phase inversion with overdriven inputs and internal hysteresis. These features make this family of comparators well suited for precision voltage monitoring in harsh, noisy environments where slow-moving input signals must be converted into clean digital outputs.

The TLV701x have push-pull output stages capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load. The TLV702x have open-drain output stages that can be pulled beyond VCC, making it appropriate for level translators and bipolar to single-ended converters.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TLV701x and TLV702x Small-Size, Low-Power, Low-Voltage Comparators datasheet (Rev. F) PDF | HTML 09 Mar 2020
Application brief High Speed Current Sensing for Data Center mCRPS Standards PDF | HTML 07 Apr 2026
Circuit design High-speed overcurrent detection circuit (Rev. B) PDF | HTML 02 Oct 2024
Circuit design Low-power, bidirectional current-sensing circuit (Rev. B) PDF | HTML 02 Oct 2024
Application brief GPIO Pins Power Signal Chain in Personal Electronics Running on Li-Ion Batteries 12 Feb 2018
Application note Nano-Power Battery Monitoring in Personal Electronics 08 Dec 2017
Application note Designing and Manufacturing with TI's X2SON Packages 23 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

PSEMTHR24EVM-081 — Mother board for 24-port IEEE 802.3bt ready PSE system

PSEMTHR24EVM-081 is the base board for the TPS23881 and TPS23882 PSE controllers. This board contains 24 2-Pair / 4-Pair ports that can that can be used to send up to 30W/port for IEEE 802.3at applications and up to 90W/port for IEEE 802.3bt applications.

Not available on TI.com
Evaluation board

SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages

The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)

User guide: PDF
Not available on TI.com
Simulation model

TLV7021 and TLV7022 PSpice Model

SLVMDN4.ZIP (884 KB) - PSpice Model
Simulation model

TLV7021 and TLV7022 TINA-TI Macro and Reference Design

SLVMDN5.ZIP (9 KB) - TINA-TI Reference Design
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Design tool

CIRCUIT060075 — High-speed overcurrent detection circuit

This high-speed, low-side overcurrent detection solution is implemented with a single zero-drift fast-settling amplifier (OPA388) and one high-speed comparator (TLV3201). This circuit is designed for applications that monitor fast current signals and overcurrent events, such as current detection in (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-050042 — 1-s to 6-s, up to 1.5-A li-ion battery charger reference design with switching CC source

This reference design demonstrates a cost-optimized onboard battery-charger solution for mid- or low-end vacuum robots, which has up to 1.5-A charging-current capability with a small layout area, providing ±3% charging-voltage accuracy and ±3% charging-current accuracy.

The design enables a stable (...)

Design guide: PDF
Schematic: PDF
Reference designs

PMP21943 — 48-V / 25-A negative-to-positive synchronous buck-boost reference design for power amplifiers

This reference design is a negative-to-positive synchronous buck-boost converter for power amplifier applications. The circuit is powered from the nominal -48-V system source to provide an output voltage of +48 V at 25 A. The design uses two dual synchronous boost controllers for 4-phase operation (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-010043 — Efficient, high-current, linear LED driver reference design for SpO2 and other medical applications

This reference design provides a protected, efficient (headroom-controlled), high-current (up to 1.5 A), linear (accurate and fast) light-emitting diode (LED) driver reference design to enable peripheral capillary oxygen saturation (SpO2) and other medical applications. A typical SpO2 application (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos