Product details

Type Latch Operate point (typ) (mT) 1, 3 Operate point (max) (mT) 1.7, 4 Release point (min) (mT) -4, -1.7 Supply current (µA) 6000 Bandwidth (kHz) 60 Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 26 Rating Catalog Operating temperature range (°C) -40 to 125 Output Open drain
Type Latch Operate point (typ) (mT) 1, 3 Operate point (max) (mT) 1.7, 4 Release point (min) (mT) -4, -1.7 Supply current (µA) 6000 Bandwidth (kHz) 60 Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 26 Rating Catalog Operating temperature range (°C) -40 to 125 Output Open drain
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • High-speed digital bipolar-latch Hall sensor
    • Low propagation delay: 5µs
    • Low jitter: 5µs
    • Bandwidth (BW): 60kHz
  • Supports a wide voltage range:
    • 2.5V to 26V
    • No external regulator required
  • Fast power-on time: 62.5µs
  • High precision thresholds:
    • ±3mT with ±1mT maximum variation
    • ±1mT with ±0.7mT maximum variation
  • Protection features:
    • Output short-circuit protection
    • Output current limitation
    • Overtemperature protection
  • Open-drain output (15mA sink)
  • Wide operating temperature range:
    • –40°C to 125°C
  • Small package and footprint:
    • Surface mount 3-pin SOT-23
      • 2.92mm × 2.37mm
  • High-speed digital bipolar-latch Hall sensor
    • Low propagation delay: 5µs
    • Low jitter: 5µs
    • Bandwidth (BW): 60kHz
  • Supports a wide voltage range:
    • 2.5V to 26V
    • No external regulator required
  • Fast power-on time: 62.5µs
  • High precision thresholds:
    • ±3mT with ±1mT maximum variation
    • ±1mT with ±0.7mT maximum variation
  • Protection features:
    • Output short-circuit protection
    • Output current limitation
    • Overtemperature protection
  • Open-drain output (15mA sink)
  • Wide operating temperature range:
    • –40°C to 125°C
  • Small package and footprint:
    • Surface mount 3-pin SOT-23
      • 2.92mm × 2.37mm

The TMAG5115 device is a high-performance Hall-effect latch sensor with fast propagation delay and low jitter. The device also has high sensitivity stability over temperature and offers integrated protection features designed for applications that require high RPM. The combination of low jitter and low propagation delay can help increase power efficiency and reduce parasitic system-level noise.

The device has an open-drain output stage with 15mA current sink capability. The TMAG5115 wide operating voltage range of 2.5V to 26V is designed for a wide range of industrial and commercial applications. Internal protection functions are provided for output short-circuit, overcurrent, and overtemperature conditions.

The TMAG5115 is available in the industry standard SOT-23 package.

The TMAG5115 device is a high-performance Hall-effect latch sensor with fast propagation delay and low jitter. The device also has high sensitivity stability over temperature and offers integrated protection features designed for applications that require high RPM. The combination of low jitter and low propagation delay can help increase power efficiency and reduce parasitic system-level noise.

The device has an open-drain output stage with 15mA current sink capability. The TMAG5115 wide operating voltage range of 2.5V to 26V is designed for a wide range of industrial and commercial applications. Internal protection functions are provided for output short-circuit, overcurrent, and overtemperature conditions.

The TMAG5115 is available in the industry standard SOT-23 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV5013 ACTIVE High voltage (up to 38V), high bandwidth (30kHz) Hall-effect latch Pin-for-pin solution with lower bandwidth and slower response

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMAG5115EVM — TMAG5115 evaluation module for high-sensitivity low-jitter high-voltage Hall-effect latches

The TMAG5115 is a family of high-performance, wide input voltage, low-output delay and low-jitter Hall-effect latch sensors. Designed for system challenges where higher magnetic precision is needed, each device variant exhibits a different magnetic sensitivity. The TMAG5115EVM follows a standard (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

TI-MAGNETIC-SENSE-SIMULATOR TI Magnetic sensing simulation tool

The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. Select from our portfolio of magnetic sensors to thoroughly emulate electro-mechanical performance of your design. The tool supports various magnet (...)
Supported products & hardware

Supported products & hardware

Products
Hall-effect latches & switches
  • DRV5011 Small size (available in WCSP and X2SON), low voltage (up to 5.5-V) Hall effect latch
  • DRV5012 Low power (as low as 3.3-µA), low voltage (up to 5.5-V) Hall effect latch
  • DRV5013 High voltage (up to 38V), high bandwidth (30kHz) Hall-effect latch
  • DRV5013-Q1 Automotive, high voltage (up to 38V), high bandwidth (30-kHz) Hall effect latch
  • DRV5015 High sensitivity (±2-mT), low voltage (up to 5.5-V) Hall effect latch
  • DRV5015-Q1 Automotive, high sensitivity (±2-mT), low voltage (up to 5.5-V) Hall effect latch
  • DRV5021 Low voltage (up to 5.5V), high bandwidth (up to 30 kHz) unipolar switch
  • DRV5021-Q1 Automotive 2.5-V to 5.5-V Hall effect unipolar switch
  • DRV5023 High voltage (up to 38V), high bandwidth (up to 30 kHz) unipolar switch
  • DRV5023-Q1 Automotive 2.7V to 38V Hall Effect Unipolar Switch
  • DRV5032 Low-power (5Hz, <1µA) low-voltage (up to 5.5V) switch
  • DRV5033 High voltage (up to 38V), high bandwidth (up to 30 kHz) omnipolar switch
  • DRV5033-Q1 Automotive 2.7V to 38V Hall Effect Omnipolar Switch
  • TMAG5110 High-sensitivity, 2D, dual-channel, Hall-effect latch
  • TMAG5110-Q1 Automotive, high-sensitivity, 2D, dual-channel, Hall-effect latch
  • TMAG5111 High-sensitivity, 2D, dual-channel, speed and direction outputs, Hall-effect latch
  • TMAG5111-Q1 Automotive, high-sensitivity, 2D, dual-channel, speed and direction outputs, Hall-effect latch
  • TMAG5115 High-speed Hall-effect latch with low jitter (fast response)
  • TMAG5123 High-voltage (up to 38 V), in-plane, high-precision switch
  • TMAG5123-Q1 Automotive, in-plane, high-precision, high-voltage switch
  • TMAG5124 Two-wire (current output), high-voltage (up to 38 V), high-precision switch for remote sensing
  • TMAG5124-Q1 Automotive 2-wire high-voltage (up to 38 V), high-precision switch
  • TMAG5131-Q1 Automotive low-power (10 Hz, 1 µA) low-voltage (down to 1.65 V) Hall-effect switch
  • TMAG5133 Low-tolerance high-sensitivity in-plane Hall-effect switch
  • TMAG5134 Low-tolerance high-sensitivity in-plane Hall-effect switch
  • TMAG5213 High-bandwidth (30-kHz), high-voltage (26 V) Hall-effect latch for low-cost applications
  • TMAG5230 High-performance small-size (WCSP) Hall-effect switch
  • TMAG5231 Low-power, low-voltage (1.65 V to 5.5 V) Hall-effect switch
  • TMAG5233 In-plane (X-axis) Hall-effect switch
  • TMAG5328 Resistor-adjustable, low-power Hall-effect switch
Linear Hall-effect sensors
  • DRV5053 High voltage (up to 38V), linear hall effect sensor
  • DRV5053-Q1 Automotive, high voltage (up to 38V), linear hall effect sensor
  • DRV5055 Ratiometric linear hall effect sensor with analog output
  • DRV5055-Q1 Automotive, ratiometric linear Hall-effect sensor with analog output
  • DRV5056 Ratiometric unipolar linear hall effect sensor with analog output
  • DRV5056-Q1 Automotive, ratiometric unipolar linear hall effect sensor with analog output
  • DRV5057 Linear hall effect sensor with digital PWM output
  • DRV5057-Q1 Automotive linear hall effect sensor with digital PWM output
  • TMAG5253 Low-power linear Hall-effect sensor with enable pin in ultrasmall X2SON package
Multi-axis linear & angle position sensors
  • TMAG3001 Three-axis linear Hall-effect sensor with I²C and programmable switch in wafer chip-scale package
  • TMAG5170 High-precision linear 3D Hall-effect sensor with serial peripheral interface
  • TMAG5170-Q1 Automotive, high-precision linear 3D Hall-effect sensor with serial peripheral interface
  • TMAG5170D-Q1 Automotive, high-precision, 3D linear Hall-effect dual-die sensor with SPI interface
  • TMAG5173-Q1 Automotive, high-precision, linear 3D Hall-effect sensor with I²C interface
  • TMAG5273 Low-power linear 3D Hall-effect sensor with I²C interface
  • TMAG6180-Q1 Automotive high-precision analog AMR angle sensor with 360° angle range
  • TMAG6181-Q1 Automotive high-precision analog AMR angle sensor with integrated turns counter
Hardware development
Evaluation board
  • DRV5011-5012EVM DRV5011 and DRV5012 Ultra-Low Power, Digital-Latch Hall Effect Sensor Evaluation Module
  • DRV5032-SOLAR-EVM DRV5032 Ultra-Low Power, 1.65V to 5.5V Hall Effect Switch Sensor Evaluation Module
  • DRV5055-5057EVM DRV5055, DRV5056 and DRV5057 linear Hall effect sensor evaluation module
  • DRV5055-ANGLE-EVM DRV5055 angle evaluation module
  • DRV5055EVM DRV5055 evaluation module
  • HALL-ADAPTER-EVM Hall sensor breakout adapter evaluation module
  • HALL-HINGE-EVM TMAG5231 evaluation module for Hall-effect hinge
  • HALL-HMI-ROCKER-EVM Evaluation module for human machine interface (HMI) rocker switch using Hall-effect switches
  • HALL-TRIGGER-EVM Evaluation module for contactless, Hall-effect variable-speed trigger with external field protection
  • LDC-HALL-HMI-EVM Evaluation module for inductive touch and magnetic dial contactless user-interface design
  • TMAG3001EVM TMAG3001 evaluation module for three-axis linear Hall-effect sensor with I²C and programmable switch
  • TMAG5110-5111EVM TMAG511x evaluation module for high-sensitivity, 2D, dual-channel, Hall-effect latches
  • TMAG5115EVM TMAG5115 evaluation module for high-sensitivity low-jitter high-voltage Hall-effect latches
  • TMAG5123EVM TMAG5123 in-plane high-precision Hall effect switch evaluation module
  • TMAG5124EVM TMAG5124 2-wire Hall-effect switch evaluation module
  • TMAG5133EVM TMAG5133 evaluation module
  • TMAG5134EVM TMAG5134 evaluation module
  • TMAG5170DEVM TMAG5170DEVM evaluation module for high-precision 3D linear Hall-effect dual-die sensor
  • TMAG5170UEVM TMAG5170 evaluation module
  • TMAG5173EVM TMAG5173-Q1 evaluation module for automotive, high-precision, linear 3D Hall-effect sensor with I²C
  • TMAG5233EVM TMAG5233 evaluation module
  • TMAG5253EVM TMAG5253 evaluation module for low-power linear Hall-effect sensor
  • TMAG5273EVM TMAG5273 evaluation module for low-power, linear 3D Hall-effect sensor with I²C interface
  • TMAG5328EVM TMAG5328 evaluation module for resistor-adjustable, low-power Hall-effect switch
  • TMAG6180-6181EVM TMAG6180 and TMAG6181 evaluation module with differential sine and cosine analog outputs
Software
Calculation tool
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos