Product details

Type Omnipolar switch, Unipolar switch Supply current (µA) 0.405, 0.405, 0.44, 0.44, 0.79, 0.79, 0.944, 0.944 Bandwidth (kHz) 0.00125, 0.005, 0.01, 0.02 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 125 Output Push-Pull output driver
Type Omnipolar switch, Unipolar switch Supply current (µA) 0.405, 0.405, 0.44, 0.44, 0.79, 0.79, 0.944, 0.944 Bandwidth (kHz) 0.00125, 0.005, 0.01, 0.02 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 125 Output Push-Pull output driver
SOT-23 (DBV) 3 8.12 mm² 2.9 x 2.8 X1LGA (ZFC) 4 1.17 mm² 1.3 x 0.9
  • Supply range: 1.65V to 5.5V
  • Operating temperature range: –40°C to 125°C
  • In-plane axis of sensitivity
  • Integrated magnetic concentrator
  • Magnetic pole detection options:
    • Omnipolar
    • Dual-unipolar
  • Output type:
    • Push-pull
    • Open-drain
  • Available in both active low and active high
  • Magnetic operate points (BOP)
    • 0.9mT
    • 1.0mT
    • 1.3mT
    • 1.5mT
    • 2mT
  • Low average current consumption ICCAVG
    • 1.25Hz: 0.5µA
    • 5Hz: 0.6µA
    • 10Hz: 0.9µA
    • 20Hz: 1.4µA
  • Industry standard package and pinout
    • SOT-23 (DBV)
    • X1LGA (ZFC)
  • Supply range: 1.65V to 5.5V
  • Operating temperature range: –40°C to 125°C
  • In-plane axis of sensitivity
  • Integrated magnetic concentrator
  • Magnetic pole detection options:
    • Omnipolar
    • Dual-unipolar
  • Output type:
    • Push-pull
    • Open-drain
  • Available in both active low and active high
  • Magnetic operate points (BOP)
    • 0.9mT
    • 1.0mT
    • 1.3mT
    • 1.5mT
    • 2mT
  • Low average current consumption ICCAVG
    • 1.25Hz: 0.5µA
    • 5Hz: 0.6µA
    • 10Hz: 0.9µA
    • 20Hz: 1.4µA
  • Industry standard package and pinout
    • SOT-23 (DBV)
    • X1LGA (ZFC)

The TMAG5134 is a high sensitivity, low power, in-plane hall effect digital switch designed to replace TMR, AMR and Reed switches. The TMAG5134 features an integrated magnetic concentrator to achieve higher sensitivity and lower power consumption than traditional hall effect devices.

The TMAG5134 product family is available in packages with either a single omni-polar output (SOT-23) or with two independent unipolar outputs (X1LGA). The device supports multiple combinations of high sensitivity thresholds with various sampling rates that allow flexible system design for magnet selection, sensitivity, and power requirements.

To minimize power consumption, the TMAG5134 is internally duty-cycled. The device has a push-pull (CMOS) output which eliminates the need for an external pullup resistor, and is available in industry standard SOT-23 and X1LGA packages. The TMAG5134 is also available in an open-drain configuration.

The TMAG5134 is a high sensitivity, low power, in-plane hall effect digital switch designed to replace TMR, AMR and Reed switches. The TMAG5134 features an integrated magnetic concentrator to achieve higher sensitivity and lower power consumption than traditional hall effect devices.

The TMAG5134 product family is available in packages with either a single omni-polar output (SOT-23) or with two independent unipolar outputs (X1LGA). The device supports multiple combinations of high sensitivity thresholds with various sampling rates that allow flexible system design for magnet selection, sensitivity, and power requirements.

To minimize power consumption, the TMAG5134 is internally duty-cycled. The device has a push-pull (CMOS) output which eliminates the need for an external pullup resistor, and is available in industry standard SOT-23 and X1LGA packages. The TMAG5134 is also available in an open-drain configuration.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HALL-ADAPTER-EVM — Hall sensor breakout adapter evaluation module

Speed up your switch, latch and linear Hall sensor prototyping and testing with the HALL-ADAPTER-EVM, which provides a fast, easy and inexpensive way to interface with small ICs. You can connect any supported Hall sensor using the included Samtec terminal strips or wire them directly to existing (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

TMAG5134EVM — TMAG5134 evaluation module

The TMAG5134EVM provides an easy-to-use platform to evaluate or prototype with the TMAG5134 Hall-effect switch. This evaluation module (EVM) includes one magnet in addition to the TMAG5134EVM.
User guide: PDF | HTML
Not available on TI.com
Simulation tool

TI-MAGNETIC-SENSE-SIMULATOR TI Magnetic sensing simulation tool

The TI-MAGNETIC-SENSE-SIMULATOR (TIMSS) webtool estimates magnetic flux density and TI magnetic sensor outputs for magnetic position sensing systems. Select from our portfolio of magnetic sensors to thoroughly emulate electro-mechanical performance of your design. The tool supports various magnet (...)
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 3 Ultra Librarian
X1LGA (ZFC) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos