Product details

Type Latch Operate point (typ) (mT) 2.7, 6 Operate point (max) (mT) 5, 9 Release point (min) (mT) -9, -5 Supply current (µA) 2700 Bandwidth (kHz) 30 Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 28 Rating Catalog Operating temperature range (°C) -40 to 125 Output Open drain
Type Latch Operate point (typ) (mT) 2.7, 6 Operate point (max) (mT) 5, 9 Release point (min) (mT) -9, -5 Supply current (µA) 2700 Bandwidth (kHz) 30 Supply voltage (min) (V) 2.5 Supply voltage (max) (V) 28 Rating Catalog Operating temperature range (°C) -40 to 125 Output Open drain
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 TO-92 (LPG) 3 6.08 mm² 4 x 1.52
  • Z-axis Hall-effect bipolar latch
  • 30kHz magnetic sampling frequency
  • Multiple sensitivity options (BOP / BRP)
    • ±2.7mT (AD, see Device Nomenclature)
    • ±6mT (AG, see Device Nomenclature)
  • Supports a wide voltage range
    • 2.5V to 28V
    • No external regulator required
  • Wide operating temperature range
    • TA = –40°C to +125°C
  • Open-drain output (30mA sink)
  • 35µs power-on time
  • Industry standard package and footprint
    • Surface mount 3-pin SOT-23 (DBZ)
      • 2.92mm × 2.37mm
    • Through-hole 3-pin TO-92 (LPG)
      • 4.00mm × 1.52mm
  • Protection features:
    • Output short-circuit protection
    • Output current limitation
  • Z-axis Hall-effect bipolar latch
  • 30kHz magnetic sampling frequency
  • Multiple sensitivity options (BOP / BRP)
    • ±2.7mT (AD, see Device Nomenclature)
    • ±6mT (AG, see Device Nomenclature)
  • Supports a wide voltage range
    • 2.5V to 28V
    • No external regulator required
  • Wide operating temperature range
    • TA = –40°C to +125°C
  • Open-drain output (30mA sink)
  • 35µs power-on time
  • Industry standard package and footprint
    • Surface mount 3-pin SOT-23 (DBZ)
      • 2.92mm × 2.37mm
    • Through-hole 3-pin TO-92 (LPG)
      • 4.00mm × 1.52mm
  • Protection features:
    • Output short-circuit protection
    • Output current limitation

The TMAG5213 is a low-cost, chopper-stabilized Hall-effect sensor with excellent sensitivity stability over temperature and integrated protection features.

The magnetic field is indicated through a digital bipolar latch output. When the applied magnetic flux density crosses the operating point (BOP) threshold, the device outputs a low voltage. The output stays low until the flux density crosses the release point (BRP), at which point the device output gets pulled high. This bipolar latch magnetic response allows the device output to be sensitive to positive and negative magnetic flux through the Z-axis of the package.

The TMAG5213 has a wide operating voltage range from 2.5V to 28V and operating temperature range from –40°C to +125°C designed for a variety of industrial applications. Internal protection functions are provided for output short circuit or overcurrent, and the device has an open-drain output stage with 30mA current sink capability.

The TMAG5213 is a low-cost, chopper-stabilized Hall-effect sensor with excellent sensitivity stability over temperature and integrated protection features.

The magnetic field is indicated through a digital bipolar latch output. When the applied magnetic flux density crosses the operating point (BOP) threshold, the device outputs a low voltage. The output stays low until the flux density crosses the release point (BRP), at which point the device output gets pulled high. This bipolar latch magnetic response allows the device output to be sensitive to positive and negative magnetic flux through the Z-axis of the package.

The TMAG5213 has a wide operating voltage range from 2.5V to 28V and operating temperature range from –40°C to +125°C designed for a variety of industrial applications. Internal protection functions are provided for output short circuit or overcurrent, and the device has an open-drain output stage with 30mA current sink capability.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DRV5013 ACTIVE High voltage (up to 38V), high bandwidth (30kHz) Hall-effect latch Higher operating voltage and higher sensitivity variants
DRV5015 ACTIVE High sensitivity (±2-mT), low voltage (up to 5.5-V) Hall effect latch For low voltage and higher sensitivity applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMAG5213 Hall-Effect Latch for Cost-Optimized Designs datasheet (Rev. B) PDF | HTML 22 Aug 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

HALL-ADAPTER-EVM — Hall sensor breakout adapter evaluation module

Speed up your switch, latch and linear Hall sensor prototyping and testing with the HALL-ADAPTER-EVM, which provides a fast, easy and inexpensive way to interface with small ICs. You can connect any supported Hall sensor using the included Samtec terminal strips or wire them directly to existing (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian
TO-92 (LPG) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos