TMP104
±2°C Temperature sensor with daisy-chain UART interface with up to 16 devices
TMP104
- Multiple Device Access (MDA):
- Global Read/Write Operations
- SMAART Wire™ Interface
- Resolution: 8 Bits
- Accuracy: ±0.5°C Typical (–10°C to +100°C)
- Low Quiescent Current:
- 3-µA Active IQ at 0.25 Hz
- 1-µA Shutdown
- Supply Range: 1.4 V to 3.6 V
- Digital Output
- Package: 0.8-mm (±5%) × 1-mm (±5%) 4-Ball WCSP (DSBGA)
The TMP104 device is a digital output temperature sensor in a four-ball wafer chip-scale package (WCSP). The TMP104 is capable of reading temperatures to a resolution of 1°C.
The TMP104 features a SMAART wire™ interface that supports daisy-chain configurations. In addition, the interface supports multiple device access (MDA) commands that allow the master to communicate with multiple devices on the bus simultaneously, eliminating the need to send individual commands to each TMP104 on the bus.
Up to 16 TMP104s can be tied together in parallel and easily read by the host. The TMP104 is especially ideal for space-constrained, power-sensitive applications with multiple temperature measurement zones that must be monitored.
The TMP104 is specified for operation over a temperature range of –40°C to +125°C.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TMP104 Low-Power, Digital Temperature Sensor With SMAART Wire™ Interface datasheet (Rev. B) | PDF | HTML | 20 Dec 2018 |
| Application note | How to Read and Interpret Digital Temperature Sensor Output Data (Rev. A) | PDF | HTML | 21 Jan 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SBOC420 — TMP104EVM Source Code
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| DSBGA (YFF) | 4 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.