TMP117

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TMP119 ACTIVE ±0.08°C accurate digital temperature sensor in WCSP package with enhanced strain tolerance Higher accuracy (80m°C) pin-to-pin upgrade (DSBGA package)

Product details

Local sensor accuracy (max) 0.1, 0.2 Type Local Operating temperature range (°C) -55 to 150 Interface type I2C, SMBus Features ALERT, EEPROM, NIST traceable, One-shot conversion Supply current (max) (µA) 5 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 4 Rating Catalog
Local sensor accuracy (max) 0.1, 0.2 Type Local Operating temperature range (°C) -55 to 150 Interface type I2C, SMBus Features ALERT, EEPROM, NIST traceable, One-shot conversion Supply current (max) (µA) 5 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 4 Rating Catalog
DSBGA (YBG) 6 1.4136 mm² (0.95 mm × 1.488 mm) WSON (DRV) 6 4 mm² (2 mm × 2 mm)
  • TMP117 high-accuracy temperature sensor
    • ±0.1 °C (maximum) from –20 °C to 50 °C
    • ±0.15 °C (maximum) from –40 °C to 70 °C
    • ±0.2 °C (maximum) from –40 °C to 100 °C
    • ±0.25 °C (maximum) from –55 °C to 125 °C
    • ±0.3 °C (maximum) from –55 °C to 150 °C
  • Operating temperature range: –55 °C to 150 °C
  • Low power consumption:
    • 3.5-µA, 1-Hz conversion cycle
    • 150-nA shutdown current
  • Supply range:
    • 1.7 V to 5.5 V from –55 °C to 70 °C
    • 1.8 V to 5.5 V from –55 °C to 150 °C
  • 16-bit resolution: 0.0078°C (1 LSB)
  • Programmable temperature alert limits
  • Selectable averaging
  • Digital offset for system correction
  • General-purpose EEPROM: 48 bits
  • NIST traceability
  • SMBus™, I2C interface compatibility
  • Medical grade: meets ASTM E1112 and ISO 80601-2-56
  • RTDs replacement: PT100, PT500, PT1000
  • TMP117 high-accuracy temperature sensor
    • ±0.1 °C (maximum) from –20 °C to 50 °C
    • ±0.15 °C (maximum) from –40 °C to 70 °C
    • ±0.2 °C (maximum) from –40 °C to 100 °C
    • ±0.25 °C (maximum) from –55 °C to 125 °C
    • ±0.3 °C (maximum) from –55 °C to 150 °C
  • Operating temperature range: –55 °C to 150 °C
  • Low power consumption:
    • 3.5-µA, 1-Hz conversion cycle
    • 150-nA shutdown current
  • Supply range:
    • 1.7 V to 5.5 V from –55 °C to 70 °C
    • 1.8 V to 5.5 V from –55 °C to 150 °C
  • 16-bit resolution: 0.0078°C (1 LSB)
  • Programmable temperature alert limits
  • Selectable averaging
  • Digital offset for system correction
  • General-purpose EEPROM: 48 bits
  • NIST traceability
  • SMBus™, I2C interface compatibility
  • Medical grade: meets ASTM E1112 and ISO 80601-2-56
  • RTDs replacement: PT100, PT500, PT1000

The TMP117 is a high-precision digital temperature sensor. It is designed to meet ASTM E1112 and ISO 80601 requirements for electronic patient thermometers. The TMP117 provides a 16-bit temperature result with a resolution of 0.0078 °C and an accuracy of up to ±0.1 °C across the temperature range of –20 °C to 50 °C with no calibration. The TMP117 has in interface that is I2C- and SMBus™-compatible, programmable alert functionality, and the device can support up to four devices on a single bus. Integrated EEPROM is included for device programming with an additional 48-bits memory available for general use.

The low power consumption of the TMP117 minimizes the impact of self-heating on measurement accuracy. The TMP117 operates from 1.7 V to 5.5 V and typically consumes 3.5 µA.

For non-medical applications, the TMP117 can serve as a single chip digital alternative to a Platinum RTD. The TMP117 has an accuracy comparable to a Class AA RTD, while only using a fraction of the power of the power typically needed for a PT100 RTD. The TMP117 simplifies the design effort by removing many of the complexities of RTDs such as precision references, matched traces, complicated algorithms, and calibration.

The TMP117 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

The TMP117 is a high-precision digital temperature sensor. It is designed to meet ASTM E1112 and ISO 80601 requirements for electronic patient thermometers. The TMP117 provides a 16-bit temperature result with a resolution of 0.0078 °C and an accuracy of up to ±0.1 °C across the temperature range of –20 °C to 50 °C with no calibration. The TMP117 has in interface that is I2C- and SMBus™-compatible, programmable alert functionality, and the device can support up to four devices on a single bus. Integrated EEPROM is included for device programming with an additional 48-bits memory available for general use.

The low power consumption of the TMP117 minimizes the impact of self-heating on measurement accuracy. The TMP117 operates from 1.7 V to 5.5 V and typically consumes 3.5 µA.

For non-medical applications, the TMP117 can serve as a single chip digital alternative to a Platinum RTD. The TMP117 has an accuracy comparable to a Class AA RTD, while only using a fraction of the power of the power typically needed for a PT100 RTD. The TMP117 simplifies the design effort by removing many of the complexities of RTDs such as precision references, matched traces, complicated algorithms, and calibration.

The TMP117 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

Download View video with transcript Video

Request more information

NIST calibration documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TMP116 ACTIVE 0.2C digital temperature sensor, 64-bit non-volatile memory Pin compatible 0.2°C alternative
Same functionality with different pin-out to the compared device.
TMP118 ACTIVE ±0.1°C accurate, ultrasmall (0.336mm²) thin (240μm) I²C digital temperature sensor Smaller (336 μm²) and thinner (240 μm) in WCSP, with similar accuracy (±0.1°C)

Technical documentation

No results found. Please clear your search and try again.
View all 37
Top documentation Type Title Format options Date
* Data sheet TMP117 High-Accuracy, Low-Power, Digital Temperature Sensor With SMBus™- and I2C-Compatible Interface datasheet (Rev. D) PDF | HTML Sep 1, 2022
Application note How to Design Alert Overtemperature and Undertemperature Systems PDF | HTML Mar 9, 2026
Product overview NIST Traceability for Temperature and Humidity Sensors PDF | HTML Apr 15, 2025
Product overview Ultra-Small Temperature Sensor Comparison Guide (Rev. A) PDF | HTML Jan 21, 2025
Application note How to Read and Interpret Digital Temperature Sensor Output Data (Rev. A) PDF | HTML Jan 21, 2025
Design guide Bluetooth®-Enabled High-Accuracy Skin Temperature Measurement Flex PCB Patch Reference Design (Rev. B) PDF | HTML Dec 31, 2024
Application note Analyzing PCB Thermal Resistance in High-Accuracy Temperature Sensors (Rev. A) PDF | HTML Oct 15, 2024
Application brief RTD Replacement in High Accuracy Sensing and Compensation Sys Using Digital Temp (Rev. C) PDF | HTML Jun 27, 2022
Application note RTD Alternative Measurement Methods in Real-Time Control Applications (Rev. A) PDF | HTML Jun 17, 2022
Technical article Interface to sensors in seconds with ASC Studio PDF | HTML Nov 12, 2020
White paper Evolving Semiconductor Technologies for Modern Telehealth Applications Oct 26, 2020
Technical article Personalizing human body temperature with wearable temperature sensors PDF | HTML Jun 29, 2020
Technical article Helping physicians achieve faster, more accurate patient diagnoses with molecular PDF | HTML May 20, 2020
Technical article How to design an infrared thermometer quickly PDF | HTML Apr 7, 2020
Application brief High-Performance Processor Die Temperature Monitoring (Rev. A) Oct 17, 2019
Technical article Getting the most out of your power stage at the full temperature range – part 2 PDF | HTML Sep 12, 2019
Application note RTD Class-AA Replacement With High-Accuracy Digital Temperature Sensors in Field (Rev. A) Jul 22, 2019
Technical article Designing compact, efficient and high performing multiparameter patient monitors PDF | HTML Jun 25, 2019
Technical article VIDEO: Bluetooth-enabled skin temperature patch demo PDF | HTML Jun 20, 2019
Application note Low-Power Design Techniques for Temperature-Sensing Applications Jun 6, 2019
Application note SC Temp Sensors Challenge Precision RTDs and Thermistors in Build Automation (Rev. A) May 8, 2019
Application brief Temperature compensation using high-accuracy temperature sensors PDF | HTML Mar 30, 2019
Application brief RTD replacement in heat meters using digital temperature sensors PDF | HTML Mar 20, 2019
Application brief Temperature sensing fundamentals Jan 28, 2019
Application brief How to monitor board temperature Jan 28, 2019
Application note Temperature sensors: PCB guidelines for surface mount devices (Rev. A) Jan 18, 2019
Technical article Design considerations for a wearable temperature monitoring system PDF | HTML Dec 28, 2018
Technical article How to achieve rapid temperature sensor design with RTD-level accuracy and no cali PDF | HTML Dec 7, 2018
Application brief Effects of Soldering on High Precision IC Temperature Sensors Nov 9, 2018
Application brief Design Challenges of Wearable Temperature Sensing Sep 14, 2018
Application note Design Considerations for Measuring Ambient Air Temperature (Rev. B) Sep 10, 2018
Application note Precise Temperature Measurements With the TMP116 and TMP117 (Rev. A) Aug 9, 2018
Application brief Layout Considerations for Wearable Temperature Sensing Jul 26, 2018
Application brief Ambient Temperature Measurement Layout Considerations Jul 16, 2018
Application note Calculating Useful Lifetimes of Temperature Sensors Jul 6, 2018
Application note Replacing Resistance Temperature Detectors with the TMP116 Temp Sensor Nov 6, 2017
Technical article Tips and tricks for human body temperature measurement with analog temperature sen PDF | HTML Sep 8, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP117EVM — TMP117 digital temperature sensor evaluation module

Improving on the TMP116 family of high-accuracy temperature sensors, the TMP117 provides up to ±0.1°C accuracy over the entire range of human body temperature (30°C to 42°C) and ±0.2°C accuracy over its whole operating range of -55°C to 150°C, making it the (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
IDE, configuration, compiler or debugger

ASC-STUDIO-TMP117 — ASC studio for configuring all aspects of the TMP117 temperature sensor

SysConfig can be used to help simplify configuration challenges and accelerate software development with the TMP117 temperature sensor.
Supported products & hardware
Simulation model

TMP117 IBIS Model

SNOM652.ZIP (41 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-010019 — RTD replacement for cold junction compensation reference design in a temperature sensor

Temperature-sensing applications that use a thermocouple (TC) require an accurate local temperature sensor to achieve high accuracy. Solutions for design challenges such as cold-junction compensation (CJC) or including an ultra-low power TC analog front-end are highlighted and addressed in this (...)
Supported products & hardware
Reference design

TIDA-060034 — Hearables body temperature monitor flex PCB strip reference design

This reference design demonstrates how to use the TMP117 to measure accurate body temperature through the ear from a hearable design. This design implements two TMP117 parts on a small flexible that is suitable for hearable devices. Two temperature sensors are integrated onto the design to (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 6 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos