TMP1075

ACTIVE

Product details

Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -55 to 125 Interface type I2C, SMBus Features ALERT, NIST traceable, One-shot conversion Supply current (max) (µA) 4 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 4, 32 Rating Catalog
Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -55 to 125 Interface type I2C, SMBus Features ALERT, NIST traceable, One-shot conversion Supply current (max) (µA) 4 Temp resolution (max) (bps) 12 Remote channels (#) 0 Addresses 4, 32 Rating Catalog
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm) WSON (DSG) 8 4 mm² (2 mm × 2 mm) SOT-5X3 (DRL) 6 2.56 mm² (1.6 mm × 1.6 mm) SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Temperature accuracy:
    • ±0.25°C (typical) from −55°C to 125°C
    • ±1°C (maximum) from −40 °C to 110°C
    • ±2°C (maximum) from −55°C to 125°C
  • Low power consumption:
    • 2.7µA Average current
    • 0.37µA Shutdown current
  • Supply range options from: 1.62V to 5.5V
  • Temperature independent of supply
  • Digital interface: SMBus, I2C
  • Software compatibility with industry standard LM75 and TMP75
  • Can coexist in I3C mixed fast mode bus
  • Resolution: 12 Bits
  • Supports up to 32 I2C addresses
  • ALERT pin function
  • NIST traceability
  • Temperature accuracy:
    • ±0.25°C (typical) from −55°C to 125°C
    • ±1°C (maximum) from −40 °C to 110°C
    • ±2°C (maximum) from −55°C to 125°C
  • Low power consumption:
    • 2.7µA Average current
    • 0.37µA Shutdown current
  • Supply range options from: 1.62V to 5.5V
  • Temperature independent of supply
  • Digital interface: SMBus, I2C
  • Software compatibility with industry standard LM75 and TMP75
  • Can coexist in I3C mixed fast mode bus
  • Resolution: 12 Bits
  • Supports up to 32 I2C addresses
  • ALERT pin function
  • NIST traceability

The TMP1075 is the most accurate and lowest power replacement to the industry standard LM75 and TMP75 digital temperature sensors. Available in SOIC-8, VSSOP-8, WSON-8, and SOT563-6 packages, the TMP1075 offers pin-to-pin and software compatibility to quickly upgrade any existing xx75 design. The TMP1075 additional new packages are a 2.0mm × 2.0mm DFN and a 1.6mm × 1.6mm SOT563-6 reducing the printed circuit board (PCB) footprint by 82% and 89% compared to the SOIC package, respectively.

The TMP1075 has a ±1°C accuracy over a wide temperature range and offers an on-chip 12-bit analog-to-digital converter (ADC) providing a temperature resolution of 0.0625°C.

Compatible with two-wire SMBus and I2C interfaces, the TMP1075 support up to 32 device addresses and provides SMBus Reset and Alert function.

The TMP1075 D, DGK, and DSG packages are specified for operation over a temperature range of −55°C to 125°C and the TMP1075N DRL package is specified over the −40°C to 125°C temperature range.

The TMP1075 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

The TMP1075 is the most accurate and lowest power replacement to the industry standard LM75 and TMP75 digital temperature sensors. Available in SOIC-8, VSSOP-8, WSON-8, and SOT563-6 packages, the TMP1075 offers pin-to-pin and software compatibility to quickly upgrade any existing xx75 design. The TMP1075 additional new packages are a 2.0mm × 2.0mm DFN and a 1.6mm × 1.6mm SOT563-6 reducing the printed circuit board (PCB) footprint by 82% and 89% compared to the SOIC package, respectively.

The TMP1075 has a ±1°C accuracy over a wide temperature range and offers an on-chip 12-bit analog-to-digital converter (ADC) providing a temperature resolution of 0.0625°C.

Compatible with two-wire SMBus and I2C interfaces, the TMP1075 support up to 32 device addresses and provides SMBus Reset and Alert function.

The TMP1075 D, DGK, and DSG packages are specified for operation over a temperature range of −55°C to 125°C and the TMP1075N DRL package is specified over the −40°C to 125°C temperature range.

The TMP1075 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

Download View video with transcript Video

Request more information

NIST calibration documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TMP112 ACTIVE ±0.5°C 1.4V-to-3.6V digital temperature sensor with I²C/SMBus Improved accuracy (±0.5°C)
Same functionality with different pin-out to the compared device.
TMP110 ACTIVE ±1.0°C accurate I²C temperature sensor with alert in compact X2SON package Device for cost-optimized designs, with similar accuracy (±1.0°C | max), similar register map, wider VCC range (1.14 to 5.5V), in a smaller X2SON-5 package (0.8 × 0.8 mm)

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP1075EVM — TMP1075 Digital Temperature Sensor Evaluation Board

The industry standard LM75/TMP75 is now available with high accuracy and a wider temperature range. The TMP1075 is a drop-in replacement for the most prevalent digital temperature sensors with enhanced features. The TMP1075 provides up to ±0.5°C typical accuracy over the −25°C (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
IDE, configuration, compiler or debugger

ASC-STUDIO-TMP1075 — ASC studio for configuring all aspects of the TMP1075 temperature sensor

SysConfig can be used to help simplify configuration challenges and accelerate software development with the TMP1075 temperature sensor.
Supported products & hardware
Driver or library

LM75SW-LINUX — Linux Driver for I2C temperature sensors

The Linux driver support LM75 compatible Temperature Sensors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • LM75A
  • TMP100
  • TMP101
  • (...)
Supported products & hardware
GUI for evaluation module (EVM)

SBOC490 — TMP1075EVM GUI

Supported products & hardware
Simulation model

TMP1075 IBIS Model

SBOMAL1.ZIP (41 KB) - IBIS model
Supported products & hardware
Simulation model

TMP1075 Thermal Model

SBOMAL7.ZIP (2 KB) - Thermal model
Supported products & hardware
Reference design

TIDA-010072 — Air blower and valve control reference design for respiratory applications

This reference design provides a compact system design capable of supporting motor acceleration and deceleration up to ±200 kRPM/s, which is a key requirement in many respirator applications. The design supports a number of offboard C2000 controllers including (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian
WSON (DSG) 8 Ultra Librarian
SOT-5X3 (DRL) 6 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos