Product details

Setpoint type Pin-Selectable Setpoint value (Β°C) 50, 55, 60, 65, 70, 75, 80, 85, 90, 95, 100, 105, 110, 115, 120, 125 Operating temperature range (Β°C) -40 to 125 Accuracy over temp range (max) (Β°C) 2 Output type Open drain Supply voltage (min) (V) 1.4 Supply voltage (max) (V) 3.6 Supply current (typ) (Β΅A) 8 Number of comparator channels 1 Features Built-in hysteresis Rating Automotive Interface type Switch
Setpoint type Pin-Selectable Setpoint value (Β°C) 50, 55, 60, 65, 70, 75, 80, 85, 90, 95, 100, 105, 110, 115, 120, 125 Operating temperature range (Β°C) -40 to 125 Accuracy over temp range (max) (Β°C) 2 Output type Open drain Supply voltage (min) (V) 1.4 Supply voltage (max) (V) 3.6 Supply current (typ) (Β΅A) 8 Number of comparator channels 1 Features Built-in hysteresis Rating Automotive Interface type Switch
SOT-5X3 (DRL) 6 2.56 mmΒ² 1.6 x 1.6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40ΒΊC to 125ΒΊC Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Low Power: 15 Β΅A (Maximum)
  • SOT563 Package: 1.6 mm Γ— 1.6 mm Γ— 0.6 mm
  • Trip-Point Accuracy: Β±0.2Β°C (Typical) From 40Β°C to 125Β°C
  • Pin-Selectable Trip Points
  • Open-Drain Output, Active Low
  • Selectable Hysteresis: 5Β°C or 10Β°C
  • Low Supply Voltage Range: 1.4 to 3.6 V
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40ΒΊC to 125ΒΊC Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Low Power: 15 Β΅A (Maximum)
  • SOT563 Package: 1.6 mm Γ— 1.6 mm Γ— 0.6 mm
  • Trip-Point Accuracy: Β±0.2Β°C (Typical) From 40Β°C to 125Β°C
  • Pin-Selectable Trip Points
  • Open-Drain Output, Active Low
  • Selectable Hysteresis: 5Β°C or 10Β°C
  • Low Supply Voltage Range: 1.4 to 3.6 V

The TMP302-Q1 family of devices is a temperature switch in a micropackage (SOT563). The TMP302-Q1 family of devices offers low power (15 µA maximum) and ease-of-use through pin-selectable trip points and hysteresis.

These devices require no additional components for operation; they can function independent of microprocessors or microcontrollers.

The TMP302-Q1 family of devices is available in several different versions with trip points from 50ºC to 125ºC in increments of 5ºC (see the Device Comparison Table).

The TMP302-Q1 family of devices is a temperature switch in a micropackage (SOT563). The TMP302-Q1 family of devices offers low power (15 µA maximum) and ease-of-use through pin-selectable trip points and hysteresis.

These devices require no additional components for operation; they can function independent of microprocessors or microcontrollers.

The TMP302-Q1 family of devices is available in several different versions with trip points from 50ºC to 125ºC in increments of 5ºC (see the Device Comparison Table).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TMP302-Q1 Automotive Grade, Easy-to-Use, Low-Power, Temperature Switch in MicroPackage datasheet (Rev. C) PDF | HTML 21 Dec 2018
Application brief Improving System Reliability in Auto and Ind. Cameras w/ AccurateTemp. Sensing PDF | HTML 03 Jan 2022
Technical article How to maintain thermal performance when designing with USB Power Delivery PDF | HTML 12 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM β€” DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Reference designs

TIDA-00909 β€” 48V/10A High Frequency PWM 3-Phase GaN Inverter Reference Design for High-Speed Drives

Low voltage, high-speed drives and/or low inductance brushless motors require higher inverter switching frequencies in the range of 40 kHz to 100 kHz to minimize losses and torque ripple in the motor. The TIDA-00909 reference design achieves that by using a 3-phase inverter with three 80V/10A (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00913 β€” 48V 3-Phase Inverter with Shunt-based In-line Motor Phase Current Sensing Reference Design

The TIDA-00913 reference design realizes a 48V/10A 3-phase GaN inverter with precision in-line shunt-based phase current sensing for accurate control of precision drives such as servo drives. One of the largest challenges with in-line shunt-based phase current sensing is the high common-mode (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01530 β€” Automotive Windshield Wiper Drive Reference Design

This reference design drives a two-speed front windshield wiper, one or two rear wipers, and the pump, which sprays the front and back windshields in an automobile. In addition to controlling the brushed motors for the wipers and pump, this design includes inputs for wiper parking signals as well (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2Eβ„’ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos