Product details

Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.62 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 45 Temp resolution (max) (bps) 12 Remote channels (#) 2 Addresses 8 Rating Automotive
Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.62 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 45 Temp resolution (max) (bps) 12 Remote channels (#) 2 Addresses 8 Rating Automotive
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Supply range: 1.62V to 5.5V
  • Wide operating range: –40°C to 125°C
  • Remote channel accuracy: 0.8°C
    • Resolution: 12-bit (0.0625°C)
  • Local channel accuracy: 1°C
    • Resolution: 8-bit (1°C)
  • Support I2C and SMBus interface
  • Low power consumption
  • Additional features for improved temperature measurement accuracy:
    • Diode non-ideality factor (η-factor) correction
    • Series resistance cancellation
    • Programmable digital filter
  • Remote diode fault detection
  • 1.2V logic-compatible input thresholds independent of supply
  • Footprint compatible with the TMP432
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Supply range: 1.62V to 5.5V
  • Wide operating range: –40°C to 125°C
  • Remote channel accuracy: 0.8°C
    • Resolution: 12-bit (0.0625°C)
  • Local channel accuracy: 1°C
    • Resolution: 8-bit (1°C)
  • Support I2C and SMBus interface
  • Low power consumption
  • Additional features for improved temperature measurement accuracy:
    • Diode non-ideality factor (η-factor) correction
    • Series resistance cancellation
    • Programmable digital filter
  • Remote diode fault detection
  • 1.2V logic-compatible input thresholds independent of supply
  • Footprint compatible with the TMP432

The TMP4719-Q1 device is a high-accuracy 0.8°C temperature sensor with one local integrated sensor and two remote temperature sensor channels that can be connected to diode-connected transistors, such as the popular MMBT3904 NPN transistor, to replace traditional thermistors or thermocouples. The remote channels can also be connected to a substrate thermal transistor or diode integrated inside microprocessors, microcontrollers, or FPGAs to monitor the die temperature of the IC.

The TMP4719-Q1 supports series resistance cancellation, programmable ideality factor (η-factor), configurable temperature limits, and programmable digital filters to improve the noise immunity and provide a robust design for complex thermal environment monitoring applications. The device supports I2C and SMBus communication with logic levels down to 1.2V regardless of the main supply rail, enabling interoperability with low-voltage MCUs without needing a secondary low-voltage supply or a bus level shifter.

The TMP4719-Q1 device is a high-accuracy 0.8°C temperature sensor with one local integrated sensor and two remote temperature sensor channels that can be connected to diode-connected transistors, such as the popular MMBT3904 NPN transistor, to replace traditional thermistors or thermocouples. The remote channels can also be connected to a substrate thermal transistor or diode integrated inside microprocessors, microcontrollers, or FPGAs to monitor the die temperature of the IC.

The TMP4719-Q1 supports series resistance cancellation, programmable ideality factor (η-factor), configurable temperature limits, and programmable digital filters to improve the noise immunity and provide a robust design for complex thermal environment monitoring applications. The device supports I2C and SMBus communication with logic levels down to 1.2V regardless of the main supply rail, enabling interoperability with low-voltage MCUs without needing a secondary low-voltage supply or a bus level shifter.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TMP4719-Q1 High-Accuracy 3-Channel (2-Remote and 1-Local) 1.2V Logic Compatible Temperature Sensor With η-Factor datasheet PDF | HTML 04 Dec 2025
Application note Remote Temperature Transistor Sensor Selection Guide PDF | HTML 24 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP4719EVM — TMP4719 evaluation module

The TMP4719 is an I2C-compatible 3-channel (2-remote and 1-local) temperature sensor, available in VSSOP and WSON packages. The TMP4719EVM allows users to evaluate the performance of the TMP4719 digital temperature sensor. The TMP4719EVM is designed to be used as is, along with the evaluation (...)
User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

TMP4719EVM-GUI TMP4719 Evaluation Module GUI

GUI for TMP4719EVM available to users both web-based and downloadable
Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
  • TMP4719 Dual remote and local 1.2V logic-compatible temperature sensor with N-factor and series-R correction
  • TMP4719-Q1 Automotive dual remote and local temperature sensor with N-factor and series-R correction
Hardware development
Evaluation board
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos