The TMUX28xx is a
complementary metal-oxide semiconductor (CMOS) multiplexer with 2 configurations available:
1:1, single-pole, single-throw (SPST) 2-channel (TMUX2821) and 2:1,
single-pole, double-throw (SPDT) 1-channel (TMUX2819). This device
works with a single supply (1.8V to
5.5V), but can pass bidirectional analog
and digital signals beyond the supply from -5.5V to
5.5V.
The TMUX28xx also
features bidirectional powered off protection up to ±5.5V, which isolates
the switch even when there is no supply voltage present (VDD = 0V). Without this
protection feature, any voltage on the switch can back-power the supply rail through an
internal ESD diode and cause potential damage to the rest of the system.
With 0.001% THD+N and 1mΩ RON-flatness,
the TMUX28xx is an excellent choice for passing precision
analog and audio signals without adding distortion.
The TMUX28xx is a
complementary metal-oxide semiconductor (CMOS) multiplexer with 2 configurations available:
1:1, single-pole, single-throw (SPST) 2-channel (TMUX2821) and 2:1,
single-pole, double-throw (SPDT) 1-channel (TMUX2819). This device
works with a single supply (1.8V to
5.5V), but can pass bidirectional analog
and digital signals beyond the supply from -5.5V to
5.5V.
The TMUX28xx also
features bidirectional powered off protection up to ±5.5V, which isolates
the switch even when there is no supply voltage present (VDD = 0V). Without this
protection feature, any voltage on the switch can back-power the supply rail through an
internal ESD diode and cause potential damage to the rest of the system.
With 0.001% THD+N and 1mΩ RON-flatness,
the TMUX28xx is an excellent choice for passing precision
analog and audio signals without adding distortion.