The TMUX7236 is a complementary
metal-oxide semiconductor (CMOS) switch with latch-up immunity in a dual channel,
2:1 configuration. The device works well with dual supplies (±5 V to ±22 V), a
single supply (5 V to 44 V), or asymmetric supplies (such as V DD = 12 V,
V SS = –5 V). The TMUX7236 supports bidirectional analog and digital
signals on the source (Sx) and drain (D) pins ranging from V SS to
V DD.
All logic control inputs support logic
levels from 1.8 V to V DD, allowing for both TTL and CMOS logic
compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be
applied before the supply pin, protecting the device from potential damage.
The TMUX72xx family provides latch-up
immunity, preventing undesirable high current events between parasitic structures
within the device typically caused by overvoltage events. A latch-up condition
typically continues until the power supply rails are turned off and can lead to
device failure. The latch-up immunity feature allows the TMUX72xx family of switches
and multiplexers to be used in harsh environments.
The TMUX7236 is a complementary
metal-oxide semiconductor (CMOS) switch with latch-up immunity in a dual channel,
2:1 configuration. The device works well with dual supplies (±5 V to ±22 V), a
single supply (5 V to 44 V), or asymmetric supplies (such as V DD = 12 V,
V SS = –5 V). The TMUX7236 supports bidirectional analog and digital
signals on the source (Sx) and drain (D) pins ranging from V SS to
V DD.
All logic control inputs support logic
levels from 1.8 V to V DD, allowing for both TTL and CMOS logic
compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be
applied before the supply pin, protecting the device from potential damage.
The TMUX72xx family provides latch-up
immunity, preventing undesirable high current events between parasitic structures
within the device typically caused by overvoltage events. A latch-up condition
typically continues until the power supply rails are turned off and can lead to
device failure. The latch-up immunity feature allows the TMUX72xx family of switches
and multiplexers to be used in harsh environments.