Product details

Protocols USB 2.0 Configuration 2:1 SPDT Number of channels 2 USB speed (Mbps) 480 Bandwidth (MHz) 1500 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.65 Ron (typ) (mΩ) 5600 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 28 Supply current (typ) (µA) 22 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 125 Rating Catalog
Protocols USB 2.0 Configuration 2:1 SPDT Number of channels 2 USB speed (Mbps) 480 Bandwidth (MHz) 1500 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.65 Ron (typ) (mΩ) 5600 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 28 Supply current (typ) (µA) 22 ESD HBM (typ) (kV) 2 Operating temperature range (°C) -40 to 125 Rating Catalog
UQFN (RSW) 10 2.52 mm² 1.8 x 1.4
  • Supply range: 1.62V to 5.5V
  • Differential 2:1 or 1:2 switch/multiplexer or flexible dual single-ended cross switch
  • Overvoltage protection (OVP) on common pins - 28V with absolute maximum overvoltage - 30V
  • IEC-61000-4-5 Surge Tolerant - +35V
  • 1.2V compatible logic inputs: extended 1.2V logic support with 0.77VIH 0.39VIL
  • Powered-off protection when VCC = 0V
  • Low RON: 9Ω maximum
  • BW: 1.5GHz typical
  • Low CON: 1.3pF typical
  • LowPower Disable mode
  • ESD protection exceeds JESD 22 human body model (HBM): 2000V
  • Wide temperature range: –40°C to 125°C
  • 10-pin small UQFN package - 1.8mm × 1.4mm
  • Supply range: 1.62V to 5.5V
  • Differential 2:1 or 1:2 switch/multiplexer or flexible dual single-ended cross switch
  • Overvoltage protection (OVP) on common pins - 28V with absolute maximum overvoltage - 30V
  • IEC-61000-4-5 Surge Tolerant - +35V
  • 1.2V compatible logic inputs: extended 1.2V logic support with 0.77VIH 0.39VIL
  • Powered-off protection when VCC = 0V
  • Low RON: 9Ω maximum
  • BW: 1.5GHz typical
  • Low CON: 1.3pF typical
  • LowPower Disable mode
  • ESD protection exceeds JESD 22 human body model (HBM): 2000V
  • Wide temperature range: –40°C to 125°C
  • 10-pin small UQFN package - 1.8mm × 1.4mm

The TMUXHS221F is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for USB Type-C systems. The device is configured as a dual 2:1 or 1:2 switch. TMUXHS221F is optimized for use with the USB 2.0 D+/- lines in a USB Type-C systems.

The TMUXHS221F protection on the I/O pins can tolerate up to 30V with automatic shutoff circuitry to protect system components behind the switch.

The TMUXHS221F comes in a small industry standard 10-pin QFN package. TMUXHS221F has an extended temperature range that is an excellent choice for many rugged applications including industrial and high reliability use cases.

The TMUXHS221F is a bidirectional low-power dual port, high-speed, USB 2.0 analog switch with integrated protection for USB Type-C systems. The device is configured as a dual 2:1 or 1:2 switch. TMUXHS221F is optimized for use with the USB 2.0 D+/- lines in a USB Type-C systems.

The TMUXHS221F protection on the I/O pins can tolerate up to 30V with automatic shutoff circuitry to protect system components behind the switch.

The TMUXHS221F comes in a small industry standard 10-pin QFN package. TMUXHS221F has an extended temperature range that is an excellent choice for many rugged applications including industrial and high reliability use cases.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMUXHS221F Dual 2:1 USB 2.0 Mux/DeMux With 30V Overvoltage Protection and 1.2V Logic datasheet (Rev. A) PDF | HTML 18 Nov 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUXHS221EVM — TMUXHS221 2-channel differential 2:1/1:2 high-speed mux/demux switch evaluation module

The TMUXHS221 evaluation module (EVM) can be used to evaluate many high-speed interfaces for data rates up to 3 Gbps, such as USB 2.0 and eUSB2 LS, FS, and HS signal. This EVM can also be used as a hardware reference design for implementations of the TMUXHS221.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TMUXHS221F S-Parameter Model

SLVMEH0.ZIP (713 KB) - S-Parameter Model
Package Pins CAD symbols, footprints & 3D models
UQFN (RSW) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos