Product details

Configuration 16:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 59 CON (typ) (pF) 11 ON-state leakage current (max) (µA) 0.8 Supply current (typ) (µA) 0.003 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Injection current control, Short-to-battery protection Input/output continuous current (max) (A) 0.05 Drain supply voltage (max) (V) 5.5
Configuration 16:1 Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 59 CON (typ) (pF) 11 ON-state leakage current (max) (µA) 0.8 Supply current (typ) (µA) 0.003 Bandwidth (MHz) 500 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Injection current control, Short-to-battery protection Input/output continuous current (max) (A) 0.05 Drain supply voltage (max) (V) 5.5
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Injection current control
  • Back-powering protection
    • No ESD diode path to VDD
  • Wide supply range: 1.62V to 5.5V
  • Low ON-capacitance
  • Bidirectional signal path
  • Rail-to-rail operation
  • 1.8V logic compatible
  • Fail-safe logic
  • Break-before-make switching
  • Short-to-battery protection for ON and OFF channels
  • Injection current control
  • Back-powering protection
    • No ESD diode path to VDD
  • Wide supply range: 1.62V to 5.5V
  • Low ON-capacitance
  • Bidirectional signal path
  • Rail-to-rail operation
  • 1.8V logic compatible
  • Fail-safe logic
  • Break-before-make switching
  • Short-to-battery protection for ON and OFF channels

The TMUXS1306A and TMUXS1307A are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUXS1306A is an 16:1, 1-channel (single-ended) mux, while the TMUXS1307A is a 8:1, 2-channel (differential) mux. The devices support bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from GND to VDD.

The TMUXS130xA devices have an internal injection current control feature, which eliminates the need for external diode and resistor networks typically used to protect the switch and keep the input signals within the supply voltage. The internal injection current control circuitry allows signals on disabled or enabled signal paths to exceed the supply voltage. Disabled channels with voltages above VDD are prevented from affecting the signal of the enabled signal path. Additionally, the TMUXS130xA devices do not have an internal diode path to the supply pin, which eliminates the risk of damaging components connected to the supply pin or providing unintended power to the supply rail.

The switches of TMUXS130xA are controlled with a serial peripheral interface (SPI). The SPI has many error detection features, such as CRC, invalid read/write, and clock count error detection. The SPI also supports auto cycle (AC) mode (control MUX with a single GPIO), daisy chain mode, and burst mode.

The TMUXS1306A and TMUXS1307A are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUXS1306A is an 16:1, 1-channel (single-ended) mux, while the TMUXS1307A is a 8:1, 2-channel (differential) mux. The devices support bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from GND to VDD.

The TMUXS130xA devices have an internal injection current control feature, which eliminates the need for external diode and resistor networks typically used to protect the switch and keep the input signals within the supply voltage. The internal injection current control circuitry allows signals on disabled or enabled signal paths to exceed the supply voltage. Disabled channels with voltages above VDD are prevented from affecting the signal of the enabled signal path. Additionally, the TMUXS130xA devices do not have an internal diode path to the supply pin, which eliminates the risk of damaging components connected to the supply pin or providing unintended power to the supply rail.

The switches of TMUXS130xA are controlled with a serial peripheral interface (SPI). The SPI has many error detection features, such as CRC, invalid read/write, and clock count error detection. The SPI also supports auto cycle (AC) mode (control MUX with a single GPIO), daisy chain mode, and burst mode.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMUXS130xA 5V, Bidirectional 16:1, 1-Channel and 8:1, 2-Channel Current Injection Controlled Multiplexers Optimized for High-Impedance Loads datasheet PDF | HTML Sep 9, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUXS1306EVM — TMUXS1306A evaluation module

The TMUXS1306EVM is used to evaluate the performance of the TMUXS1306A. The evaluation module (EVM) comes with a soldered TMUXS1306ARGE. The EVM allows for efficient evaluation of the TMUXS1306A SPI capabilities. The EVM has multiple resistor footprints that can be populated to test how the device (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Certification

TMUXS1306EVM-DOC-CERT — [EVMOPN] EU Declaration of Conformity (DoC)

[EVMOPN] EU Declaration of Conformity (DoC)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos