Product details

Configuration 1:1 SPST Number of channels 8 Power supply voltage - single (V) 5, 12, 16, 20, 36, 40 Power supply voltage - dual (V) +/- 25, +/-10, +/-15, +/-18, +/-22, +/-5 Protocols SPI Ron (typ) (Ω) 1 CON (typ) (pF) 22 ON-state leakage current (max) (µA) 0.0008 Supply current (typ) (µA) 840 Bandwidth (MHz) 180 Operating temperature range (°C) -40 to 125 Features 1.2-V compatible control inputs, 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.47 Rating Catalog Supply voltage (max) (V) 42 Negative rail supply voltage (max) (V) -25
Configuration 1:1 SPST Number of channels 8 Power supply voltage - single (V) 5, 12, 16, 20, 36, 40 Power supply voltage - dual (V) +/- 25, +/-10, +/-15, +/-18, +/-22, +/-5 Protocols SPI Ron (typ) (Ω) 1 CON (typ) (pF) 22 ON-state leakage current (max) (µA) 0.0008 Supply current (typ) (µA) 840 Bandwidth (MHz) 180 Operating temperature range (°C) -40 to 125 Features 1.2-V compatible control inputs, 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (A) 0.47 Rating Catalog Supply voltage (max) (V) 42 Negative rail supply voltage (max) (V) -25
FCLGA (ZEM) 30 20 mm² 5 x 4
  • Dual supply range: ±4.5V to ±25V
  • Single supply range: 4.5V to 42V
  • Asymmetric dual supply support (For example: VDD=37.5V, VSS=-12.5V)
  • 1.8V logic compatible
  • SPI supply range: 1.8V – 5.5V
  • SPI Interface with support up to 50MHz
    • Manual mode (Standard SPI or Burst mode)
    • SPI error detection: CRC, invalid read/write, and clock count error
    • Compatible with SPI industry standard modes 0 and 3
  • Ultra high channel density (2.5mm2/ch)
    • Flow through SPI and supply routing for increased board density
    • Integrated decoupling capacitors
  • Precision performance:
    • Low on-resistance: 1Ω (typical)
    • Ultra low on-resistance flatness: 0.001Ω (typical)
    • Low on-leakage current: 13pA (typical), 350pA (maximum)
    • Ultra low charge injection: 2pC (typical)
  • High current support: 470mA per channel (maximum)
  • –40°C to +125°C operating temperature
  • Rail-to-rail operation
  • Bidirectional operation
  • Break-before-make switching
  • ESD protection HBM: 3000V
  • Dual supply range: ±4.5V to ±25V
  • Single supply range: 4.5V to 42V
  • Asymmetric dual supply support (For example: VDD=37.5V, VSS=-12.5V)
  • 1.8V logic compatible
  • SPI supply range: 1.8V – 5.5V
  • SPI Interface with support up to 50MHz
    • Manual mode (Standard SPI or Burst mode)
    • SPI error detection: CRC, invalid read/write, and clock count error
    • Compatible with SPI industry standard modes 0 and 3
  • Ultra high channel density (2.5mm2/ch)
    • Flow through SPI and supply routing for increased board density
    • Integrated decoupling capacitors
  • Precision performance:
    • Low on-resistance: 1Ω (typical)
    • Ultra low on-resistance flatness: 0.001Ω (typical)
    • Low on-leakage current: 13pA (typical), 350pA (maximum)
    • Ultra low charge injection: 2pC (typical)
  • High current support: 470mA per channel (maximum)
  • –40°C to +125°C operating temperature
  • Rail-to-rail operation
  • Bidirectional operation
  • Break-before-make switching
  • ESD protection HBM: 3000V

The TMUXS7614D is a complementary metal-oxide semiconductor (CMOS) switch device with eight independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 42V), dual supplies (±4.5V to ±25V), or asymmetric supplies (such as VDD = 37.5V, VSS = –12V). The TMUXS7614D supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUXS7614D are controlled with a serial peripheral interface (SPI). The SPI interface has many error detection features, such as CRC, invalid read/write, and clock count error detection. The SPI also supports Daisy Chain mode. Coupled with the flow through routing of the SPI pins, this allows for increased channel density in the system. The TMUXS7614D is a part of the precision switches and multiplexers family of devices that have very low on and off leakage currents allowing them to be used in high precision measurement applications.

The TMUXS7614D is a complementary metal-oxide semiconductor (CMOS) switch device with eight independently selectable 1:1, single-pole, single-throw (SPST) switch channels. The device works with a single supply (4.5V to 42V), dual supplies (±4.5V to ±25V), or asymmetric supplies (such as VDD = 37.5V, VSS = –12V). The TMUXS7614D supports bidirectional analog and digital signals on the source (Sx) and drain (Dx) pins ranging from VSS to VDD.

The switches of the TMUXS7614D are controlled with a serial peripheral interface (SPI). The SPI interface has many error detection features, such as CRC, invalid read/write, and clock count error detection. The SPI also supports Daisy Chain mode. Coupled with the flow through routing of the SPI pins, this allows for increased channel density in the system. The TMUXS7614D is a part of the precision switches and multiplexers family of devices that have very low on and off leakage currents allowing them to be used in high precision measurement applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TMUXS7614D 50V, SPI Controlled, Low-RON, High Density, 1:1 (SPST), 8-Channel Precision Switches with 1.8V Logic datasheet (Rev. E) PDF | HTML 23 Oct 2025
Application note How to Supply a High Voltage Switch on an ATE Board PDF | HTML 07 Apr 2026
Application note Key Voltage Considerations for Replacing a Photorelay With an Analog Switch PDF | HTML 10 Mar 2025
Application note Using SPI Controlled MUX To Increase Channel Density PDF | HTML 14 Jun 2024
Application note When to Replace a Relay With a Multiplexer (Rev. A) PDF | HTML 07 Jun 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUXS7614DEVM — TMUXS7614D evaluation module

The TMUXS7614DEVM is used to evaluate the performance of the TMUXS7614D. The evaluation module (EVM) comes with the TMUXS7614D device soldered on. The EVM allows for engineers to easily evaluate the TMUXS7614D for applications, such as test and measurement.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TMUX76XX-8SW-TMUXS7614 IBIS Model

SCDM329.ZIP (37 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
FCLGA (ZEM) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos