TPA3116D2-Q1

ACTIVE

TPA3116D2-Q1

ACTIVE

Product details

Output power (W) 50 Power stage supply (max) (V) 26 Power stage supply (min) (V) 4.5 Speaker channels (max) Stereo Features Stereo speaker amplifier, thermal pad down, thermal pad up Audio input type Analog Input Control interface Hardware THD + N at 1 kHz (%) 0.1 Switching frequency (max) (Hz) 1200000 Output noise voltage (µV) 65 Rating Automotive Operating temperature range (°C) -40 to 125
Output power (W) 50 Power stage supply (max) (V) 26 Power stage supply (min) (V) 4.5 Speaker channels (max) Stereo Features Stereo speaker amplifier, thermal pad down, thermal pad up Audio input type Analog Input Control interface Hardware THD + N at 1 kHz (%) 0.1 Switching frequency (max) (Hz) 1200000 Output noise voltage (µV) 65 Rating Automotive Operating temperature range (°C) -40 to 125
HTSSOP (DAD) 32 89.1 mm² (11 mm × 8.1 mm)
  • Supports Multiple Output Configurations
    • 2 × 50 W Into a 4-Ω BTL Load at 21 V (TPA3116D2-Q1)
    • 2 × 30 W Into an 8-Ω BTL Load at 24 V (TPA3118D2-Q1)
  • Wide Voltage Range: 4.5 V to 26 V
  • Efficient Class-D Operation
    • >90% Power Efficiency Combined With Low Idle Loss Greatly Reduces Heat Sink Size
    • Advanced Modulation Schemes
  • Multiple Switching Frequencies
    • AM Avoidance
    • Master and Slave Synchronization
    • Up to 1.2-MHz Switching Frequency
  • Feedback Power-Stage Architecture With High PSRR Reduces PSU Requirements
  • Programmable Power Limit
  • Differential and Single-Ended Inputs
  • Stereo BTL and Mono PBTL Modes
  • Single Power Supply Reduces Component Count
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, DC-Detect, and Short Circuit With Error Reporting
  • Designed for Automotive EMC Requirements
  • Thermally Enhanced Packages
    • DAD (32-pin HTSSOP Pad Up)
    • DAP (32-pin HTSSOP Pad Down)
    • –40°C to 125°C Ambient Temperature Range
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Supports Multiple Output Configurations
    • 2 × 50 W Into a 4-Ω BTL Load at 21 V (TPA3116D2-Q1)
    • 2 × 30 W Into an 8-Ω BTL Load at 24 V (TPA3118D2-Q1)
  • Wide Voltage Range: 4.5 V to 26 V
  • Efficient Class-D Operation
    • >90% Power Efficiency Combined With Low Idle Loss Greatly Reduces Heat Sink Size
    • Advanced Modulation Schemes
  • Multiple Switching Frequencies
    • AM Avoidance
    • Master and Slave Synchronization
    • Up to 1.2-MHz Switching Frequency
  • Feedback Power-Stage Architecture With High PSRR Reduces PSU Requirements
  • Programmable Power Limit
  • Differential and Single-Ended Inputs
  • Stereo BTL and Mono PBTL Modes
  • Single Power Supply Reduces Component Count
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, DC-Detect, and Short Circuit With Error Reporting
  • Designed for Automotive EMC Requirements
  • Thermally Enhanced Packages
    • DAD (32-pin HTSSOP Pad Up)
    • DAP (32-pin HTSSOP Pad Down)
    • –40°C to 125°C Ambient Temperature Range
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B

The TPA311xD2-Q1 devices are automotive stereo, efficient, digital-amplifier power stages for driving speakers up to 100 W into 2 Ω in mono. The TPA3118D2-Q1 can even drive 2 × 30 W into 8 Ω without a heat sink on a dual-layer PCB. If even higher power is needed, the TPA3116D2-Q1 drives 2 × 50 W into 4 Ω with a small heat sink attached to its top-side thermal pad.

The TPA311xD2-Q1 advanced oscillator and PLL circuit employ a multiple-switching-frequency option to avoid AM interference; this is achieved together with an option of either master or slave selection, making it possible to synchronize multiple devices.

The TPA311xD2-Q1 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage and dc protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

The TPA311xD2-Q1 devices are automotive stereo, efficient, digital-amplifier power stages for driving speakers up to 100 W into 2 Ω in mono. The TPA3118D2-Q1 can even drive 2 × 30 W into 8 Ω without a heat sink on a dual-layer PCB. If even higher power is needed, the TPA3116D2-Q1 drives 2 × 50 W into 4 Ω with a small heat sink attached to its top-side thermal pad.

The TPA311xD2-Q1 advanced oscillator and PLL circuit employ a multiple-switching-frequency option to avoid AM interference; this is achieved together with an option of either master or slave selection, making it possible to synchronize multiple devices.

The TPA311xD2-Q1 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage and dc protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

Download View video with transcript Video

Next Generation 75-W, 2-MHz Digital Input 2-Channel Automotive Class-D Audio Amplifier:  TAS6422-Q1

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPA311xD2-Q1 100-W and 50-W Class-D Stereo Automotive Amplifiers datasheet (Rev. B) PDF | HTML Oct 5, 2016
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) Aug 26, 2019
Application note Class-D LC Filter Design (Rev. B) Feb 20, 2015
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) May 1, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA3116D2EVM — 50-W Stereo Analog Input Class-D Audio Amplifier Evaluation Module

The TPA3116D2 evaluation module showcases TI’s 50-W Stereo Analog Input Class-D Audio Amplifier with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input; the evaluation module can also (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPA3116D2 TINA-TI Reference Design

SLOM301.TSC (85 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPA3116D2 TINA-TI Spice Model

SLOM300.ZIP (39 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPA3116D2 Unencrypted PSpice Model Package (Rev. A)

SLOM299A.ZIP (21 KB) - PSpice model
Supported products & hardware
Reference design

PMP9484 — Highly Efficient and Compact 100-W Automotive Amplifier Reference Design with Boost Converter

PMP9484 is a 100W highly efficient and compact automotive amplifier reference design which can be used in 50W +50W stereo or 100W woofer applications.  The design is broadly divided into three main stages:
1.) Highly efficient single-phase synchronous boost converter using the LM5122 controller (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAD) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos