The TPA3136D2, TPA3136AD2 device
an efficient, Class-D audio power amplifier for driving
bridged-tied stereo speakers at up to 10 W, 6 Ω, or 8 Ω (per
channel).
Advanced EMI Suppression Technology with Spread Spectrum Control scheme enables the use
of inexpensive ferrite bead filters at the outputs while meeting EMC requirements for system cost
reduction. The TPA3136D2, TPA3136AD2 device is not
only fully protected against shorts and overload, the SpeakerGuard™ speaker protection circuitry includes a power
limiter and a DC detection circuit for protection of the connected speakers. The DC detect and
Pin-to-Pin, Pin-to-Ground, and Pin-to-Power Short Circuit protection circuit protect the speakers
from output DC and pin shorts caused in production. The outputs are also fully protected against
shorts to GND, PVCC, and output-to-output. The short-circuit protection and thermal protection
includes an auto recovery feature.
The TPA3136D2, TPA3136AD2 device can
drive stereo speakers with as low as 4-Ω impedance. The high efficiency of the
TPA3136D2, TPA3136AD2, 90% with an 8-Ω load,
eliminates the need for an external heat sink, and TPA3136D2, TPA3136AD2 will be able to output full power on a 2-layer PCB.
The TPA3136D2, TPA3136AD2 device
an efficient, Class-D audio power amplifier for driving
bridged-tied stereo speakers at up to 10 W, 6 Ω, or 8 Ω (per
channel).
Advanced EMI Suppression Technology with Spread Spectrum Control scheme enables the use
of inexpensive ferrite bead filters at the outputs while meeting EMC requirements for system cost
reduction. The TPA3136D2, TPA3136AD2 device is not
only fully protected against shorts and overload, the SpeakerGuard™ speaker protection circuitry includes a power
limiter and a DC detection circuit for protection of the connected speakers. The DC detect and
Pin-to-Pin, Pin-to-Ground, and Pin-to-Power Short Circuit protection circuit protect the speakers
from output DC and pin shorts caused in production. The outputs are also fully protected against
shorts to GND, PVCC, and output-to-output. The short-circuit protection and thermal protection
includes an auto recovery feature.
The TPA3136D2, TPA3136AD2 device can
drive stereo speakers with as low as 4-Ω impedance. The high efficiency of the
TPA3136D2, TPA3136AD2, 90% with an 8-Ω load,
eliminates the need for an external heat sink, and TPA3136D2, TPA3136AD2 will be able to output full power on a 2-layer PCB.