TPA3139D2

ACTIVE

Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Control interface Hardware Output power (W) 10 Power stage supply (max) (V) 14.4 Power stage supply (min) (V) 3.5 THD + N at 1 kHz (%) 0.04 Load (min) (Ω) 3.2 Analog supply voltage (min) (V) 3.5 Analog supply voltage (max) (V) 14.4 Rating Catalog Operating temperature range (°C) -10 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Control interface Hardware Output power (W) 10 Power stage supply (max) (V) 14.4 Power stage supply (min) (V) 3.5 THD + N at 1 kHz (%) 0.04 Load (min) (Ω) 3.2 Analog supply voltage (min) (V) 3.5 Analog supply voltage (max) (V) 14.4 Rating Catalog Operating temperature range (°C) -10 to 85
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • 2 × 3 W into 8-Ω, 1% THD+N, 7.4-V supply
  • 2 × 10 W into 8-Ω, 1% THD+N, 13.5-V supply
  • Fast Turn-on time < 15 ms
  • Wide supply range 3.5-V to 14.4-V
  • Low idle current and small footprint for portable audio applications
    • 4 x 4 mm2 QFN-24 package
    • 20-mA (12-V) idle current with 1SPW modulation
    • > 90% Class-D efficiency
  • Flexible audio solution:
    • MUTE signal for fast enable and enable of outputs
    • Single-ended or differential analog inputs
    • Selectable gain: 20 dB and 26 dB
  • Integrated Protections and Auto Recovery:
    • Pin-to-pin, pin-to-ground, and pin-to-power short circuit protection
    • Thermal protection, undervoltage protection, and overvoltage protection
    • Power limiter and DC speaker protection
  • Spread-spectrum modulation reduces EMI emission
  • Reduced solution size and cost:
    • EN55022 EMC compliant with ferrite bead filters
    • No external heatsink required
  • 2 × 3 W into 8-Ω, 1% THD+N, 7.4-V supply
  • 2 × 10 W into 8-Ω, 1% THD+N, 13.5-V supply
  • Fast Turn-on time < 15 ms
  • Wide supply range 3.5-V to 14.4-V
  • Low idle current and small footprint for portable audio applications
    • 4 x 4 mm2 QFN-24 package
    • 20-mA (12-V) idle current with 1SPW modulation
    • > 90% Class-D efficiency
  • Flexible audio solution:
    • MUTE signal for fast enable and enable of outputs
    • Single-ended or differential analog inputs
    • Selectable gain: 20 dB and 26 dB
  • Integrated Protections and Auto Recovery:
    • Pin-to-pin, pin-to-ground, and pin-to-power short circuit protection
    • Thermal protection, undervoltage protection, and overvoltage protection
    • Power limiter and DC speaker protection
  • Spread-spectrum modulation reduces EMI emission
  • Reduced solution size and cost:
    • EN55022 EMC compliant with ferrite bead filters
    • No external heatsink required

The TPA3139D2 is a 10-W stereo Class-D audio amplifier, featuring a fast turn-on time of <15 ms and mute function. It consumes low idle current of only 20-mA (12-V) and can operate down to 3.5-V, allowing for longer audio playback. Along with a small, 4 x 4 mm2 QFN package, the TPA3139D2 is optimized for 2-cell or 3-cell battery-powered systems with the space constraints. In addition, the Spread Spectrum Control enables the use of inexpensive ferrite bead filters while meeting EMC requirements for system cost reduction.

To further simplify the design, the TPA3139D2 integrates essential protection features including undervoltage, overvoltage, power limit, short circuit, overtemperature, as well as DC speaker protection. All of these protections support automatic recovery.

The TPA3139D2 is a 10-W stereo Class-D audio amplifier, featuring a fast turn-on time of <15 ms and mute function. It consumes low idle current of only 20-mA (12-V) and can operate down to 3.5-V, allowing for longer audio playback. Along with a small, 4 x 4 mm2 QFN package, the TPA3139D2 is optimized for 2-cell or 3-cell battery-powered systems with the space constraints. In addition, the Spread Spectrum Control enables the use of inexpensive ferrite bead filters while meeting EMC requirements for system cost reduction.

To further simplify the design, the TPA3139D2 integrates essential protection features including undervoltage, overvoltage, power limit, short circuit, overtemperature, as well as DC speaker protection. All of these protections support automatic recovery.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPA3138D2 ACTIVE 10-W stereo, 18.5-W mono, 3.5- to 14.4-V, analog input Class-D audio amplifier w/ inductor free TPA3138D2 offers similar functionality in a TSSOP28 package.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPA3139D2 10-W Stereo, 3.5-V to 14.4-V, Low-Idle-Current, Inductor Free Class D Amplifier datasheet (Rev. A) PDF | HTML Jul 24, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA3139D2EVM — TPA3139D2 Inductor free 10W stereo (BTL) Class-D audio amplifier evaluation module

The TPA3139D2EVM customer evaluation module demonstrates the TPA3139D2 integrated circuit from Texas Instruments. The TPA3139D2 is a 10-W (per channel) efficient stereo digital amplifier power stage for driving two bridge-tied speakers.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos