TPA3255-Q1

ACTIVE

Product details

Output power (W) 315 Power stage supply (max) (V) 53.5 Power stage supply (min) (V) 18 Speaker channels (max) Stereo Features Multi-topology, Multiple outputs, Wide VIN Audio input type Analog Input Control interface Hardware THD + N at 1 kHz (%) 0.006 Switching frequency (max) (Hz) 450000 Output noise voltage (µV) 85 Rating Automotive Operating temperature range (°C) -40 to 105
Output power (W) 315 Power stage supply (max) (V) 53.5 Power stage supply (min) (V) 18 Speaker channels (max) Stereo Features Multi-topology, Multiple outputs, Wide VIN Audio input type Analog Input Control interface Hardware THD + N at 1 kHz (%) 0.006 Switching frequency (max) (Hz) 450000 Output noise voltage (µV) 85 Rating Automotive Operating temperature range (°C) -40 to 105
HTSSOP (DDV) 44 113.4 mm² (14 mm × 8.1 mm)
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 2: –40°C to +105°C, TA
  • Differential Analog Inputs
  • Total Output Power at 10% THD+N
    • 315-W Stereo into 4 Ω in BTL Configuration
    • 180-W Stereo into 8 Ω in BTL Configuration
    • 600-W Mono into 2 Ω in PBTL Configuration
  • Total Output Power at 1% THD+N
    • 255-W Stereo into 4 Ω in BTL Configuration
    • 150-W Stereo into 8 Ω in BTL Configuration
    • 495-W Mono into 2 Ω in PBTL Configuration
  • Advanced Integrated Feedback Design with High-speed Gate Driver Error Correction
    • Signal Bandwidth up to 100 kHz for High Frequency Content From HD Sources
    • Ultra Low 0.006% THD+N at 1 W into 4 Ω and <0.01% THD+N to Clipping
    • >65 dB PSRR (BTL, 1 kHz, No Input Signal)
    • <85 µV (A-Weighted) Output Noise
    • >111 dB (A Weighted) SNR
  • Multiple Configurations Possible:
    • Stereo, Mono, 2.1 and 4xSE
  • Click and Pop Free Startup and Stop
  • 90% Efficient Class-D Operation (4 Ω)
  • Wide 18-V to 53.5V Supply Voltage Operation
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping, and Short Circuit Protection) With Error Reporting
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 2: –40°C to +105°C, TA
  • Differential Analog Inputs
  • Total Output Power at 10% THD+N
    • 315-W Stereo into 4 Ω in BTL Configuration
    • 180-W Stereo into 8 Ω in BTL Configuration
    • 600-W Mono into 2 Ω in PBTL Configuration
  • Total Output Power at 1% THD+N
    • 255-W Stereo into 4 Ω in BTL Configuration
    • 150-W Stereo into 8 Ω in BTL Configuration
    • 495-W Mono into 2 Ω in PBTL Configuration
  • Advanced Integrated Feedback Design with High-speed Gate Driver Error Correction
    • Signal Bandwidth up to 100 kHz for High Frequency Content From HD Sources
    • Ultra Low 0.006% THD+N at 1 W into 4 Ω and <0.01% THD+N to Clipping
    • >65 dB PSRR (BTL, 1 kHz, No Input Signal)
    • <85 µV (A-Weighted) Output Noise
    • >111 dB (A Weighted) SNR
  • Multiple Configurations Possible:
    • Stereo, Mono, 2.1 and 4xSE
  • Click and Pop Free Startup and Stop
  • 90% Efficient Class-D Operation (4 Ω)
  • Wide 18-V to 53.5V Supply Voltage Operation
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping, and Short Circuit Protection) With Error Reporting

TPA3255-Q1 is a high performance class-D power amplifier that enables true premium sound quality with class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. The device is operated in AD-mode, and can drive up to 2 x 315 W into 4-Ω load at 10% THD and 2 x 150 W unclipped into 8-Ω load and features a 2-VRMS analog input interface that works seamlessly with high performance DACs such as TI’s PCM5242. In addition to excellent audio performance, TPA3255-Q1 achieves both high power efficiency and very low power stage idle losses below 2.5W. This is achieved through the use of 85-mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.

TPA3255-Q1 is a high performance class-D power amplifier that enables true premium sound quality with class-D efficiency. It features an advanced integrated feedback design and proprietary high-speed gate driver error correction (PurePath™ Ultra-HD). This technology allows ultra low distortion across the audio band and superior audio quality. The device is operated in AD-mode, and can drive up to 2 x 315 W into 4-Ω load at 10% THD and 2 x 150 W unclipped into 8-Ω load and features a 2-VRMS analog input interface that works seamlessly with high performance DACs such as TI’s PCM5242. In addition to excellent audio performance, TPA3255-Q1 achieves both high power efficiency and very low power stage idle losses below 2.5W. This is achieved through the use of 85-mΩ MOSFETs and an optimized gate driver scheme that achieves significantly lower idle losses than typical discrete implementations.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPA3255-Q1 315-W Stereo, 600-W mono PurePath™ ultra-HD analog-input datasheet (Rev. A) PDF | HTML Mar 15, 2019
Application note LC Filter Design (Rev. B) PDF | HTML Jun 29, 2026
Application note Class-D Amplifier External Load Diagnostics (Rev. A) PDF | HTML Jul 17, 2025
Application note TPA324x and TPA325x Post-Filter Feedback (Rev. A) Mar 7, 2018
Application note Multi-Device Configuration for TPA32xx Amplifiers Sep 27, 2017
More literature TI Automotive External Amplifiers (Rev. A) Feb 3, 2017
Application note TPA32xx Analog Input Grounding for Single Ended Inputs PDF | HTML Aug 26, 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA3255EVM — TPA3255 evaluation module

The TPA3255 Ultra-HD evaluation module (EVM) demonstrates the TPA3255DDV integrated circuit from Texas Instruments. The TPA3255DDV is a high-performance Class-D amplifier that enables true premium sound quality with high efficiency class-D technology. It features an advanced integrated feedback (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DDV) 44 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos