Product details

Package name SOT-9X3 Peak pulse power (8/20 μs) (max) (W) 45 Vrwm (V) 3.6 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 0.7 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 5 Clamping voltage (V) 8 Dynamic resistance (typ) 0.6 Interface type Ethernet, LVDS, USB 2.0, USB 3.0 Breakdown voltage (min) (V) 4.5 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Package name SOT-9X3 Peak pulse power (8/20 μs) (max) (W) 45 Vrwm (V) 3.6 Bi-/uni-directional Uni-Directional Number of channels 2 IO capacitance (typ) (pF) 0.7 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 5 Clamping voltage (V) 8 Dynamic resistance (typ) 0.6 Interface type Ethernet, LVDS, USB 2.0, USB 3.0 Breakdown voltage (min) (V) 4.5 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
SOT-9X3 (DRT) 3 1 mm² 1 x 1
  • Supports USB 3.0 data rates (5 Gbps)
  • IEC 61000-4-2 ESD protection (level 4 contact)
  • IEC 61000-4-5 surge protection
    • 5 A (8/20 µs)
  • Low capacitance
    • DRT: 0.7 pF (typical)
    • DQA: 0.8 pF (typical)
  • Dynamic resistance: 0.6 Ω (typical)
  • Space-saving DRT, DQA packages
  • Flow-through pin mapping
  • Supports USB 3.0 data rates (5 Gbps)
  • IEC 61000-4-2 ESD protection (level 4 contact)
  • IEC 61000-4-5 surge protection
    • 5 A (8/20 µs)
  • Low capacitance
    • DRT: 0.7 pF (typical)
    • DQA: 0.8 pF (typical)
  • Dynamic resistance: 0.6 Ω (typical)
  • Space-saving DRT, DQA packages
  • Flow-through pin mapping

The TPD2EUSB30, TPD2EUSB30A, and TPD4EUSB30 are 2 and 4 channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode arrays. The TPDxEUSB30/A devices are rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Contact). These devices also offer 5 A (8/20 µs) peak pulse current ratings per IEC 61000-4-5 (Surge) specification.

The TPD2EUSB30A offers low 4.5-V DC break-down voltage. The low capacitance, low break-down voltage, and low dynamic resistance make the TPD2EUSB30A a superior protection device for high-speed differential IOs.

The TPD2EUSB30 and TPD2EUSB30A are offered in space saving DRT (1 mm × 1 mm) package. The TPD4EUSB30 is offered in space saving DQA (2.5 mm × 1.0 mm) package.

The TPD2EUSB30, TPD2EUSB30A, and TPD4EUSB30 are 2 and 4 channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode arrays. The TPDxEUSB30/A devices are rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Contact). These devices also offer 5 A (8/20 µs) peak pulse current ratings per IEC 61000-4-5 (Surge) specification.

The TPD2EUSB30A offers low 4.5-V DC break-down voltage. The low capacitance, low break-down voltage, and low dynamic resistance make the TPD2EUSB30A a superior protection device for high-speed differential IOs.

The TPD2EUSB30 and TPD2EUSB30A are offered in space saving DRT (1 mm × 1 mm) package. The TPD4EUSB30 is offered in space saving DQA (2.5 mm × 1.0 mm) package.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPDxEUSB30 2-, 4-Channel ESD Protection for Super-Speed USB 3.0 Interface datasheet (Rev. G) PDF | HTML 01 Jun 2021
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPD2EUSB30A IBIS Model

SLVM401.ZIP (2 KB) - IBIS Model
Reference designs

TIDEP0076 — 3D Machine Vision Reference Design Based on AM572x Processor with DLP® Structured Light

The TIDEP0076 3D machine vision design describes an embedded 3D scanner based on the structured light principle. A digital camera along with a Sitara™ AM57xx processor System on Chip (SoC)  is used to capture reflected light patterns from a DLP4500-based projector. Subsquent processing (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP40496 — 2-cell boost charge system reference design with 5-V USB

This 5-V USB, 2-cell battery boost charger reference design includes a charger system and a 2-cell battery holder with a gauge that can be connected by a cable or work independently. The key components of the charger system include the BQ25883 boost charger, TUSB320LAI Type-C CC logic, (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDEP0046 — Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0047 — Power and Thermal Design Considerations Using TI's AM57x Processor Reference Design

This is a reference design based on the AM57x processor and companion TPS659037 power management integrated circuit (PMIC).  This design specifically highlights important power and thermal design considerations and techniques for systems designed with AM57x and TPS659037.  It includes (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-9X3 (DRT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos