Product details

Package name SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 11 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 30 Dynamic resistance (typ) 2 Interface type GPIO, General purpose Breakdown voltage (min) (V) 6.1 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Package name SOT-5X3 Peak pulse power (8/20 μs) (max) (W) 25 Vrwm (V) 5 Bi-/uni-directional Uni-Directional Number of channels 4 IO capacitance (typ) (pF) 11 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 30 Dynamic resistance (typ) 2 Interface type GPIO, General purpose Breakdown voltage (min) (V) 6.1 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6
  • IEC 61000-4-2 ESD Protection
    • ±15-kV IEC 61000-4-2 Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5-A Peak Pulse Current (8/20-µs Pulse)
  • ANSI/ESDA/JEDEC JS-001
    • ±15-kV Human Body Model (HBM)
  • Four Unidirectional Voltage Suppression Diodes for use in ESD Protection
  • I/O Breakdown Voltage, VBR = 6.1 V (Minimum)
  • I/O Capacitance 11 pF (Typical)
  • Low Leakage Current < 100 nA
  • Very Small Printed-Circuit Board (PCB) Area < 2.6 mm2
  • High Integration
  • Suitable for High-Density Boards
  • IEC 61000-4-2 ESD Protection
    • ±15-kV IEC 61000-4-2 Contact Discharge
  • IEC 61000-4-5 Surge Protection
    • 2.5-A Peak Pulse Current (8/20-µs Pulse)
  • ANSI/ESDA/JEDEC JS-001
    • ±15-kV Human Body Model (HBM)
  • Four Unidirectional Voltage Suppression Diodes for use in ESD Protection
  • I/O Breakdown Voltage, VBR = 6.1 V (Minimum)
  • I/O Capacitance 11 pF (Typical)
  • Low Leakage Current < 100 nA
  • Very Small Printed-Circuit Board (PCB) Area < 2.6 mm2
  • High Integration
  • Suitable for High-Density Boards

The TPD4E002 device is a transient voltage suppressor (TVS) designed to protect up to four lines against electrostatic discharge (ESD) transients. The monolithic circuit design allows superior capacitance matching between the channels and reduced crosstalk. This device is ideal for applications where both reduced line capacitance and board space-saving are required.

The TPD4E002 device is a transient voltage suppressor (TVS) designed to protect up to four lines against electrostatic discharge (ESD) transients. The monolithic circuit design allows superior capacitance matching between the channels and reduced crosstalk. This device is ideal for applications where both reduced line capacitance and board space-saving are required.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPD4E002 Quad Low-Capacitance Array with ±15-kV ESD Protection datasheet (Rev. F) PDF | HTML 18 Nov 2016
Application brief ESD Protection for GPIO PDF | HTML 08 Jan 2024
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Reference designs

PMP40280 — Bi-Directional Battery Initialization System Control Board Reference Design

The PMP40280 is a battery initialization reference design solution for automotive and battery applications. The MCU TM4C123GH6PZ sets charging/discharging current and real time monitors battery voltage and charging/discharging current. It will calibrate system gain error to meet (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos