Home Interface Diodes ESD protection diodes

TPD4E6B06

ACTIVE

Quad 4.8-pF, ±5.5-V, ±15-kV ESD protection diode in 0.5mm pitch, 0.64mm2 SON package

Product details

Package name DFN-0603 (X2SON) Peak pulse power (8/20 μs) (max) (W) 40 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 4 IO capacitance (typ) (pF) 4.8 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 3 Clamping voltage (V) 10 Dynamic resistance (typ) 0.75 Interface type Memory/SIM Card Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Package name DFN-0603 (X2SON) Peak pulse power (8/20 μs) (max) (W) 40 Vrwm (V) 5.5 Bi-/uni-directional Bi-directional Number of channels 4 IO capacitance (typ) (pF) 4.8 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 3 Clamping voltage (V) 10 Dynamic resistance (typ) 0.75 Interface type Memory/SIM Card Breakdown voltage (min) (V) 6 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 125
X2SON (DPW) 4 0.64 mm² 0.8 x 0.8
  • IEC 61000-4-2 Level 4
    • ±15-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-5 (Surge): 3 A (8/20 µs)
  • IO Capacitance: 4.8 pF (Typical)
  • RDYN: 0.75 Ω (Typical)
  • DC Breakdown Voltage: ±6 V (Minimum)
  • Ultra Low Leakage Current: 100 nA (Maximum)
  • Clamping Voltage: 10 V (Maximum at IPP = 1 A)
  • Industrial Temperature Range: –40°C to +125°C
  • Space Saving DPW Package (0.8 mm × 0.8 mm)
  • IEC 61000-4-2 Level 4
    • ±15-kV Contact Discharge
    • ±15-kV Air Gap Discharge
  • IEC 61000-4-5 (Surge): 3 A (8/20 µs)
  • IO Capacitance: 4.8 pF (Typical)
  • RDYN: 0.75 Ω (Typical)
  • DC Breakdown Voltage: ±6 V (Minimum)
  • Ultra Low Leakage Current: 100 nA (Maximum)
  • Clamping Voltage: 10 V (Maximum at IPP = 1 A)
  • Industrial Temperature Range: –40°C to +125°C
  • Space Saving DPW Package (0.8 mm × 0.8 mm)

The TPD4E6B06 is a four channel electrostatic discharge (ESD) protection device in an ultra small DPW package. It is the industry’s smallest 4-channel transient voltage suppressor (TVS) diode with a 0.48-mm pitch. This larger pitch helps save on printed-circuit board (PCB) manufacturing costs. The device provides IEC61000-4-2 compliance up to 15-kV contact discharge. It has an ESD clamp circuit with back-to-back diodes for bipolar-bidirectional signal support. The 4.8-pF (typical) line capacitance is suitable for a wide range of applications supporting data rates up to 700 MHz.

The TPD4E6B06 is a four channel electrostatic discharge (ESD) protection device in an ultra small DPW package. It is the industry’s smallest 4-channel transient voltage suppressor (TVS) diode with a 0.48-mm pitch. This larger pitch helps save on printed-circuit board (PCB) manufacturing costs. The device provides IEC61000-4-2 compliance up to 15-kV contact discharge. It has an ESD clamp circuit with back-to-back diodes for bipolar-bidirectional signal support. The 4.8-pF (typical) line capacitance is suitable for a wide range of applications supporting data rates up to 700 MHz.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPD4E6B06 4-Channel Bidirectional Low Capacitance ESD Protection Device With 15-kV Contact and Ultra-Low Clamping Voltage datasheet (Rev. C) PDF | HTML 23 Feb 2017
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML 19 Sep 2023
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML 07 Apr 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
White paper Designing USB for short-to-battery tolerance in automotive environments 10 Feb 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
X2SON (DPW) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos