Product details

Number of channels 4 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name DFN2510 Peak pulse power (8/20 μs) (max) (W) 45 IO capacitance (typ) (pF) 0.8 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 5 Features ESD Protection Clamping voltage (V) 8 Dynamic resistance (typ) 0.6 Interface type USB 3.0 Breakdown voltage (min) (V) 7 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Number of channels 4 Vrwm (V) 5.5 Bi-/uni-directional Uni-Directional Package name DFN2510 Peak pulse power (8/20 μs) (max) (W) 45 IO capacitance (typ) (pF) 0.8 IEC 61000-4-2 contact (±V) 8000 IEC 61000-4-5 (A) 5 Features ESD Protection Clamping voltage (V) 8 Dynamic resistance (typ) 0.6 Interface type USB 3.0 Breakdown voltage (min) (V) 7 IO leakage current (max) (nA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
USON (DQA) 10 2.5 mm² (2.5 mm × 1 mm)
  • Supports USB 3.0 data rates (5 Gbps)
  • IEC 61000-4-2 ESD protection (level 4 contact)
  • IEC 61000-4-5 surge protection
    • 5 A (8/20 µs)
  • Low capacitance
    • DRT: 0.7 pF (typical)
    • DQA: 0.8 pF (typical)
  • Dynamic resistance: 0.6 Ω (typical)
  • Space-saving DRT, DQA packages
  • Flow-through pin mapping
  • Supports USB 3.0 data rates (5 Gbps)
  • IEC 61000-4-2 ESD protection (level 4 contact)
  • IEC 61000-4-5 surge protection
    • 5 A (8/20 µs)
  • Low capacitance
    • DRT: 0.7 pF (typical)
    • DQA: 0.8 pF (typical)
  • Dynamic resistance: 0.6 Ω (typical)
  • Space-saving DRT, DQA packages
  • Flow-through pin mapping

The TPD2EUSB30, TPD2EUSB30A, and TPD4EUSB30 are 2 and 4 channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode arrays. The TPDxEUSB30/A devices are rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Contact). These devices also offer 5 A (8/20 µs) peak pulse current ratings per IEC 61000-4-5 (Surge) specification.

The TPD2EUSB30A offers low 4.5-V DC break-down voltage. The low capacitance, low break-down voltage, and low dynamic resistance make the TPD2EUSB30A a superior protection device for high-speed differential IOs.

The TPD2EUSB30 and TPD2EUSB30A are offered in space saving DRT (1 mm × 1 mm) package. The TPD4EUSB30 is offered in space saving DQA (2.5 mm × 1.0 mm) package.

The TPD2EUSB30, TPD2EUSB30A, and TPD4EUSB30 are 2 and 4 channel Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diode arrays. The TPDxEUSB30/A devices are rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Contact). These devices also offer 5 A (8/20 µs) peak pulse current ratings per IEC 61000-4-5 (Surge) specification.

The TPD2EUSB30A offers low 4.5-V DC break-down voltage. The low capacitance, low break-down voltage, and low dynamic resistance make the TPD2EUSB30A a superior protection device for high-speed differential IOs.

The TPD2EUSB30 and TPD2EUSB30A are offered in space saving DRT (1 mm × 1 mm) package. The TPD4EUSB30 is offered in space saving DQA (2.5 mm × 1.0 mm) package.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPDxEUSB30 2-, 4-Channel ESD Protection for Super-Speed USB 3.0 Interface datasheet (Rev. G) PDF | HTML Jun 1, 2021
User guide Reading and Understanding an ESD Protection Data Sheet (Rev. A) PDF | HTML Sep 19, 2023
Application note ESD Protection Layout Guide (Rev. A) PDF | HTML Apr 7, 2022
White paper Designing USB for short-to-battery tolerance in automotive environments Feb 10, 2016
Analog design Journal Design Considerations for System-Level ESD Circuit Protection Sep 25, 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — Universal evaluation module for ESD diode packages, including 0402, 0201, and others

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
USON (DQA) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos