TRF3761-B
- Fully Integrated VCO
- Low Phase Noise: –137dBc/Hz (at 600kHz, fVCO
of 1.9GHz) - Low Noise Floor: –158dBc/Hz at 10MHz Offset
- Integer-N PLL
- Input Reference Frequency range: 10MHz to
104MHz - VCO Frequency Divided by 2-4 Output
- Output Buffer Enable Pin
- Programmable Charge Pump Current
- Hardware and Software Power Down
- 3-Wire Serial Interface
- Single Supply: 4.5V to 5.25V Operation
TRF3761 is a family of high performance, highly integrated frequency synthesizers, optimized for high performance applications. The TRF3761 includes a low-noise, voltage-controlled oscillator (VCO) and an integer-N PLL.
TRF3761 integrates divide-by 1, 2, or 4 options for a more flexible output frequency range. It is controlled through a 3-wire serial-programming-interface (SPI) interface. For power sensitive applications the TRF3761 can be powered down by the SPI interface or externally via chip_en pin 2.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | TRF3761-x Integer-N PLL with Integrated VCO datasheet (Rev. K) | PDF | HTML | 31 Dec 2015 |
| Application note | TRF3761 QFN Installation Using a Hakko Hot Air Rework Station | 07 Apr 2007 | ||
| Application note | Fractional/Integer-N PLL Basics | 13 May 1998 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TRF3761CALC — TRF3761 Loop Filter Calculator
TRF3761CALC is a loop filter design tool for the TRF3761 PLL Frequency Synthesizer with integrated VCO.
Supported products & hardware
Products
RF PLLs & synthesizers
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFN (RHA) | 40 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.