TS3DV642-Q1

ACTIVE

Product details

Type Passive mux Protocols Analog, DVI, DisplayPort, HDMI, LVDS, MIPI, TMDS, VGA Rating Automotive Speed (max) (Gbpp) 6 Number of channels 12 Operating temperature range (°C) -40 to 105
Type Passive mux Protocols Analog, DVI, DisplayPort, HDMI, LVDS, MIPI, TMDS, VGA Rating Automotive Speed (max) (Gbpp) 6 Number of channels 12 Operating temperature range (°C) -40 to 105
WQFN (RUA) 42 31.5 mm² (9 mm × 3.5 mm)
  • Automotive Q100 qualified
  • Temperature range of -40 to 105 °C (grade 2)
  • Support 6 differential or 12 single-ended signals or other differential/single ended combinations
  • Supports HDMI 1.4b / 2.0, DisplayPort 1.4 HBR2, DP++, Mipi DPHY / CPHY DSI / CSI-2, LVDS
  • Bidirectional analog mux - handles most electrical signals within 0 to 5.5 V and DC to 6 Gbps range
  • –3-dB differential BW of 5.8 GHz
  • Excellent dynamic characteristics
    • Insertion loss: –1.6 dB at 3.0 GHz
    • Return loss: –17 dB at 3.0 GHz
  • Support 1.8 V, 3.3 V or 5.0 V control logic
  • Single supply voltage of 3.3 V
  • Low active (45 µA) and standby power (6 µA)
  • IOFF protection that prevents current leakage when supply rail collapsed (VCC = 0 V)
  • ESD Performance of 3 kV HBM and 1 kV CDM
  • 42-pin, 3.5 x 9 mm, 0.5 mm pitch WQFN package with wettable flank
  • Automotive Q100 qualified
  • Temperature range of -40 to 105 °C (grade 2)
  • Support 6 differential or 12 single-ended signals or other differential/single ended combinations
  • Supports HDMI 1.4b / 2.0, DisplayPort 1.4 HBR2, DP++, Mipi DPHY / CPHY DSI / CSI-2, LVDS
  • Bidirectional analog mux - handles most electrical signals within 0 to 5.5 V and DC to 6 Gbps range
  • –3-dB differential BW of 5.8 GHz
  • Excellent dynamic characteristics
    • Insertion loss: –1.6 dB at 3.0 GHz
    • Return loss: –17 dB at 3.0 GHz
  • Support 1.8 V, 3.3 V or 5.0 V control logic
  • Single supply voltage of 3.3 V
  • Low active (45 µA) and standby power (6 µA)
  • IOFF protection that prevents current leakage when supply rail collapsed (VCC = 0 V)
  • ESD Performance of 3 kV HBM and 1 kV CDM
  • 42-pin, 3.5 x 9 mm, 0.5 mm pitch WQFN package with wettable flank

The TS3DV642-Q1 is an analog high-speed bidirectional passive switch in mux or demux configurations that works for many high-speed differential interfaces with data rates up to 6 Gbps. It is suited for many applications including HDMI 1.4 / 2.0, DisplayPort 1.4 and Mipi DPHY / CPHY DSI / CSI-2. The TS3DV642-Q1 supports both differential and single-ended signaling - virtually compatible to most standard and non standard interfaces. The dynamic characteristics of the TS3DV642-Q1 allows high-speed switching with minimal attenuation to the signal eye diagram, and with very little added jitter. The device’s silicon design is optimized for excellent frequency response at higher frequency spectrum of the signals. The device supports differential signaling with common mode voltage range (CMV) of 0 to 3.6 V. The device also supports 0 - 5.5 V single-ended CMOS signals.

The TS3DV642-Q1 consumes very low active power of 45 µA. The device also offers a power-down mode, in which all channels become Hi-Z and the device operates with minimal power.

The TS3DV642-Q1 is an analog high-speed bidirectional passive switch in mux or demux configurations that works for many high-speed differential interfaces with data rates up to 6 Gbps. It is suited for many applications including HDMI 1.4 / 2.0, DisplayPort 1.4 and Mipi DPHY / CPHY DSI / CSI-2. The TS3DV642-Q1 supports both differential and single-ended signaling - virtually compatible to most standard and non standard interfaces. The dynamic characteristics of the TS3DV642-Q1 allows high-speed switching with minimal attenuation to the signal eye diagram, and with very little added jitter. The device’s silicon design is optimized for excellent frequency response at higher frequency spectrum of the signals. The device supports differential signaling with common mode voltage range (CMV) of 0 to 3.6 V. The device also supports 0 - 5.5 V single-ended CMOS signals.

The TS3DV642-Q1 consumes very low active power of 45 µA. The device also offers a power-down mode, in which all channels become Hi-Z and the device operates with minimal power.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TS3DV642 ACTIVE 6-Gbps 12-channel differential 1-to-2 and 2-to-1 mux for DVI 1.0/ DisplayPort 1.4 /HDMI 2.0 Non-automotive version

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TS3DV642-Q1 6-Gbps 12-Channel differential 1-to-2 and 2-to-1 mux datasheet (Rev. A) PDF | HTML May 21, 2021
Product overview Mipi Switches PDF | HTML Jan 14, 2022
Certificate TS3DV642Q1EVM-105 EU RoHS Declaration of Conformity (DoC) Dec 3, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TS3DV642Q1EVM-105 — TS3DV642-Q1 12-channel 1:2 mux/demux with 1.8V compatible control power-down mode evaluation module

The TS3DV642Q1 is a 12 channels 1:2 or 2:1 bidirectional multiplexer/demultiplexer. The TS3DV642Q1 operates from a 2.6V to 4.5V supply, making it suitable for battery-powered applications. It offers low and flat on-state resistance (RON) as well as low I/O capacitance which allows it to achieve a (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (RUA) 42 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos