Product details

Protocols USB 2.0 Configuration 2:1 SPDT Number of channels 2 USB speed (Mbps) 480 Bandwidth (MHz) 900 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 ESD HBM (typ) (kV) 7 Operating temperature range (°C) -40 to 85 COFF (typ) (pF) 3.5 CON (typ) (pF) 6 Off isolation (typ) (dB) -41 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 6000 Ron channel match (max) (Ω) 0.2 Turnoff time (disable) (max) (ns) 17 Turnon time (enable) (max) (ns) 10 Rating Catalog
Protocols USB 2.0 Configuration 2:1 SPDT Number of channels 2 USB speed (Mbps) 480 Bandwidth (MHz) 900 Ron (typ) (mΩ) 3000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 5.5 ESD HBM (typ) (kV) 7 Operating temperature range (°C) -40 to 85 COFF (typ) (pF) 3.5 CON (typ) (pF) 6 Off isolation (typ) (dB) -41 OFF-state leakage current (max) (µA) 1 Ron (max) (mΩ) 6000 Ron channel match (max) (Ω) 0.2 Turnoff time (disable) (max) (ns) 17 Turnon time (enable) (max) (ns) 10 Rating Catalog
UQFN (RSE) 10 3 mm² (2 mm × 1.5 mm)
  • VCC operation at 2.5V to 3.3V
  • VI/O accepts signals up to 5.5V
  • 1.8V compatible control-pin inputs
  • Low-power mode when OE is disabled (1µA)
  • RON = 6Ω maximum
  • ΔRON = 0.2Ω typical
  • CIO(ON) = 6pf typical
  • Low power consumption (30µA maximum)
  • High bandwidth (900MHz typical)
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD performance tested per JEDEC JS-001
    • 7000V human-body model
    • 1000V charged-device model (JEDEC JS-002)
  • ESD performance I/O to GND
    • 12kV human-body model
  • VCC operation at 2.5V to 3.3V
  • VI/O accepts signals up to 5.5V
  • 1.8V compatible control-pin inputs
  • Low-power mode when OE is disabled (1µA)
  • RON = 6Ω maximum
  • ΔRON = 0.2Ω typical
  • CIO(ON) = 6pf typical
  • Low power consumption (30µA maximum)
  • High bandwidth (900MHz typical)
  • Latch-up performance exceeds 100mA per JESD 78, Class II
  • ESD performance tested per JEDEC JS-001
    • 7000V human-body model
    • 1000V charged-device model (JEDEC JS-002)
  • ESD performance I/O to GND
    • 12kV human-body model

The TS3USB221A device is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (900MHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. The device also has a low power mode that can reduce the power consumption to 1µA for portable applications with a battery or limited power budget. The device is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480Mbps).

The TS3USB221A device integrates ESD protection cells on all pins, is available in a tiny µQFN package (2mm × 1.5mm) and is characterized over the free air temperature range from –40°C to 85°C.

The TS3USB221A device is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (900MHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. The device also has a low power mode that can reduce the power consumption to 1µA for portable applications with a battery or limited power budget. The device is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480Mbps).

The TS3USB221A device integrates ESD protection cells on all pins, is available in a tiny µQFN package (2mm × 1.5mm) and is characterized over the free air temperature range from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TS3USB3000 ACTIVE DPDT USB 2.0 High-Speed and Mobile High-Definition Link (MHL) (6.1GHz) Switch higher bandwidth device and pin to pin with TS3USB221RSE

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TS3USB221A ESD Protected, High-Speed USB 2.0 (480Mbps) 1:2 Multiplexer and Demultiplexer Switch With Single Enable datasheet (Rev. C) PDF | HTML Oct 16, 2024
Application note Passive Mux Selection Based On Bandwidth (Rev. B) PDF | HTML Aug 25, 2026
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs (Rev. A) PDF | HTML Jan 8, 2026
White paper Selecting signal switches to enable IoT communication modules Mar 20, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TS3USB221EEVM — TS3USB221E Evaluation Module

The TS3USB221EEVM is an evaluation module for the Texas Instruments high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The USB221EEVM allows signals to pass with minimum edge and phase distortion, integrates IEC-level ESD protection cells on all pins, and also multiplexes (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TS3USB221EVM — TS3USB221 Evaluation Module

The TS3USB221EVM is an evaluation module for the Texas Instruments high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The USB221EVM allows signals to pass with minimum edge and phase distortion and also multiplexes differential signals from a common USB input to one of two (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer and Demultiplexer Switch With Sing

SCDM218.ZIP (1650 KB) - S-parameter model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
UQFN (RSE) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos