The TS3USB3000 device is a double-pole, double throw
(DPDT) multiplexer that includes a high-speed Mobile High-Definition Link (MHL) switch and an USB
2.0 High-Speed (480 Mbps) switch in the same package. These configurations allow the system
designer to use a common USB or Micro-USB connector for both MHL video signals and USB data.
The TS3USB3000 has a VCC range of
2.3 V to 4.8 V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins to
withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O
pins to be in high-impedance mode when power is not present, allowing full isolation of the signal
lines under such condition without excessive leakage current. The select pins of TS3USB3000 are compatible with 1.8-V control voltage, allowing them to be directly
interfaced with the General-Purpose I/O (GPIO) from a mobile processor.
The TS3USB3000 comes with a small 10-pin UQFN package
with only 1.5 mm × 2 mm in size, which makes it a perfect candidate to be used in mobile
applications.
The TS3USB3000 device is a double-pole, double throw
(DPDT) multiplexer that includes a high-speed Mobile High-Definition Link (MHL) switch and an USB
2.0 High-Speed (480 Mbps) switch in the same package. These configurations allow the system
designer to use a common USB or Micro-USB connector for both MHL video signals and USB data.
The TS3USB3000 has a VCC range of
2.3 V to 4.8 V and supports overvoltage tolerance (OVT) feature, which allows the I/O pins to
withstand overvoltage conditions (up to 5.5 V). The power-off protection feature forces all I/O
pins to be in high-impedance mode when power is not present, allowing full isolation of the signal
lines under such condition without excessive leakage current. The select pins of TS3USB3000 are compatible with 1.8-V control voltage, allowing them to be directly
interfaced with the General-Purpose I/O (GPIO) from a mobile processor.
The TS3USB3000 comes with a small 10-pin UQFN package
with only 1.5 mm × 2 mm in size, which makes it a perfect candidate to be used in mobile
applications.