The TS3USB221E is a high-bandwidth
switch specially designed for the switching of high-speed USB 2.0 signals in handset
and consumer applications, such as cell phones, digital cameras, and notebooks with
hubs or controllers with limited USB I/Os. The wide bandwidth (1GHz) of this switch
allows signals to pass with minimum edge and phase distortion. The device
multiplexes differential outputs from a USB host device to one of two corresponding
outputs. The switch is bidirectional and offers little or no attenuation of the
high-speed signals at the outputs. The TS3USB221E is designed for low bit-to-bit
skew and high channel-to-channel noise isolation, and is compatible with various
standards, such as high-speed USB 2.0 (480Mbps).
The TS3USB221E integrates ESD
protection cells on all pins, is available in a SON package (3mm × 3mm) as well as in a tiny µQFN package (2mm × 1.5mm)
and is characterized over the free-air temperature range from –40°C to 85°C.
The TS3USB221E is a high-bandwidth
switch specially designed for the switching of high-speed USB 2.0 signals in handset
and consumer applications, such as cell phones, digital cameras, and notebooks with
hubs or controllers with limited USB I/Os. The wide bandwidth (1GHz) of this switch
allows signals to pass with minimum edge and phase distortion. The device
multiplexes differential outputs from a USB host device to one of two corresponding
outputs. The switch is bidirectional and offers little or no attenuation of the
high-speed signals at the outputs. The TS3USB221E is designed for low bit-to-bit
skew and high channel-to-channel noise isolation, and is compatible with various
standards, such as high-speed USB 2.0 (480Mbps).
The TS3USB221E integrates ESD
protection cells on all pins, is available in a SON package (3mm × 3mm) as well as in a tiny µQFN package (2mm × 1.5mm)
and is characterized over the free-air temperature range from –40°C to 85°C.