TIDM-TM4C129USBHS

TIDM-TM4C129USBHS

Design files

Overview

This design uses TI's high-performance ARM® Cortex®-M4F based TM4C129x microcontrollers (MCUs) with integrated USB 2.0 controller to interface with an external High Speed USB PHY. The design includes software that allows data exchange between USB high speed and Ethernet. The design also features transceivers for CAN and UART serial interfaces to connect a host to legacy RS232 machines or to interface with CAN bus. Provision for digital communication interfaces like UART, I2C and SSI to bridge external devices and aggregate data from slow interfaces to a high speed USB link has been provided in this reference design.

Features
  • USB 2.0 High Speed PHY integration with software controlled switch to enumerate USB port as either High Speed or Full Speed.
  • TivaWare™ Software USB Library for ease of developing custom USB software
  • Firmware example and Host application showing how to implement USB to Ethernet. Example code may be extended to support UART, CAN, SPI and I2C over USB.
  • PCB supports connection to external RS232, CAN and Ethernet networks
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCC3.PDF (8895 KB)

Reference design overview and verified performance test data

TIDRPL5.PDF (540 KB)

Detailed overview of design layout for component placement

TIDRPL4.PDF (138 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPL7.ZIP (1792 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD41.ZIP (113 KB)

Design file that contains information on physical board layer of design PCB

TIDRPL6.PDF (4802 KB)

PCB layer plot file used for generating PCB design layout

TIDRPL3.PDF (1005 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

CAN transceivers

SN65HVD1050 — High-Speed CAN Transceiver with Silent Mode

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06 — Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
General-purpose MCUs

TM4C1294KCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
General-purpose MCUs

TM4C1294NCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
General-purpose MCUs

TM4C1294NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
General-purpose MCUs

TM4C1299KCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
General-purpose MCUs

TM4C1299NCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
General-purpose MCUs

TM4C129EKCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
General-purpose MCUs

TM4C129ENCPDT — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
General-purpose MCUs

TM4C129ENCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
General-purpose MCUs

TM4C129LNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
General-purpose MCUs

TM4C129XKCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
General-purpose MCUs

TM4C129XNCZAD — 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS737 — 1A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Protocol & bus switches & muxes

TS3USB221E — High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable

Data sheet: PDF | HTML
RS-232 transceivers

MAX3232 — 3- to 5.5-V dual channel 250kbps RS-232 line driver/receiver with +/-15-kV ESD protection

Data sheet: PDF | HTML
Voltage translators

TXB0106 — 6-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCD42 — TIDM-TM4C129USBHS Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-TM4C129USBHS — USB High Speed Reference Design for ARM® Cortex®-M4F Based High Speed TM4C129x MCU

TIDCD42 — TIDM-TM4C129USBHS Software

close
Latest version
Version: 01.00.00.00
Release date: Jan 15, 2017
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDM-TM4C129USBHS — USB High Speed Reference Design for ARM® Cortex®-M4F Based High Speed TM4C129x MCU

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcd42 or www.ti.com/lit/xx/tidcd42/tidcd42.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCD42. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide USB High Speed Reference Design for ARM® Cortex®-M4F Based High-Performance TM4C Nov 14, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos