Product details

Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 2800 IEC 61000-4-5 (A) 60 Vrwm (V) 24 Breakdown voltage (min) (V) 24.8 Bi-/uni-directional Uni-Directional Number of channels 1 IO capacitance (typ) (pF) 54 Clamping voltage (V) 38
Package name SOT-23-3 Peak pulse power (8/20 μs) (max) (W) 2800 IEC 61000-4-5 (A) 60 Vrwm (V) 24 Breakdown voltage (min) (V) 24.8 Bi-/uni-directional Uni-Directional Number of channels 1 IO capacitance (typ) (pF) 54 Clamping voltage (V) 38
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Robust surge protection:
    • IEC61000-4-5 (8/20 µs): 60 A
  • Low clamping voltage of 38 V (typical) at 60 A for 8/20 µs surge current protects downstream components
  • Unidirectional polarity for optimized clamping performance on single-ended data lines and power rails
  • 24 V working voltage for protecting signals on 12-V systems
  • Low leakage current of 75 nA (maximum)
  • Low I/O capacitance of 54 pF (typical)
  • Integrated IEC 61000-4-2 ESD protection:
    • ±30-kV contact discharge
    • ±30-kV air-gap discharge
  • Small SOT-23 leaded package to minimize board space and allow for automatic optical inspection (AOI)
  • Robust surge protection:
    • IEC61000-4-5 (8/20 µs): 60 A
  • Low clamping voltage of 38 V (typical) at 60 A for 8/20 µs surge current protects downstream components
  • Unidirectional polarity for optimized clamping performance on single-ended data lines and power rails
  • 24 V working voltage for protecting signals on 12-V systems
  • Low leakage current of 75 nA (maximum)
  • Low I/O capacitance of 54 pF (typical)
  • Integrated IEC 61000-4-2 ESD protection:
    • ±30-kV contact discharge
    • ±30-kV air-gap discharge
  • Small SOT-23 leaded package to minimize board space and allow for automatic optical inspection (AOI)

The TSM24A is a part of TI’s surge protection device family. The TSM24A robustly shunts up to 60 A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The device offers a solution to the common industrial signal line EMC requirement to survive up to 2.5 kV IEC 61000-4-5 open circuit voltage coupled through a 42 Ω impedance. The TSM24A clamps during a surge event, keeping system exposure below 38 V (typical) at I PP = 60 A.

Additionally, the TSM24A is available in a small leaded SOT-23 (DBZ) package which is reduced in size by approximately 50 percent compared to the industry standard SMA package. The device is designed to have a minimal effect on the protected line due to extremely low device leakage.

For the bidirectional version of this device, please see TSM24CA.

The TSM24A is a part of TI’s surge protection device family. The TSM24A robustly shunts up to 60 A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The device offers a solution to the common industrial signal line EMC requirement to survive up to 2.5 kV IEC 61000-4-5 open circuit voltage coupled through a 42 Ω impedance. The TSM24A clamps during a surge event, keeping system exposure below 38 V (typical) at I PP = 60 A.

Additionally, the TSM24A is available in a small leaded SOT-23 (DBZ) package which is reduced in size by approximately 50 percent compared to the industry standard SMA package. The device is designed to have a minimal effect on the protected line due to extremely low device leakage.

For the bidirectional version of this device, please see TSM24CA.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TSM24A 24-V Unidirectional Surge Diode for Industrial Networks in SOT-23 Package datasheet (Rev. A) PDF | HTML 26 Oct 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos