The TVS5200 robustly
shunts up to 30A of IEC 61000-4-5 fault current to protect systems from high power
transients or lightning strikes. The TVS5200 uses a
unique feedback mechanism to provide precise flat clamping during a fault,
reinforcing system exposure below 60V. The tight voltage regulation allows designers
to confidently select system components with a lower voltage tolerance, lowering
system costs and complexity without sacrificing robustness.
In addition, the TVS5200 is available in a 1.6mm × 1.6mm footprint, which is designed for
space constrained applications. The extremely low device leakage and capacitance
allows a minimal effect on the protected line.
The TVS5200 is part
of TIs Flat-Clamp family of surge devices. For more information on the other
devices in the family, see the Related
Products section.
The TVS5200 robustly
shunts up to 30A of IEC 61000-4-5 fault current to protect systems from high power
transients or lightning strikes. The TVS5200 uses a
unique feedback mechanism to provide precise flat clamping during a fault,
reinforcing system exposure below 60V. The tight voltage regulation allows designers
to confidently select system components with a lower voltage tolerance, lowering
system costs and complexity without sacrificing robustness.
In addition, the TVS5200 is available in a 1.6mm × 1.6mm footprint, which is designed for
space constrained applications. The extremely low device leakage and capacitance
allows a minimal effect on the protected line.
The TVS5200 is part
of TIs Flat-Clamp family of surge devices. For more information on the other
devices in the family, see the Related
Products section.