TIDA-01633

TIDA-01633

Design files

Overview

This reference design realizes a small form factor, two channel configurable analog voltage and current output module for AC inverter and servo drives. The integrated industrial output driver: XTR305 offers a compact size when compared to using multiple opamps along with passive components. The output can be programmed to either ±10V or 4mA to 20mA through the host MCU, such as a C2000™ MCU, or manually configured using jumpers. Error flags and output load monitoring capability enable a robust design. The same channel can also be configured as an analog input of ±10V or 4mA to 20mA. The interface fits the C2000 LaunchPad™ Development Kit.

Features
  • 2 single ended programmable analog voltage/current output or voltage input
  • Accurate +/-10V voltage and 0-20mA current output with <0.1% typical calibrated error across temperature range -40C to 85C
  • +/-10V analog input with <1% typical calibrated error. 4-20mA current input has to be converted into voltage by using external 500ohm resistor
  • Protection, diagnostic and monitoring features:
    • Robust short circuit current limited output along with short- and open circuit fault detection with MCU feedback
    • Output load monitoring enable predictive maintenance
  • High EMC Immunity: Meets IEC61800-3 EMC immunity requirements for 4kV ESD, 2kV EFT and 1kV surge at criterion A
  • Host MCU interface supports both analog DAC input signal and PWM input signal
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE87.PDF (2758 KB)

Reference design overview and verified performance test data

TIDRWN6.PDF (213 KB)

Detailed overview of design layout for component placement

TIDRWN5.PDF (103 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWN8.ZIP (1165 KB)

Files used for 3D models or 2D drawings of IC components

TIDCER9.ZIP (529 KB)

Design file that contains information on physical board layer of design PCB

TIDRWN7.PDF (1149 KB)

PCB layer plot file used for generating PCB design layout

TIDRWN4.PDF (613 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

4-20mA signal conditioners

XTR305 — Industrial analog current to voltage output driver

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZM23601 — 36-V, 1-A Step-Down DC-DC Power Module in 3.8-mm × 3-mm Package

Data sheet: PDF | HTML
Shunt voltage references

TLV431A — 1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML
TVS diodes

TVS1400 — 14V flat-clamp surge protection device

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

This reference design realizes a small form factor, two channel configurable analog voltage and current output module for AC inverter and servo drives. The integrated industrial output driver: XTR305 offers a compact size when compared to using multiple opamps along with passive components. The (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010025 — Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 — Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 — High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 — Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 — High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 — 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 — High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 — Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 — Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 — SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 — Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 — EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 — BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 — Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010025 — Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 — Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 — High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 — Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 — High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 — 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 — High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 — Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 — Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 — SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 — Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 — EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 — BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 — Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs

Design tools & simulation

Simulation model

TIDA-01633 Simulation

TIDM035.ZIP (36 KB) - TINA-TI reference design
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01633 — Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives

TIDA-01633 Simulation

close
Latest version
Version: null
Release date: Jul 6, 2018
Hardware development
Reference design
TIDA-01633 — Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Compact Programmable 4-mA to 20-mA and ±10-V Analog Output Reference Design Jul 2, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos