74AC11240
- Flow-Through Architecture Optimizes PCB Layout
- Center-Pin VCC and GND Configurations Minimize High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-
m Process - 500-mA Typical Latch-Up Immunity at 125°C
- Package Options Include Plastic Small-Outline (DW) and Shrink Small-Outline (DB) Packages, and Standard Plastic 300-mil DIPs (NT)
EPIC is a trademark of Texas Instruments Incorporated.
This octal buffer/line driver is designed specifically to improve
both the performance and density of 3-state memory address drivers,
clock drivers, and bus-oriented receivers and transmitters. This
device provides inverting outputs and symmetrical active-low
output-enable (
) inputs. This
device features high fan-out and improved fan-in.
The 74AC11240 is organized as two 4-bit buffers/line drivers with
separate
inputs. When
is low, the
device passes inverted data from the A inputs to the Y outputs. When
is high, the
outputs are in the high-impedance state.
The 74AC11240 is characterized for operation from -40°C to 85°C.
技术文档
未找到结果。请清除搜索并重试。
查看全部 1
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | 数据表 | Octal Buffer/Line Driver With 3-State Outputs 数据表 (Rev. A) | 1996年 4月 1日 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点