产品详情

Function Real-time clock Iq (typ) (mA) 0.1 Features 63-ppm to ppm adjustment, I2C bus interface, Oscillator fail detection Rating Catalog Operating temperature range (°C) -40 to 85 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3
Function Real-time clock Iq (typ) (mA) 0.1 Features 63-ppm to ppm adjustment, I2C bus interface, Oscillator fail detection Rating Catalog Operating temperature range (°C) -40 to 85 Supply voltage (max) (V) 3.6 Supply voltage (min) (V) 3
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Automatic Switchover to Backup Supply
  • I2C Interface Supports Serial Clock up to 400 kHz
  • Uses 32.768-kHz Crystal With –63-ppm to
    +126-ppm Adjustment
  • Integrated Oscillator-Fail Detection
  • 8-Pin SOIC Package
  • –40°C to 85°C Ambient Operating Temperature
  • Automatic Switchover to Backup Supply
  • I2C Interface Supports Serial Clock up to 400 kHz
  • Uses 32.768-kHz Crystal With –63-ppm to
    +126-ppm Adjustment
  • Integrated Oscillator-Fail Detection
  • 8-Pin SOIC Package
  • –40°C to 85°C Ambient Operating Temperature

The bq32000 device is a compatible replacement for industry standard real-time clocks.

The bq32000 features an automatic backup supply with integrated trickle charger. The backup supply can be implemented using a capacitor or non-rechargeable battery. The bq32000 has a programmable calibration adjustment from –63 ppm to +126 ppm. The bq32000 registers include an OF (oscillator fail) flag indicating the status of the RTC oscillator, as well as a STOP bit that allows the host processor to disable the oscillator. The time registers are normally updated once per second, and all the registers are updated at the same time to prevent a timekeeping glitch. The bq32000 includes automatic leap-year compensation.

The bq32000 device is a compatible replacement for industry standard real-time clocks.

The bq32000 features an automatic backup supply with integrated trickle charger. The backup supply can be implemented using a capacitor or non-rechargeable battery. The bq32000 has a programmable calibration adjustment from –63 ppm to +126 ppm. The bq32000 registers include an OF (oscillator fail) flag indicating the status of the RTC oscillator, as well as a STOP bit that allows the host processor to disable the oscillator. The time registers are normally updated once per second, and all the registers are updated at the same time to prevent a timekeeping glitch. The bq32000 includes automatic leap-year compensation.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 bq32000 Real-Time Clock (RTC) 数据表 (Rev. E) PDF | HTML 2015年 8月 31日
应用手册 BQ32002 APIs for Tiva 2014年 1月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

驱动程序或库

BQ32KSW-LINUX — 用于 BQ32K 的 Linux 驱动程序

Linux 驱动程序支持 BQ32000 系列 RTC。Linux 驱动程序支持通过 I2C 总线和接口与 RTC 子系统进行通信。
Linux 主线状态

在 Linux 主线中提供:是
可通过 git.ti.com 获取:不适用

支持的器件:
  • bq32000
Linux 源文件

与该器件关联的文件为:

  1. drivers/rtc/rtc-bq32k.c
源文件

drivers/rtc/rtc-bq32k.c

 

启用驱动程序支持

使用“make menuconfig”(也可以使用“make xconfig”或“make nconfig”)配置内核

Menuconfig 位置

Symbol: RTC_DRV_BQ32K (...)
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-010253 — 适用于储能系统的电池控制单元参考设计

该参考设计是一款适用于高压锂离子 (Li-ion)、磷酸铁锂 (LiFePO4) 电池架的中央控制器。该设计提供高压继电器驱动电路、通信接口(包括 RS-485、控制器局域网 (CAN)、菊花链和以太网)、湿度传感器的可扩展接口、高压模数转换器 (ADC) 和电流传感器。

该设计使用高性能微控制器来开发和测试应用程序。得益于这些特性,该参考设计适用于高容量电池架应用的中央控制器。

设计指南: PDF
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频