CC2430 不推荐用于新设计
该产品会持续为现有客户提供。新设计应考虑替代产品。
open-in-new 比较替代产品
功能与比较器件相似
CC2530 正在供货 具有 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU Thir product is a second generation system on chip (SOC) solution with similar capabilities.

产品详情

Type Wireless MCU Rating Catalog RAM (kByte) 8 Sensitivity (best) (dBm) -92 Operating temperature range (°C) -40 to 85
Type Wireless MCU Rating Catalog RAM (kByte) 8 Sensitivity (best) (dBm) -92 Operating temperature range (°C) -40 to 85
VQFNP (RTC) 48 49 mm² 7 x 7
  • RF/Layout
    • 2.4 GHz IEEE 802.15.4 compliant RF transceiver (industry leading CC2420 radio core)
    • Excellent receiver sensitivity and robustness to interferers
    • Very few external components
    • Only a single crystal needed for mesh network systems
    • RoHS compliant 7x7mm QLP48 package
  • Low Power
    • Low current consumption (RX: 27 mA, TX: 27 mA, microcontroller running at 32 MHz)
    • Only 0.5 µA current consumption in powerdown mode, where external interrupts or the RTC can wake up the system
    • 0.3 µA current consumption in stand-by mode, where external interrupts can wake up the system
    • Very fast transition times from low-power modes to active mode enables ultra low average power consumption in low dutycycle systems
    • Wide supply voltage range (2.0V - 3.6V)
  • Microcontroller
    • High performance and low power 8051 microcontroller core
    • 32, 64 or 128 KB in-system programmable flash
    • 8 KB RAM, 4 KB with data retention in all power modes
    • Powerful DMA functionality
    • Watchdog timer
    • One IEEE 802.15.4 MAC timer, one general 16-bit timer and two 8-bit timers
    • Hardware debug support
  • Peripherals
    • CSMA/CA hardware support.
    • Digital RSSI / LQI support
    • Battery monitor and temperature sensor
    • 12-bit ADC with up to eight inputs and configurable resolution
    • AES security coprocessor
    • Two powerful USARTs with support for several serial protocols
    • 21 general I/O pins, two with 20mA sink/source capability
  • Development tools
    • Powerful and flexible development tools available
  • APPLICATIONS
    • 2.4 GHz IEEE 802.15.4 systems
    • ZigBee™ systems
    • Home/building automation
    • Industrial Control and Monitoring
    • Low power wireless sensor networks
    • PC peripherals
    • Set-top boxes and remote controls
    • Consumer Electronics

  • RF/Layout
    • 2.4 GHz IEEE 802.15.4 compliant RF transceiver (industry leading CC2420 radio core)
    • Excellent receiver sensitivity and robustness to interferers
    • Very few external components
    • Only a single crystal needed for mesh network systems
    • RoHS compliant 7x7mm QLP48 package
  • Low Power
    • Low current consumption (RX: 27 mA, TX: 27 mA, microcontroller running at 32 MHz)
    • Only 0.5 µA current consumption in powerdown mode, where external interrupts or the RTC can wake up the system
    • 0.3 µA current consumption in stand-by mode, where external interrupts can wake up the system
    • Very fast transition times from low-power modes to active mode enables ultra low average power consumption in low dutycycle systems
    • Wide supply voltage range (2.0V - 3.6V)
  • Microcontroller
    • High performance and low power 8051 microcontroller core
    • 32, 64 or 128 KB in-system programmable flash
    • 8 KB RAM, 4 KB with data retention in all power modes
    • Powerful DMA functionality
    • Watchdog timer
    • One IEEE 802.15.4 MAC timer, one general 16-bit timer and two 8-bit timers
    • Hardware debug support
  • Peripherals
    • CSMA/CA hardware support.
    • Digital RSSI / LQI support
    • Battery monitor and temperature sensor
    • 12-bit ADC with up to eight inputs and configurable resolution
    • AES security coprocessor
    • Two powerful USARTs with support for several serial protocols
    • 21 general I/O pins, two with 20mA sink/source capability
  • Development tools
    • Powerful and flexible development tools available
  • APPLICATIONS
    • 2.4 GHz IEEE 802.15.4 systems
    • ZigBee™ systems
    • Home/building automation
    • Industrial Control and Monitoring
    • Low power wireless sensor networks
    • PC peripherals
    • Set-top boxes and remote controls
    • Consumer Electronics

The CC2430 comes in three different flash versions: CC2430F32/64/128, with 32/64/128 KB of flash memory respectively. The CC2430 is a true System-on-Chip (SoC) solution specifically tailored for IEEE 802.15.4 and ZigBee® applications. It enables ZigBee® nodes to be built with very low total bill-ofmaterial costs. The CC2430 combines the excellent performance of the leading CC2420 RF transceiver with an industry-standard enhanced 8051 MCU, 32/64/128 KB flash memory, 8 KB RAM and many other powerful features. Combined with the industry leading ZigBee® protocol stack (Z-Stack™) from Texas Instruments, the CC2430 provides the market’s most competitive ZigBee® solution.

The CC2430 is highly suited for systems where ultra low power consumption is required. This is ensured by various operating modes. Short transition times between operating modes further ensure low power consumption.

The CC2430 comes in three different flash versions: CC2430F32/64/128, with 32/64/128 KB of flash memory respectively. The CC2430 is a true System-on-Chip (SoC) solution specifically tailored for IEEE 802.15.4 and ZigBee® applications. It enables ZigBee® nodes to be built with very low total bill-ofmaterial costs. The CC2430 combines the excellent performance of the leading CC2420 RF transceiver with an industry-standard enhanced 8051 MCU, 32/64/128 KB flash memory, 8 KB RAM and many other powerful features. Combined with the industry leading ZigBee® protocol stack (Z-Stack™) from Texas Instruments, the CC2430 provides the market’s most competitive ZigBee® solution.

The CC2430 is highly suited for systems where ultra low power consumption is required. This is ensured by various operating modes. Short transition times between operating modes further ensure low power consumption.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 辐射与可靠性报告 CC2430/CC2431 Reliability Report (Rev. A) 2007年 12月 4日
* 勘误表 CC2430, CC2431 Errata Note 2007年 7月 26日
* 数据表 A True System-on-Chip solution for 2.4 GHz IEEE 802.15.4 / ZigBee(TM) 数据表 (Rev. F) 2007年 6月 6日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点