可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
CC2340R2 正在供货 具有超低待机电流、256kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU This product is a newer device with improved functionality.
CC2340R5 正在供货 具有超低待机电流、512kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU This product is a newer device with improved functionality.

产品详情

Frequency range 2400 MHz Standard Proprietary 2.4 GHz Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle 2-FSK, GFSK, MSK, OOK
Frequency range 2400 MHz Standard Proprietary 2.4 GHz Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle 2-FSK, GFSK, MSK, OOK
VQFN (RGP) 20 16 mm² (4 mm × 4 mm)
  • RF Performance
    • High sensitivity (-104 dBm at 2.4 kBaud, 1% packet error rate)
    • Low current consumption (13.3 mA in RX, 250 kBaud, input well above sensitivity limit)
    • Programmable output power up to +1 dBm
    • Excellent receiver selectivity and blocking performance
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency range: 2400 - 2483.5 MHz
  • Analog Features
    • OOK, 2-FSK, GFSK, and MSK supported
    • Suitable for frequency hopping and multichannel systems due to a fast settling frequency synthesizer with 90 us settling time
    • Automatic Frequency Compensation (AFC) can be used to align the frequency synthesizer to the received centre frequency
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems: On-chip support for sync word detection, address check, flexible packet length, and automatic CRC handling
    • Efficient SPI interface: All registers can be programmed with one "burst" transfer
    • Digital RSSI output
    • Programmable channel filter bandwidth
    • Programmable Carrier Sense (CS) indicator
    • Programmable Preamble Quality Indicator (PQI) for improved protection against false sync word detection in random noise
    • Support for automatic Clear Channel Assessment (CCA) before transmitting (for listen-before-talk systems)
    • Support for per-package Link Quality Indication (LQI)
    • Optional automatic whitening and dewhitening of data
  • Low-Power Features
    • 400 nA SLEEP mode current consumption
    • Fast startup time: 240 us from SLEEP to RX or TX mode (measured on EM design)
    • Wake-on-radio functionality for automatic low-power RX polling
    • Separate 64-byte RX and TX data FIFOs (enables burst mode data transmission)
  • General
    • Few external components: Complete onchip frequency synthesizer, no external filters or RF switch needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4x4 mm package, 20 pins)
    • Suited for systems compliant with EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STDT66 (Japan)
    • Support for asynchronous and synchronous serial receive/transmit mode for backwards compatibility with existing radio communication protocols
  • Applications
    • 2400-2483.5 MHz ISM/SRD band systems
    • Consumer Electronics
    • Wireless game controllers
    • Wireless audio
    • Wireless keyboard and mouse
    • RF enabled remote controls
  • RF Performance
    • High sensitivity (-104 dBm at 2.4 kBaud, 1% packet error rate)
    • Low current consumption (13.3 mA in RX, 250 kBaud, input well above sensitivity limit)
    • Programmable output power up to +1 dBm
    • Excellent receiver selectivity and blocking performance
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency range: 2400 - 2483.5 MHz
  • Analog Features
    • OOK, 2-FSK, GFSK, and MSK supported
    • Suitable for frequency hopping and multichannel systems due to a fast settling frequency synthesizer with 90 us settling time
    • Automatic Frequency Compensation (AFC) can be used to align the frequency synthesizer to the received centre frequency
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems: On-chip support for sync word detection, address check, flexible packet length, and automatic CRC handling
    • Efficient SPI interface: All registers can be programmed with one "burst" transfer
    • Digital RSSI output
    • Programmable channel filter bandwidth
    • Programmable Carrier Sense (CS) indicator
    • Programmable Preamble Quality Indicator (PQI) for improved protection against false sync word detection in random noise
    • Support for automatic Clear Channel Assessment (CCA) before transmitting (for listen-before-talk systems)
    • Support for per-package Link Quality Indication (LQI)
    • Optional automatic whitening and dewhitening of data
  • Low-Power Features
    • 400 nA SLEEP mode current consumption
    • Fast startup time: 240 us from SLEEP to RX or TX mode (measured on EM design)
    • Wake-on-radio functionality for automatic low-power RX polling
    • Separate 64-byte RX and TX data FIFOs (enables burst mode data transmission)
  • General
    • Few external components: Complete onchip frequency synthesizer, no external filters or RF switch needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4x4 mm package, 20 pins)
    • Suited for systems compliant with EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STDT66 (Japan)
    • Support for asynchronous and synchronous serial receive/transmit mode for backwards compatibility with existing radio communication protocols
  • Applications
    • 2400-2483.5 MHz ISM/SRD band systems
    • Consumer Electronics
    • Wireless game controllers
    • Wireless audio
    • Wireless keyboard and mouse
    • RF enabled remote controls

The CC2500 is a low-cost 2.4 GHz transceiver designed for very low-power wireless applications. The circuit is intended for the 2400-2483.5 MHz ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency band.

The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 500 kBaud.

CC2500 provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication and wake-on-radio.

The main operating parameters and the 64-byte transmit/receive FIFOs of CC2500 can be controlled via an SPI interface. In a typical system, the CC2500 will be used together with a microcontroller and a few additional passive components.

The CC2500 is a low-cost 2.4 GHz transceiver designed for very low-power wireless applications. The circuit is intended for the 2400-2483.5 MHz ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency band.

The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 500 kBaud.

CC2500 provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication and wake-on-radio.

The main operating parameters and the 64-byte transmit/receive FIFOs of CC2500 can be controlled via an SPI interface. In a typical system, the CC2500 will be used together with a microcontroller and a few additional passive components.

下载 观看带字幕的视频 视频

技术文档

未找到结果。请清除搜索并重试。
查看全部 34
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Low-Cost Low-Power 2.4 GHz RF Transceiver 数据表 (Rev. C) 2009-5-19
* 勘误表 CC2500 Errata Notes (Rev. E) 2013-10-7
* 辐射与可靠性报告 CC2500 Reliability report 2007-7-16
应用手册 CCxxxx 器件的基本射频测试 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2025-12-29
应用手册 针对在免许可证 2.4GHz/5GHz 频段运行的 SRD 的 CE 法规 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022-11-7
应用手册 DN035 -- Antenna Quick Guide (Rev. B) 2022-2-9
应用手册 DN507 -- FEC Decoding 2019-3-21
应用手册 2.4-GHz Inverted F Antenna (Rev. D) 2019-1-7
应用手册 CRC Implementation (Rev. E) PDF | HTML 2018-9-27
应用手册 AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) 2012-8-2
应用手册 AN095 -- Continuous Data Streaming Applications - Using Serial Synchronous Mode (Rev. A) 2011-7-18
应用手册 DN034 -- YAGI 2.4 GHz PCB Antenna 2010-10-14
用户指南 YAGI 2.4-GHz PCB Reference Design 2010-10-14
应用手册 AN058 -- Antenna Selection Guide (Rev. B) 2010-10-6
应用手册 DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 2010-8-26
应用手册 DN505 -- RSSI interpretation and timing (Rev. D) 2010-6-16
应用手册 DN509 -- Data Whitening and Random TX Mode 2010-4-12
应用手册 AN085 -- Implementing Diversity Using Low Power Radios 2010-1-26
应用手册 DN500 -- Packet Transmission Basics (Rev. C) 2009-4-6
应用手册 DN400 -- Interfacing CC1100 - CC2500 with MSP430 (Rev. A) 2009-3-24
应用手册 DN501 -- PATABLE Access (Rev. B) 2009-3-24
应用手册 DN111 - Current Consumption for a Polling Receiver (Rev. A) 2009-3-24
应用手册 DN300 -- SmartRF04EB Troubleshooting (Rev. B) 2009-3-24
应用手册 AN047 -- CC1100/CC2500 Wake on Radio (Rev. B) 2009-3-23
应用手册 AN043 -- 小尺寸 2.4GHz PCB 天线 (Rev. D) 2008-4-4
应用手册 DN021 - CC2500 and CC2510 Sensitivity versus Frequency Offset and Crystal Accura 2008-3-10
应用手册 AN048 -- 2.4GHz Chip Antenna (Rev. B) 2008-3-4
应用手册 DN506 -- GDO Pin Usage (Rev. A) 2007-10-22
应用手册 DN504 -- FEC Implementation (Rev. A) 2007-10-22
应用手册 DN503 -- SPI Access (Rev. B) 2007-10-22
应用手册 DN014 -- Programming Output Powers on CC2500 and CC2550 2007-10-4
更多文献资料 CC2500 Material content 2007-7-16
应用手册 DN004 Folded Dipole Antenna for CCC25xx 2006-12-5
更多文献资料 CC2500 RoHS Confirmation 2006-1-31

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

SMARTRFTRXEBK — SmartRF 收发器评估板

SmartRF 收发器评估板 (TrxEB) 旨在与德州仪器 (TI) 的低功耗 RF 收发器配合使用,用于评估、性能测试和软件开发。

支持以下收发器评估模块:

  • CC1101EM*
  • CC11xLEM*
  • CC112xEM*
  • CC1175EM*
  • CC1200EM*
  • CC2500EM
  • CC2520EM

(*) 还支持 CC1190 的所有频率变体和组合

评估模块可以在 TI Store 中以 EMK(评估模块套件)的形式单独购买。

SmartRF TrxEB 可以用来做什么?

  • 在 MSP430F5438A MCU 上开发无线电协议。请参阅相关收发器网页上的代码示例。
  • 使用 SmartRF Studio 来评估收发器的性能。
  • (...)
用户指南: PDF
支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
接口适配器

BOOST-CCEMADAPTER — EM 适配器 BoosterPack

This BoosterPack kit contains one "EM Adapter BoosterPack". The purpose of the EM adapter board is to provide an-easy-to-use bridge between any of the TI MCU LaunchPads and the wide variety of TI RF evaluation modules (EM), for instance the CCxxxx Low-Power RF evaluation modules. No specific (...)

支持的产品和硬件
有库存
限制:
??asset.out-of-stock-ti_zh_CN??
无货
代码示例或演示

SLAC139 — eZ430-RF2500 Sensor Monitor Demo

支持的产品和硬件
代码示例或演示

SWRC021 — CC1100 CC1101 CC1100E CC2500 Examples Libraries

支持的产品和硬件
驱动程序或库

SIMPLICITI — 符合 SimpliciTI 的协议堆栈

SimpliciTI 是针对低射频网络的简单低功耗射频网络协议。这种网络通常包含要求电池寿命长、数据速率和小占空比低的电池供电设备,并具有少量可以直接相互通话或通过接入点或范围扩展器进行通话的节点。不需要接入点和范围扩展器,但提供诸如存储和转发消息的额外功能。有了 SimpliciTI,MCU 资源要求将降低,实现低系统成本。

SimpliciTI 经过专门设计,可以轻松地实施并即时部署在多个 TI 射频平台上,如 MSP430 系列低功率 MCU、CC1XXX/CC25XX/CC430 收发器和 SoC。样片应用在多个硬件平台上即开即用:

  • SmartRF04 + CC2430EM 开发板
  • (...)
支持的产品和硬件
支持软件

PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1

SmartRF 数据包监听器 2

SmartRF 数据包监听器 2 包括用于采集和显示通过无线电传输的数据包的软件和固件。相应的捕获设备通过 USB 连接至 PC。SmartRF 数据包监听器 2 支持 CC13xx 和 CC26xx 系列器件作为捕获器件,并使用 Wireshark 显示和过滤数据包。下表列出了支持的协议。

SmartRF 数据包监听器 2 包括以下组件:

  • PC 工具(SmartRF 监听器助手),用于配置捕获器件并与之通信
  • 可将 CC13xx 或 CC26xx Launchpad 用作捕获器件的固件
  • 固件源代码
  • 适用于 Wireshark 的解析器(IEEE 802.15.4ge 和 (...)
支持的产品和硬件
支持软件

SLYC047 — MSP430 MCU eZ430-RF2500 Development Tool

支持的产品和硬件
支持软件

SWRC046 — SmartRF(TM) Studio 6.13.1

支持的产品和硬件
计算工具

SMARTRF-STUDIO-7 — SmartRF Studio

SmartRF™ Studio 是一款 Windows 应用程序,可帮助射频系统设计人员在所有 TI CC1xxx 和 CC2xxx 低功耗射频器件的设计过程中的早期阶段轻松评估无线电。它简化了配置寄存器值和命令的生成以及射频系统的实际测试和调试。

SmartRF Studio 支持以下 TI 器件:

 

资源

支持的产品和硬件
设计工具

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimpleLink™ CC2xxx 器件的硬件设计审查

在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。在此处可找到申请审查的简单 3 步流程以及指向相关技术文档和资源的链接。

开始使用

申请审查 2.4GHz 硬件设计前,应在我们的 E2E 论坛上提交一般设计问题。

请确保您已准备好所需的文档,随硬件设计审查申请表一起发送:

  • 确认已查看产品页面上的所有硬件文档,包括数据表、设计指南、用户指南和其他硬件资源
  • 提供可移植文档格式 (PDF) 版本的原理图
  • 提供物料清单 (BOM)
  • 提供审查所需的各种详细信息
  • 提供审查所需的电路板设计(包括器件配置和引用标识符)的 Gerber 文件
  • (...)
支持的产品和硬件
参考设计

CC-ANTENNA-DK-RD — 低于 1GHz 和 2.4GHz 的天线参考设计

该天线板参考设计包含多个低成本天线解决方案,适用于低于 1 GHz 及 2.4 GHz 近距离无线系统。

支持的产品和硬件
参考设计

CC2500_REFDES_062 — CC2500 参考设计(62mil 层间距)

CC2500EM_REFDES_062 参考设计包含电路板的原理图和布局文件,该电路板与 CC2500-CC2550DK 开发套件中使用的 CC2500EM 评估模块类似,但已修改为使用 62mil(0.062 英寸或 1.6mm)层间距。该参考设计展示了用于 CC2500 去耦和布局的正确技术。该布局支持此器件的理想射频性能,应准确复制。这是一个具有分立式平衡-非平衡变压器和 SMA 天线连接器(专为单端 50 欧姆天线而设计)的双层参考设计。

支持的产品和硬件
参考设计

TIDM-LPBP-EMADAPTER — 评估模块 (EM) 适配器

此 BoosterPack 套件包含一个“EM 适配器 BoosterPack”。EM 适配器板可用于在任何 TI MCU LaunchPad 与各种 TI 射频评估模块 (EM)(例如 CCxxxx 低功耗射频评估模块)之间提供一个易于使用的桥接器。因此需要用户自行编写适当的代码来实现 MCU 与射频器件之间的互连。

支持的产品和硬件
参考设计

TIDM-WIRELESS-SENSORNODE — 电池供电的无线传感器监视参考设计

此设计将超低功耗的 MSP430 MCU 与低于 1GHz 的射频收发器相搭配,实现了电池供电的无线传感器监控解决方案。此设计展示了接入点和无线节点,可以使用网络协议“SimpliciTI”以无线方式共享传感器数据。另外还提供了 PC 端 GUI,以可视方式显示在各个节点和接入点之间传输/接收的无线数据。
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGP) 20 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频