CC2550 不推荐用于新设计
该产品会持续为现有客户提供。新设计应考虑替代产品。
open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同。
CC2340R2 正在供货 具有超低待机电流、256kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU This product is a newer device with improved functionality.
CC2340R5 正在供货 具有超低待机电流、512kB 闪存和 +8dBm 的蓝牙、Zigbee 和 Thread 无线 MCU This product is a newer device with improved functionality.

产品详情

Operating temperature range (°C) -40 to 85 Rating Catalog
Operating temperature range (°C) -40 to 85 Rating Catalog
VQFNP (RST) 16 16 mm² (4 mm × 4 mm)
  • RF Performance
    • Programmable output power up to +1 dBm
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency range: 2400 - 2483.5 MHz
  • Analog Features
    • OOK, 2-FSK, GFSK, and MSK supported
    • Suitable for frequency hopping and multichannel systems due to a fast settling frequency synthesizer with 90 us settling time
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems: On-chip support for sync word insertion, flexible packet length, and automatic CRC handling
    • Efficient SPI interface: All registers can be programmed with one "burst" transfer
    • Optional automatic whitening of data
  • Low-Power Features
    • 200 nA SLEEP mode current consumption
    • Fast startup time: 240 us from SLEEP to TX mode (measured on EM design [3])
    • 64-byte TX data FIFO (enables burst mode data transmission)
  • General
    • Few external components: Complete onchip frequency synthesizer, no external filters needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4x4 mm package, 16 pins)
    • Suited for systems compliant with EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STDT66 (Japan)
    • Support for asynchronous and synchronous serial transmit mode for backwards compatibility with existing radio communication protocols
  • APPLICATIONS
    • 2400-2483.5 MHz ISM/SRD band systems
    • Consumer electronics
    • Wireless game controllers
    • Wireless audio
    • RF enabled remote controls
  • RF Performance
    • Programmable output power up to +1 dBm
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency range: 2400 - 2483.5 MHz
  • Analog Features
    • OOK, 2-FSK, GFSK, and MSK supported
    • Suitable for frequency hopping and multichannel systems due to a fast settling frequency synthesizer with 90 us settling time
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems: On-chip support for sync word insertion, flexible packet length, and automatic CRC handling
    • Efficient SPI interface: All registers can be programmed with one "burst" transfer
    • Optional automatic whitening of data
  • Low-Power Features
    • 200 nA SLEEP mode current consumption
    • Fast startup time: 240 us from SLEEP to TX mode (measured on EM design [3])
    • 64-byte TX data FIFO (enables burst mode data transmission)
  • General
    • Few external components: Complete onchip frequency synthesizer, no external filters needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4x4 mm package, 16 pins)
    • Suited for systems compliant with EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STDT66 (Japan)
    • Support for asynchronous and synchronous serial transmit mode for backwards compatibility with existing radio communication protocols
  • APPLICATIONS
    • 2400-2483.5 MHz ISM/SRD band systems
    • Consumer electronics
    • Wireless game controllers
    • Wireless audio
    • RF enabled remote controls

The CC2550 is a low-cost 2.4 GHz transmitter designed for very low-power wireless applications. The circuit is intended for the 2400-2483.5 MHz ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency band.

The RF transmitter is integrated with a highly configurable baseband modulator. The modulator supports various modulation formats and has a configurable data rate up to 500 kBaud.

The CC2550 provides extensive hardware support for packet handling, data buffering and burst transmissions.

The main operating parameters and the 64-byte transmit FIFO of CC2550 can be controlled via an SPI interface. In a typical system, the CC2550 will be used together with a microcontroller and a few passive components.

The CC2550 is a low-cost 2.4 GHz transmitter designed for very low-power wireless applications. The circuit is intended for the 2400-2483.5 MHz ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency band.

The RF transmitter is integrated with a highly configurable baseband modulator. The modulator supports various modulation formats and has a configurable data rate up to 500 kBaud.

The CC2550 provides extensive hardware support for packet handling, data buffering and burst transmissions.

The main operating parameters and the 64-byte transmit FIFO of CC2550 can be controlled via an SPI interface. In a typical system, the CC2550 will be used together with a microcontroller and a few passive components.

下载

技术文档

未找到结果。请清除搜索并重试。
查看全部 3
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 Single-Chip Low Cost Low Power RF-Transmitter 数据表 (Rev. B) 2007-10-24
* 勘误表 CC2550 Errata Notes (Rev. C) 2013-2-21
* 辐射与可靠性报告 CC2550 Reliability report 2007-7-16

订购和质量