产品详情

Type Module, Transceiver Protocols Dual-mode Bluetooth Security Networking security Features Assisted A2DP/HFP 1.6, BR / EDR / LE, Class 1 TX Power Rating Catalog Operating temperature range (°C) -30 to 85
Type Module, Transceiver Protocols Dual-mode Bluetooth Security Networking security Features Assisted A2DP/HFP 1.6, BR / EDR / LE, Class 1 TX Power Rating Catalog Operating temperature range (°C) -30 to 85
QFM (MOG) 35 98 mm² 14 x 7
  • Module Solution Based on TI's CC2564B Dual-Mode Bluetooth®, Available in Two Variants:
    • CC2564MODA With Integrated Antenna
    • CC2564MODN With External Antenna
  • Fully Certified Module for FCC, IC, CE, and Bluetooth 4.1
    • FCC (Z64-2564N), IC (451I-2564N) Modular Grant (see Section 6.2.1.3, Section 7.1.1, and Section 7.1.2)
    • CE Certified as Summarized in the Declaration of Conformity (see Section 7.1.3)
    • Bluetooth 4.1 Controller Subsystem Qualified (CC2564MODN: QDID 55257; CC2564MODA: QDID 64631). Compliant up to the HCI Layer
  • Highly Optimized for Design Into Small Form Factor Systems and Flexibility:
    • CC2564MODA
      • Integrated Chip Antenna
      • Module Footprint: 35 Terminals, 0.8-mm Pitch, 7 mm × 14 mm × 1.4 mm (Typical)
    • CC2564MODN
      • Single-Ended 50-Ω RF Interface
      • Module Footprint: 33 Terminals, 0.8-mm Pitch, 7 mm × 7 mm × 1.4 mm (Typical)
  • BR and EDR Features Include:
    • Up to Seven Active Devices
    • Scatternet: Up to Three Piconets Simultaneously, One as Master and Two as Slaves
    • Up to Two Synchronous Connection Oriented (SCO) Links on the Same Piconet
    • Support for All Voice Air-Coding—Continuously Variable Slope Delta (CVSD), A-Law, µ-Law, and Transparent (Uncoded)
    • Assisted Mode for HFP 1.6 Wideband Speech (WBS) Profile or A2DP Profile to Reduce Host Processing and Power
    • Support of Multiple Bluetooth Profiles With Enhanced QoS
  • Low Energy Features Include:
    • Support of up to 10 Simultaneous Connections
    • Multiple Sniff Instances Tightly Coupled to Achieve Minimum Power Consumption
    • Independent Buffering for Low Energy Allows Large Numbers of Multiple Connections Without Affecting BR or EDR Performance
    • Built-In Coexistence and Prioritization Handling for BR, EDR, and Low Energy
  • Best-in-Class Bluetooth (RF) Performance (TX Power, RX Sensitivity, Blocking)
    • Class 1.5 TX Power up to +10 dBm
    • –93 dbm Typical RX Sensitivity
    • Internal Temperature Detection and Compensation to Ensure Minimal Variation in RF Performance Over Temperature, No External Calibration Required
    • Improved Adaptive Frequency Hopping (AFH) Algorithm With Minimum Adaptation Time
    • Provides Longer Range, Including Twice the Range of Other Low-Energy-Only Solutions
  • Advanced Power Management for Extended Battery Life and Ease of Design
    • On-Chip Power Management, Including Direct Connection to Battery
    • Low Power Consumption for Active, Standby, and Scan Bluetooth Modes
    • Shutdown and Sleep Modes to Minimize Power Consumption
  • Physical Interfaces:
    • UART Interface With Support for Maximum Bluetooth Data Rates
      • UART Transport Layer (H4) With Maximum Rate of 4 Mbps
      • Three-Wire UART Transport Layer (H5) With Maximum Rate of 4 Mbps
    • Fully Programmable Digital Pulse-Code Modulation (PCM)–I2S Codec Interface
  • CC256x Bluetooth Hardware Evaluation Tool: PC-Based Application to Evaluate RF Performance of the Device and Configure Service Pack

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

  • Module Solution Based on TI's CC2564B Dual-Mode Bluetooth®, Available in Two Variants:
    • CC2564MODA With Integrated Antenna
    • CC2564MODN With External Antenna
  • Fully Certified Module for FCC, IC, CE, and Bluetooth 4.1
    • FCC (Z64-2564N), IC (451I-2564N) Modular Grant (see Section 6.2.1.3, Section 7.1.1, and Section 7.1.2)
    • CE Certified as Summarized in the Declaration of Conformity (see Section 7.1.3)
    • Bluetooth 4.1 Controller Subsystem Qualified (CC2564MODN: QDID 55257; CC2564MODA: QDID 64631). Compliant up to the HCI Layer
  • Highly Optimized for Design Into Small Form Factor Systems and Flexibility:
    • CC2564MODA
      • Integrated Chip Antenna
      • Module Footprint: 35 Terminals, 0.8-mm Pitch, 7 mm × 14 mm × 1.4 mm (Typical)
    • CC2564MODN
      • Single-Ended 50-Ω RF Interface
      • Module Footprint: 33 Terminals, 0.8-mm Pitch, 7 mm × 7 mm × 1.4 mm (Typical)
  • BR and EDR Features Include:
    • Up to Seven Active Devices
    • Scatternet: Up to Three Piconets Simultaneously, One as Master and Two as Slaves
    • Up to Two Synchronous Connection Oriented (SCO) Links on the Same Piconet
    • Support for All Voice Air-Coding—Continuously Variable Slope Delta (CVSD), A-Law, µ-Law, and Transparent (Uncoded)
    • Assisted Mode for HFP 1.6 Wideband Speech (WBS) Profile or A2DP Profile to Reduce Host Processing and Power
    • Support of Multiple Bluetooth Profiles With Enhanced QoS
  • Low Energy Features Include:
    • Support of up to 10 Simultaneous Connections
    • Multiple Sniff Instances Tightly Coupled to Achieve Minimum Power Consumption
    • Independent Buffering for Low Energy Allows Large Numbers of Multiple Connections Without Affecting BR or EDR Performance
    • Built-In Coexistence and Prioritization Handling for BR, EDR, and Low Energy
  • Best-in-Class Bluetooth (RF) Performance (TX Power, RX Sensitivity, Blocking)
    • Class 1.5 TX Power up to +10 dBm
    • –93 dbm Typical RX Sensitivity
    • Internal Temperature Detection and Compensation to Ensure Minimal Variation in RF Performance Over Temperature, No External Calibration Required
    • Improved Adaptive Frequency Hopping (AFH) Algorithm With Minimum Adaptation Time
    • Provides Longer Range, Including Twice the Range of Other Low-Energy-Only Solutions
  • Advanced Power Management for Extended Battery Life and Ease of Design
    • On-Chip Power Management, Including Direct Connection to Battery
    • Low Power Consumption for Active, Standby, and Scan Bluetooth Modes
    • Shutdown and Sleep Modes to Minimize Power Consumption
  • Physical Interfaces:
    • UART Interface With Support for Maximum Bluetooth Data Rates
      • UART Transport Layer (H4) With Maximum Rate of 4 Mbps
      • Three-Wire UART Transport Layer (H5) With Maximum Rate of 4 Mbps
    • Fully Programmable Digital Pulse-Code Modulation (PCM)–I2S Codec Interface
  • CC256x Bluetooth Hardware Evaluation Tool: PC-Based Application to Evaluate RF Performance of the Device and Configure Service Pack

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

The CC2564MODx module from Texas Instruments™ is a complete Bluetooth® BR/EDR, and low energy HCI solution that reduces design effort, cost, and time to market. The CC2564MODx module includes TI's seventh-generation core and provides a versatile, product-proven solution that is Bluetooth 4.1-compliant. The module is also certified for FCC, IC, and CE, requiring no prior RF experience to develop with this device; and the device includes a royalty-free software stack compatible with several host MCUs and MPUs. The CC2564MODx module provides best-in-class RF performance with transmit power and receive sensitivity that provides twice the range and higher throughput than other Bluetooth-low-energy-only solutions.

Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR and low energy modes of operation.

The TI dual-mode Bluetooth stack software is certified and provided royalty free for TI's MSP430™ and MSP432™ ARM® Cortex®-M3 and ARM® Cortex®-M4 MCUs, and Linux® based MPUs. Other processors can be supported through TI's third party. The iPod® (MFi) protocol is supported by add-on software packages. Multiple profiles and sample applications, including the following, are supported:

  • Serial port profile (SPP)
  • Advanced audio distribution profile (A2DP)
  • Audio/video remote control profile (AVRCP)
  • Hands-free profile (HFP)
  • Human interface device (HID)
  • Generic attribute profile (GATT)
  • Several Bluetooth low energy profiles and services

For more information, see TI Dual-Mode Bluetooth Stack.

In addition to software, the BOOST-CC2564MODA and CC2564MODxEM evaluation boards are available for each variant. For more information on TI’s wireless platform solutions for Bluetooth, see TI's wireless-connectivity/dual-mode-bluetooth page.

The CC2564MODx module from Texas Instruments™ is a complete Bluetooth® BR/EDR, and low energy HCI solution that reduces design effort, cost, and time to market. The CC2564MODx module includes TI's seventh-generation core and provides a versatile, product-proven solution that is Bluetooth 4.1-compliant. The module is also certified for FCC, IC, and CE, requiring no prior RF experience to develop with this device; and the device includes a royalty-free software stack compatible with several host MCUs and MPUs. The CC2564MODx module provides best-in-class RF performance with transmit power and receive sensitivity that provides twice the range and higher throughput than other Bluetooth-low-energy-only solutions.

Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR and low energy modes of operation.

The TI dual-mode Bluetooth stack software is certified and provided royalty free for TI's MSP430™ and MSP432™ ARM® Cortex®-M3 and ARM® Cortex®-M4 MCUs, and Linux® based MPUs. Other processors can be supported through TI's third party. The iPod® (MFi) protocol is supported by add-on software packages. Multiple profiles and sample applications, including the following, are supported:

  • Serial port profile (SPP)
  • Advanced audio distribution profile (A2DP)
  • Audio/video remote control profile (AVRCP)
  • Hands-free profile (HFP)
  • Human interface device (HID)
  • Generic attribute profile (GATT)
  • Several Bluetooth low energy profiles and services

For more information, see TI Dual-Mode Bluetooth Stack.

In addition to software, the BOOST-CC2564MODA and CC2564MODxEM evaluation boards are available for each variant. For more information on TI’s wireless platform solutions for Bluetooth, see TI's wireless-connectivity/dual-mode-bluetooth page.

下载

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 辐射与可靠性报告 CC2564MODA Reliability Data – Reliability Estimate 2019年 6月 25日
* 数据表 CC2564MODx Bluetooth® Host Controller Interface (HCI) Module 数据表 (Rev. E) 2016年 1月 16日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点