产品详情

Bits (#) 6 Data rate (max) (Mbps) 24 Direction control (typ) Fixed-direction Vin (min) (V) 5 Vin (max) (V) 18 Vout (min) (V) 5 Vout (max) (V) 18 Applications GPIO Features High-voltage Prop delay (ns) 280 Technology family CD4000 Supply current (max) (mA) 5 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Bits (#) 6 Data rate (max) (Mbps) 24 Direction control (typ) Fixed-direction Vin (min) (V) 5 Vin (max) (V) 18 Vout (min) (V) 5 Vout (max) (V) 18 Applications GPIO Features High-voltage Prop delay (ns) 280 Technology family CD4000 Supply current (max) (mA) 5 Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Independence of Power-Supply Sequence Considerations – VCC Can Exceed VDD;
    Input Signals Can Exceed Both VCC and VDD
  • Up and Down Level-Shifting Capability
  • Shiftable Input Threshold for Either CMOS or TTL Compatibility
  • Standardized Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current of 1 µA at 18 V Over Full Package-Temperature Range:
    100 nA at 18 V and 25°C
  • 5 V, 10 V, and 15 V Parametric Ratings
  • Meets All Requirements of JEDEC Standard No. 13B,
    "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available – contact factory

  • Independence of Power-Supply Sequence Considerations – VCC Can Exceed VDD;
    Input Signals Can Exceed Both VCC and VDD
  • Up and Down Level-Shifting Capability
  • Shiftable Input Threshold for Either CMOS or TTL Compatibility
  • Standardized Symmetrical Output Characteristics
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current of 1 µA at 18 V Over Full Package-Temperature Range:
    100 nA at 18 V and 25°C
  • 5 V, 10 V, and 15 V Parametric Ratings
  • Meets All Requirements of JEDEC Standard No. 13B,
    "Standard Specifications for Description of ’B’ Series CMOS Devices"
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available – contact factory

CD4504B hex voltage level-shifter consists of six circuits which shift input signals from the VCC logic level to the VDD logic level. To shift TTL signals to CMOS logic levels, the SELECT input is at the VCC HIGH logic state. When the SELECT input is at a LOW logic state, each circuit translates signals from one CMOS level to another.

CD4504B hex voltage level-shifter consists of six circuits which shift input signals from the VCC logic level to the VDD logic level. To shift TTL signals to CMOS logic levels, the SELECT input is at the VCC HIGH logic state. When the SELECT input is at a LOW logic state, each circuit translates signals from one CMOS level to another.

下载

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TXH0137D-Q1 预发布 具有开漏输出的汽车级、固定方向、7 位 30V 电压电平转换器 Automotive qualified and higher voltage range with open drain output

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 辐射与可靠性报告 CD4504BMPWREP Reliability Report 2012年 9月 12日
* 数据表 CMOS Hex Voltage-Level Shifter for TTL-to-CMOS or CMOS-to-CMOS Operation 数据表 2008年 9月 3日

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训