产品详情

Number of outputs 3 Additive RMS jitter (typ) (fs) 150 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 30 Operating temperature range (°C) -40 to 85 Rating Catalog Output type 1-LVCMOS No of outputs = 3 LVPECL, LVCMOS, LVPECL Input type LVPECL
Number of outputs 3 Additive RMS jitter (typ) (fs) 150 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Output skew (ps) 30 Operating temperature range (°C) -40 to 85 Rating Catalog Output type 1-LVCMOS No of outputs = 3 LVPECL, LVCMOS, LVPECL Input type LVPECL
VQFN (RGE) 24 16 mm² (4 mm × 4 mm)
  • Distributes One Differential Clock Input to Three LVPECL Differential Clock Outputs and One LVCMOS Single-Ended Output
  • Programmable Output Divider for Two LVPECL Outputs and LVCMOS Output
  • Low-Output Skew 15 ps (Typical) for Clock-Distribution Applications for LVPECL Outputs; 1.6-ns Output Skew Between LVCMOS and LVPECL Transitions Minimizing Noise
  • VCC Range 3 V-3.6 V
  • Signaling Rate Up to 800-MHz LVPECL and 200-MHz LVCMOS
  • Differential Input Stage for Wide Common-Mode Range
  • Provides VBB Bias Voltage Output for Single-Ended Input Signals
  • Receiver Input Threshold ±75 mV
  • 24-Terminal QFN Package (4 mm × 4 mm)
  • Accepts Any Differential Signaling: LVDS, HSTL, CML, VML, SSTL-2, and Single-Ended: LVTTL/LVCMOS

  • Distributes One Differential Clock Input to Three LVPECL Differential Clock Outputs and One LVCMOS Single-Ended Output
  • Programmable Output Divider for Two LVPECL Outputs and LVCMOS Output
  • Low-Output Skew 15 ps (Typical) for Clock-Distribution Applications for LVPECL Outputs; 1.6-ns Output Skew Between LVCMOS and LVPECL Transitions Minimizing Noise
  • VCC Range 3 V-3.6 V
  • Signaling Rate Up to 800-MHz LVPECL and 200-MHz LVCMOS
  • Differential Input Stage for Wide Common-Mode Range
  • Provides VBB Bias Voltage Output for Single-Ended Input Signals
  • Receiver Input Threshold ±75 mV
  • 24-Terminal QFN Package (4 mm × 4 mm)
  • Accepts Any Differential Signaling: LVDS, HSTL, CML, VML, SSTL-2, and Single-Ended: LVTTL/LVCMOS

The CDCM1804 clock driver distributes one pair of differential clock inputs to three pairs of LVPECL differential clock outputs Y[2:0] and Y[2:0], with minimum skew for clock distribution. The CDCM1804 is specifically designed for driving 50- transmission lines. Additionally, the CDCM1804 offers a single-ended LVCMOS output Y3. This output is delayed by 1.6 ns over the three LVPECL output stages to minimize noise impact during signal transitions.

The CDCM1804 has three control terminals, S0, S1, and S2, to select different output mode settings. The S[2:0] terminals are 3-level inputs and therefore allow up to 33 = 27 combinations. Additionally, an enable terminal (EN) is provided to disable or enable all outputs simultaneously. The EN terminal is a 3-level input as well and extends the number of settings to 2 × 27 = 54.

The CDCM1804 is characterized for operation from -40°C to 85°C.

For use in single-ended driver applications, the CDCM1804 also provides a VBB output terminal that can be directly connected to the unused input as a common-mode voltage reference.

The CDCM1804 clock driver distributes one pair of differential clock inputs to three pairs of LVPECL differential clock outputs Y[2:0] and Y[2:0], with minimum skew for clock distribution. The CDCM1804 is specifically designed for driving 50- transmission lines. Additionally, the CDCM1804 offers a single-ended LVCMOS output Y3. This output is delayed by 1.6 ns over the three LVPECL output stages to minimize noise impact during signal transitions.

The CDCM1804 has three control terminals, S0, S1, and S2, to select different output mode settings. The S[2:0] terminals are 3-level inputs and therefore allow up to 33 = 27 combinations. Additionally, an enable terminal (EN) is provided to disable or enable all outputs simultaneously. The EN terminal is a 3-level input as well and extends the number of settings to 2 × 27 = 54.

The CDCM1804 is characterized for operation from -40°C to 85°C.

For use in single-ended driver applications, the CDCM1804 also provides a VBB output terminal that can be directly connected to the unused input as a common-mode voltage reference.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似。
CDCP1803 正在供货 具有可编程分频器的 1:3 LVPECL 时钟缓冲器 1:3 LVPECL buffer divider
CDCM1802 正在供货 具有可编程分频器的时钟缓冲器,LVPECL I/O 和 LVCMOS 输出 1:2 LVPECL buffer divider
LMK01000 正在供货 具有 3 个 LVDS 和 5 个 LVPECL 输出的 1.6GHz 高性能时钟缓冲器、分频器和分配器 1:8, LVPECL/LVDS buffer divider

技术文档

未找到结果。请清除搜索并重试。
查看全部 2
顶层文档 类型 标题 格式选项 下载最新的英语版本 日期
* 数据表 1:3 LVPECL Clock Buffer & Addl LVCMOS Output & Programmable Divider 数据表 (Rev. E) 2005-5-22
应用手册 CDCM1802/CDCM1804 2004-8-4

设计与开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

CDCM1804 IBIS Model

SCAC047.ZIP (24 KB) - IBIS 模型
支持的产品和硬件
封装 引脚 CAD 符号、封装和 3D 模型
VQFN (RGE) 24 Ultra Librarian

订购和质量

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持。​​​​​​​​​​​​​​

视频